diff --git a/CMakeLists.txt b/CMakeLists.txt
index 18a172a2548dbbd912050fe080305f20368ad91e..27010d2c5321c4261423ba9e39642e89f5710f8c 100644 (file)
--- a/CMakeLists.txt
+++ b/CMakeLists.txt
CppBackend
Hexagon
Mips
- MBlaze
MSP430
NVPTX
PowerPC
@@ -124,6 +123,8 @@ set(FFI_INCLUDE_DIR "" CACHE PATH "Additional directory, where CMake should sear
set(LLVM_TARGET_ARCH "host"
CACHE STRING "Set target to use for LLVM JIT or use \"host\" for automatic detection.")
+option(LLVM_ENABLE_TERMINFO "Use terminfo database if available." ON)
+
option(LLVM_ENABLE_THREADS "Use threads if available." ON)
option(LLVM_ENABLE_ZLIB "Use zlib for compression/decompression if available." ON)
set(LLVM_TARGETS_TO_BUILD
${LLVM_TARGETS_TO_BUILD}
${LLVM_EXPERIMENTAL_TARGETS_TO_BUILD})
-
-set(LLVM_ENUM_TARGETS "")
-foreach(c ${LLVM_TARGETS_TO_BUILD})
- list(FIND LLVM_ALL_TARGETS ${c} idx)
- list(FIND LLVM_EXPERIMENTAL_TARGETS_TO_BUILD ${c} idy)
- if( idx LESS 0 AND idy LESS 0 )
- message(FATAL_ERROR "The target `${c}' does not exist.
- It should be one of\n${LLVM_ALL_TARGETS}")
- else()
- set(LLVM_ENUM_TARGETS "${LLVM_ENUM_TARGETS}LLVM_TARGET(${c})\n")
- endif()
-endforeach(c)
+list(REMOVE_DUPLICATES LLVM_TARGETS_TO_BUILD)
set(llvm_builded_incs_dir ${LLVM_BINARY_DIR}/include/llvm)
option(LLVM_ENABLE_PEDANTIC "Compile with pedantic enabled." ON)
option(LLVM_ENABLE_WERROR "Fail and stop if a warning is triggered." OFF)
-if( uppercase_CMAKE_BUILD_TYPE STREQUAL "RELEASE" )
+if( NOT uppercase_CMAKE_BUILD_TYPE STREQUAL "DEBUG" )
option(LLVM_ENABLE_ASSERTIONS "Enable assertions" OFF)
else()
option(LLVM_ENABLE_ASSERTIONS "Enable assertions" ON)
set(LLVM_USE_SANITIZER "" CACHE STRING
"Define the sanitizer used to build binaries and tests.")
+option(LLVM_USE_SPLIT_DWARF
+ "Use -gsplit-dwarf when compiling llvm." OFF)
+
# Define an option controlling whether we should build for 32-bit on 64-bit
# platforms, where supported.
if( CMAKE_SIZEOF_VOID_P EQUAL 8 AND NOT WIN32 )
include(HandleLLVMOptions)
-# Verify that we can find a Python interpreter,
+# Verify that we can find a Python 2 interpreter. Python 3 is unsupported.
+set(Python_ADDITIONAL_VERSIONS 2.7 2.6 2.5 2.4)
include(FindPythonInterp)
if( NOT PYTHONINTERP_FOUND )
message(FATAL_ERROR
--enable-optional-components "${LLVMOPTIONALCOMPONENTS}"
--write-library-table ${LLVMCONFIGLIBRARYDEPENDENCIESINC}
--write-cmake-fragment ${LLVMBUILDCMAKEFRAG}
- ERROR_VARIABLE LLVMBUILDOUTPUT
+ OUTPUT_VARIABLE LLVMBUILDOUTPUT
ERROR_VARIABLE LLVMBUILDERRORS
OUTPUT_STRIP_TRAILING_WHITESPACE
ERROR_STRIP_TRAILING_WHITESPACE
# Configure all of the various header file fragments LLVM uses which depend on
# configuration variables.
+set(LLVM_ENUM_TARGETS "")
set(LLVM_ENUM_ASM_PRINTERS "")
set(LLVM_ENUM_ASM_PARSERS "")
set(LLVM_ENUM_DISASSEMBLERS "")
foreach(t ${LLVM_TARGETS_TO_BUILD})
set( td ${LLVM_MAIN_SRC_DIR}/lib/Target/${t} )
+
+ list(FIND LLVM_ALL_TARGETS ${t} idx)
+ list(FIND LLVM_EXPERIMENTAL_TARGETS_TO_BUILD ${t} idy)
+ if( idx LESS 0 AND idy LESS 0 )
+ message(FATAL_ERROR "The target `${t}' does not exist.
+ It should be one of\n${LLVM_ALL_TARGETS}")
+ else()
+ set(LLVM_ENUM_TARGETS "${LLVM_ENUM_TARGETS}LLVM_TARGET(${t})\n")
+ endif()
+
file(GLOB asmp_file "${td}/*AsmPrinter.cpp")
if( asmp_file )
set(LLVM_ENUM_ASM_PRINTERS
set(CPACK_PACKAGE_VENDOR "LLVM")
set(CPACK_PACKAGE_VERSION_MAJOR ${LLVM_VERSION_MAJOR})
set(CPACK_PACKAGE_VERSION_MINOR ${LLVM_VERSION_MINOR})
-add_version_info_from_vcs(CPACK_PACKAGE_VERSION_PATCH)
+if( LLVM_APPEND_VC_REV )
+ add_version_info_from_vcs(CPACK_PACKAGE_VERSION_PATCH)
+else()
+ set(CPACK_PACKAGE_VERSION_PATCH "svn")
+endif()
+set(CPACK_RESOURCE_FILE_LICENSE "${LLVM_MAIN_SRC_DIR}/LICENSE.TXT")
+if(WIN32 AND NOT UNIX)
+ set(CPACK_PACKAGE_ICON "${LLVM_MAIN_SRC_DIR}\\\\cmake\\\\nsis_logo.bmp")
+ set(CPACK_NSIS_MODIFY_PATH "ON")
+endif()
include(CPack)
# Workaround for MSVS10 to avoid the Dialog Hell