diff --git a/CMakeLists.txt b/CMakeLists.txt
index 05c5895796953d9ec96255375089e33b80f203c7..6af569b25a0073adeb538bdec23268ab44a2a179 100644 (file)
--- a/CMakeLists.txt
+++ b/CMakeLists.txt
+# See docs/CMake.html for instructions about how to build LLVM with CMake.
+
project(LLVM)
cmake_minimum_required(VERSION 2.6.1)
set(PACKAGE_NAME llvm)
-set(PACKAGE_VERSION svn)
+set(PACKAGE_VERSION 2.6svn)
+set(PACKAGE_STRING "${PACKAGE_NAME} ${PACKAGE_VERSION}")
set(PACKAGE_BUGREPORT "llvmbugs@cs.uiuc.edu")
if( CMAKE_SOURCE_DIR STREQUAL CMAKE_BINARY_DIR AND NOT MSVC_IDE )
XCore
)
+# List of targets whose asmprinters need to be forced to link
+# into executables on some platforms (i.e. Windows):
+set(LLVM_ASMPRINTERS_FORCE_LINK X86 PowerPC)
+
if( MSVC )
set(LLVM_TARGETS_TO_BUILD X86
CACHE STRING "Semicolon-separated list of targets to build, or \"all\".")
CACHE STRING "Semicolon-separated list of targets to build, or \"all\".")
endif( MSVC )
+option(LLVM_ENABLE_THREADS "Use threads if available." ON)
+
if( LLVM_TARGETS_TO_BUILD STREQUAL "all" )
set( LLVM_TARGETS_TO_BUILD ${LLVM_ALL_TARGETS} )
endif()
"${LLVM_MAIN_SRC_DIR}/cmake/modules"
)
+include(AddLLVMDefinitions)
+
if(WIN32)
if(CYGWIN)
set(LLVM_ON_WIN32 0)
include(config-ix)
+option(LLVM_ENABLE_PIC "Build Position-Independent Code" OFF)
+
+if( LLVM_ENABLE_PIC )
+ if( SUPPORTS_FPIC_FLAG )
+ message(STATUS "Building with -fPIC")
+ add_llvm_definitions(-fPIC)
+ else( SUPPORTS_FPIC_FLAG )
+ message(STATUS "Warning: -fPIC not supported.")
+ endif()
+endif()
+
set( CMAKE_RUNTIME_OUTPUT_DIRECTORY ${LLVM_TOOLS_BINARY_DIR} )
set( CMAKE_LIBRARY_OUTPUT_DIRECTORY ${LLVM_BINARY_DIR}/lib )
set( CMAKE_ARCHIVE_OUTPUT_DIRECTORY ${LLVM_BINARY_DIR}/lib )
# set(CMAKE_VERBOSE_MAKEFILE true)
-add_definitions( -D__STDC_LIMIT_MACROS )
-add_definitions( -D__STDC_CONSTANT_MACROS )
+add_llvm_definitions( -D__STDC_LIMIT_MACROS )
+add_llvm_definitions( -D__STDC_CONSTANT_MACROS )
set(LLVM_PLO_FLAGS "" CACHE
STRING "Flags for creating partially linked objects.")
if( CMAKE_SIZEOF_VOID_P EQUAL 8 AND NOT WIN32 )
# TODO: support other platforms and toolchains.
- option(BUILD_32_BITS "Build 32 bits executables and libraries." OFF)
- if( BUILD_32_BITS )
+ option(LLVM_BUILD_32_BITS "Build 32 bits executables and libraries." OFF)
+ if( LLVM_BUILD_32_BITS )
message(STATUS "Building 32 bits executables and libraries.")
- add_definitions( -m32 )
- set( CMAKE_EXE_LINKER_FLAGS "-m32 ${CMAKE_EXE_LINKER_FLAGS}" )
- set( CMAKE_LINK_LIBRARY_FLAG "-m32 ${CMAKE_LINK_LIBRARY_FLAG}" )
+ add_llvm_definitions( -m32 )
+ list(APPEND CMAKE_EXE_LINKER_FLAGS -m32)
+ list(APPEND CMAKE_SHARED_LINKER_FLAGS -m32)
set( LLVM_PLO_FLAGS -melf_i386 ${LLVM_PLO_FLAGS} )
- endif( BUILD_32_BITS )
+ endif( LLVM_BUILD_32_BITS )
endif( CMAKE_SIZEOF_VOID_P EQUAL 8 AND NOT WIN32 )
if( MSVC )
- add_definitions( -D_CRT_SECURE_NO_DEPRECATE -D_CRT_SECURE_NO_WARNINGS )
- add_definitions( -D_SCL_SECURE_NO_WARNINGS -DCRT_NONSTDC_NO_WARNINGS )
- add_definitions( -D_SCL_SECURE_NO_DEPRECATE )
- add_definitions( -wd4146 -wd4503 -wd4996 -wd4800 -wd4244 -wd4624 )
- add_definitions( -wd4355 -wd4715 )
+ add_llvm_definitions( -D_CRT_SECURE_NO_DEPRECATE -D_CRT_SECURE_NO_WARNINGS )
+ add_llvm_definitions( -D_SCL_SECURE_NO_WARNINGS -DCRT_NONSTDC_NO_WARNINGS )
+ add_llvm_definitions( -D_SCL_SECURE_NO_DEPRECATE )
+ add_llvm_definitions( -wd4146 -wd4503 -wd4996 -wd4800 -wd4244 -wd4624 )
+ add_llvm_definitions( -wd4355 -wd4715 -wd4180 -wd4345 -wd4224 )
endif( MSVC )
include_directories( ${LLVM_BINARY_DIR}/include ${LLVM_MAIN_INCLUDE_DIR})
add_subdirectory(lib/Debugger)
add_subdirectory(lib/Archive)
+add_subdirectory(projects)
add_subdirectory(tools)
add_subdirectory(examples)