diff --git a/Makefile.rules b/Makefile.rules
index 01489a570f29e9ede618c308dbb08a3bcede0cc9..c8c971f6b2810e5aa3d7942d0c7af35de5c85c22 100644 (file)
--- a/Makefile.rules
+++ b/Makefile.rules
ifeq ($(ENABLE_CXX1Y),1)
CXX.Flags += -std=c++1y
else
- CXX.Flags += -std=c++11
+ ifeq ($(HOST_OS), $(filter $(HOST_OS), Cygwin MingW))
+ # MinGW and Cygwin are a bit stricter and lack things like
+ # 'strdup', 'stricmp', etc in c++11 mode.
+ CXX.Flags += -std=gnu++11
+ else
+ CXX.Flags += -std=c++11
+ endif
endif
ifeq ($(ENABLE_WERROR),1)
BuildMode := $(BuildMode)+Coverage
CXX.Flags += -ftest-coverage -fprofile-arcs
C.Flags += -ftest-coverage -fprofile-arcs
+ LD.Flags += -ftest-coverage -fprofile-arcs
endif
# If DISABLE_ASSERTIONS=1 is specified (make command line or configured),
endif
endif
-CXX.Flags += -Woverloaded-virtual
CPP.BaseFlags += $(CPP.Defines)
AR.Flags := cru
CompileCommonOpts += -Wall -W -Wno-unused-parameter -Wwrite-strings \
$(EXTRA_OPTIONS) $(COVERED_SWITCH_DEFAULT) \
$(NO_UNINITIALIZED) $(NO_MAYBE_UNINITIALIZED) \
- $(NO_MISSING_FIELD_INITIALIZERS)
+ $(NO_MISSING_FIELD_INITIALIZERS) $(NO_COMMENT)
# Enable cast-qual for C++; the workaround is to use const_cast.
CXX.Flags += -Wcast-qual
CPP.BaseFlags += -include llvm/Support/Solaris.h
endif
-ifeq ($(HOST_OS),AuroraUX)
-CPP.BaseFlags += -include llvm/Support/Solaris.h
-endif # !HOST_OS - AuroraUX.
-
# On Windows, SharedLibDir != LibDir. The order is important.
ifeq ($(HOST_OS), $(filter $(HOST_OS), Cygwin MingW))
LD.Flags += -L$(SharedLibDir) -L$(LibDir) -L$(LLVMToolDir) -L$(LLVMLibDir)
LLVMLibsOptions += -Wl,--enable-auto-import,--enable-runtime-pseudo-reloc \
-L $(SharedLibDir)
endif
-LLVMLibsOptions += -lLLVM-$(LLVMVersion)
-LLVMLibsPaths += $(SharedLibDir)/$(SharedPrefix)LLVM-$(LLVMVersion)$(SHLIBEXT)
+LLVM_SO_NAME = LLVM-$(LLVM_VERSION_MAJOR).$(LLVM_VERSION_MINOR)$(LLVM_VERSION_SUFFIX)
+LLVMLibsOptions += -l$(LLVM_SO_NAME)
+LLVMLibsPaths += $(SharedLibDir)/$(SharedPrefix)$(LLVM_SO_NAME)$(SHLIBEXT)
else
ifndef NO_LLVM_CONFIG
#---------------------------------------------------------
ifdef SHARED_LIBRARY
-all-local:: $(LibName.SO)
+all-local:: $(AliasName.SO)
+
+$(AliasName.SO): $(LibName.SO)
+ifdef SHARED_ALIAS
+ $(Verb) $(AliasTool) $(BaseLibName.SO) $(AliasName.SO)
+endif
ifdef EXPORTED_SYMBOL_FILE
$(LibName.SO): $(NativeExportsFile)
$(Verb) $(INSTALL) $(LibName.SO) $(DestSharedLib)
ifdef SHARED_ALIAS
$(Echo) Creating alias from $(DestSharedLib) to $(DestSharedAlias)
- $(Verb) $(AliasTool) $(DestSharedLib) $(DestSharedAlias)
+ $(Verb) $(AliasTool) $(BaseLibName.SO) $(DestSharedAlias)
endif
uninstall-local::
$(Echo) Uninstalling $(BuildMode) Shared Library $(DestSharedLib)
-$(Verb) $(RM) -f $(DestSharedLib)
+ifdef SHARED_ALIAS
+ -$(Verb) $(RM) -f $(DestSharedAlias)
+endif
endif
endif
$(TARGET:%=$(ObjDir)/%GenMCCodeEmitter.inc.tmp): \
$(ObjDir)/%GenMCCodeEmitter.inc.tmp: %.td $(ObjDir)/.dir $(LLVM_TBLGEN)
$(Echo) "Building $(<F) MC code emitter with tblgen"
- $(Verb) $(LLVMTableGen) -gen-emitter -mc-emitter -o $(call SYSPATH, $@) $<
+ $(Verb) $(LLVMTableGen) -gen-emitter -o $(call SYSPATH, $@) $<
$(TARGET:%=$(ObjDir)/%GenMCPseudoLowering.inc.tmp): \
$(ObjDir)/%GenMCPseudoLowering.inc.tmp: %.td $(ObjDir)/.dir $(LLVM_TBLGEN)
$(Echo) "Building $(<F) MC Pseudo instruction expander with tblgen"
$(Verb) $(LLVMTableGen) -gen-pseudo-lowering -o $(call SYSPATH, $@) $<
-$(TARGET:%=$(ObjDir)/%GenCodeEmitter.inc.tmp): \
-$(ObjDir)/%GenCodeEmitter.inc.tmp: %.td $(ObjDir)/.dir $(LLVM_TBLGEN)
- $(Echo) "Building $(<F) code emitter with tblgen"
- $(Verb) $(LLVMTableGen) -gen-emitter -o $(call SYSPATH, $@) $<
-
$(TARGET:%=$(ObjDir)/%GenDAGISel.inc.tmp): \
$(ObjDir)/%GenDAGISel.inc.tmp : %.td $(ObjDir)/.dir $(LLVM_TBLGEN)
$(Echo) "Building $(<F) DAG instruction selector implementation with tblgen"
$(Echo) "Building $(<F) DFA packetizer tables with tblgen"
$(Verb) $(LLVMTableGen) -gen-dfa-packetizer -o $(call SYSPATH, $@) $<
+# Dump all the records to <target>.td.expanded. This is useful for debugging.
+$(TARGET:%=%.td.expanded): \
+%.td.expanded : %.td $(LLVM_TBLGEN) $(TDFiles)
+ $(Echo) "Building a fully expanded version of $(<F)"
+ $(Verb) $(LLVMTableGen) -o $(call SYSPATH, $@) $<
+
clean-local::
- -$(Verb) $(RM) -f $(INCFiles)
+ -$(Verb) $(RM) -f $(INCFiles) $(TARGET).td.expanded
endif # TARGET
# CHECK: Running the test suite
###############################################################################
-check:: all
+check::
$(Verb) if test -d "$(PROJ_OBJ_ROOT)/test" ; then \
if test -f "$(PROJ_OBJ_ROOT)/test/Makefile" ; then \
$(EchoCmd) Running test suite ; \