diff --git a/Makefile b/Makefile
index ec24862ad6fcefd9b6d0c5edb8ec2e025482bcb0..2b9468af205381d5b7e25d4dd8873ed560819006 100644 (file)
--- a/Makefile
+++ b/Makefile
# Top-Level LLVM Build Stages:
# 1. Build lib/Support and lib/TableGen, which are used by utils (tblgen).
-# 2. Build utils, which is used by VMCore.
-# 3. Build VMCore, which builds the Intrinsics.inc file used by libs.
+# 2. Build utils, which is used by IR.
+# 3. Build IR, which builds the Intrinsics.inc file used by libs.
# 4. Build libs, which are needed by llvm-config.
# 5. Build llvm-config, which determines inter-lib dependencies for tools.
-# 6. Build tools, runtime, docs.
+# 6. Build tools, docs, and cmake modules.
#
# When cross-compiling, there are some things (tablegen) that need to
# be build for the build system first.
DIRS := lib/Support lib/TableGen utils tools/llvm-config
OPTIONAL_DIRS := tools/clang/utils/TableGen
else
- DIRS := lib/Support lib/TableGen utils lib/VMCore lib tools/llvm-shlib \
- tools/llvm-config tools runtime docs unittests
+ DIRS := lib/Support lib/TableGen utils lib/IR lib tools/llvm-shlib \
+ tools/llvm-config tools docs cmake unittests
OPTIONAL_DIRS := projects bindings
endif
endif
ifeq ($(MAKECMDGOALS),libs-only)
- DIRS := $(filter-out tools runtime docs, $(DIRS))
+ DIRS := $(filter-out tools docs, $(DIRS))
OPTIONAL_DIRS :=
endif
ifeq ($(MAKECMDGOALS),install-libs)
- DIRS := $(filter-out tools runtime docs, $(DIRS))
+ DIRS := $(filter-out tools docs, $(DIRS))
OPTIONAL_DIRS := $(filter bindings, $(OPTIONAL_DIRS))
endif
ifeq ($(MAKECMDGOALS),tools-only)
- DIRS := $(filter-out runtime docs, $(DIRS))
+ DIRS := $(filter-out docs, $(DIRS))
OPTIONAL_DIRS :=
endif
ifeq ($(MAKECMDGOALS),install-clang)
DIRS := tools/clang/tools/driver tools/clang/lib/Headers \
- tools/clang/tools/libclang tools/clang/tools/c-index-test \
+ tools/clang/tools/libclang \
+ tools/clang/tools/c-index-test \
tools/clang/include/clang-c \
tools/clang/runtime tools/clang/docs \
- tools/lto runtime
+ tools/lto
OPTIONAL_DIRS :=
NO_INSTALL = 1
endif
endif
ifeq ($(MAKECMDGOALS),unittests)
- DIRS := $(filter-out tools runtime docs, $(DIRS)) utils unittests
+ DIRS := $(filter-out tools docs, $(DIRS)) utils unittests
OPTIONAL_DIRS :=
endif
cd BuildTools ; \
unset CFLAGS ; \
unset CXXFLAGS ; \
+ AR=$(BUILD_AR) ; \
+ AS=$(BUILD_AS) ; \
+ LD=$(BUILD_LD) ; \
+ CC=$(BUILD_CC) ; \
+ CXX=$(BUILD_CXX) ; \
+ unset SDKROOT ; \
+ unset UNIVERSAL_SDK_PATH ; \
+ configure_opts= ; \
+ if test "$(ENABLE_LIBCPP)" -ne 0 ; then \
+ configure_opts="$$configure_opts --enable-libcpp"; \
+ fi; \
$(PROJ_SRC_DIR)/configure --build=$(BUILD_TRIPLE) \
--host=$(BUILD_TRIPLE) --target=$(BUILD_TRIPLE) \
- --disable-polly ; \
+ --disable-polly $$configure_opts; \
cd .. ; \
fi; \
- (unset SDKROOT; \
- $(MAKE) -C BuildTools \
+ ($(MAKE) -C BuildTools \
BUILD_DIRS_ONLY=1 \
UNIVERSAL= \
+ UNIVERSAL_SDK_PATH= \
+ SDKROOT= \
TARGET_NATIVE_ARCH="$(TARGET_NATIVE_ARCH)" \
TARGETS_TO_BUILD="$(TARGETS_TO_BUILD)" \
+ TARGET_LIBS="$(LIBS)" \
ENABLE_OPTIMIZED=$(ENABLE_OPTIMIZED) \
ENABLE_PROFILING=$(ENABLE_PROFILING) \
ENABLE_COVERAGE=$(ENABLE_COVERAGE) \
SVN = svn
SVN-UPDATE-OPTIONS =
AWK = awk
-SUB-SVN-DIRS = $(AWK) '/\?\ \ \ \ \ \ / {print $$2}' \
- | LC_ALL=C xargs $(SVN) info 2>/dev/null \
- | $(AWK) '/^Path:\ / {print $$2}'
+
+# Multiline variable defining a recursive function for finding svn repos rooted at
+# a given path. svnup() requires one argument: the root to search from.
+define SUB_SVN_DIRS
+svnup() {
+ dirs=`svn status --no-ignore $$1 | awk '/^(I|\?) / {print $$2}' | LC_ALL=C xargs svn info 2>/dev/null | awk '/^Path:\ / {print $$2}'`;
+ if [ "$$dirs" = "" ]; then
+ return;
+ fi;
+ for f in $$dirs; do
+ echo $$f;
+ svnup $$f;
+ done
+}
+endef
+export SUB_SVN_DIRS
update:
$(SVN) $(SVN-UPDATE-OPTIONS) update $(LLVM_SRC_ROOT)
- @ $(SVN) status $(LLVM_SRC_ROOT) | $(SUB-SVN-DIRS) | xargs $(SVN) $(SVN-UPDATE-OPTIONS) update
+ @eval $$SUB_SVN_DIRS; $(SVN) status --no-ignore $(LLVM_SRC_ROOT) | svnup $(LLVM_SRC_ROOT) | xargs $(SVN) $(SVN-UPDATE-OPTIONS) update
happiness: update all check-all