]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blobdiff - Makefile
Updates to sync with changes in upstream.
[opencl/llvm.git] / Makefile
index f2044fa5ca945de939b44832a2917b438619f15e..2b9468af205381d5b7e25d4dd8873ed560819006 100644 (file)
--- a/Makefile
+++ b/Makefile
@@ -11,11 +11,11 @@ LEVEL := .
 
 # Top-Level LLVM Build Stages:
 #   1. Build lib/Support and lib/TableGen, which are used by utils (tblgen).
-#   2. Build utils, which is used by VMCore.
-#   3. Build VMCore, which builds the Intrinsics.inc file used by libs.
+#   2. Build utils, which is used by IR.
+#   3. Build IR, which builds the Intrinsics.inc file used by libs.
 #   4. Build libs, which are needed by llvm-config.
 #   5. Build llvm-config, which determines inter-lib dependencies for tools.
-#   6. Build tools, runtime, docs.
+#   6. Build tools, docs, and cmake modules.
 #
 # When cross-compiling, there are some things (tablegen) that need to
 # be build for the build system first.
@@ -27,11 +27,11 @@ LEVEL := .
 ifneq ($(findstring llvmCore, $(RC_ProjectName)),llvmCore)  # Normal build (not "Apple-style").
 
 ifeq ($(BUILD_DIRS_ONLY),1)
-  DIRS := lib/Support lib/TableGen utils
+  DIRS := lib/Support lib/TableGen utils tools/llvm-config
   OPTIONAL_DIRS := tools/clang/utils/TableGen
 else
-  DIRS := lib/Support lib/TableGen utils lib/VMCore lib tools/llvm-shlib \
-          tools/llvm-config tools/llvm-config-2 tools runtime docs unittests
+  DIRS := lib/Support lib/TableGen utils lib/IR lib tools/llvm-shlib \
+          tools/llvm-config tools docs cmake unittests
   OPTIONAL_DIRS := projects bindings
 endif
 
@@ -52,32 +52,27 @@ ifneq ($(ENABLE_DOCS),1)
 endif
 
 ifeq ($(MAKECMDGOALS),libs-only)
-  DIRS := $(filter-out tools runtime docs, $(DIRS))
+  DIRS := $(filter-out tools docs, $(DIRS))
   OPTIONAL_DIRS :=
 endif
 
 ifeq ($(MAKECMDGOALS),install-libs)
-  DIRS := $(filter-out tools runtime docs, $(DIRS))
+  DIRS := $(filter-out tools docs, $(DIRS))
   OPTIONAL_DIRS := $(filter bindings, $(OPTIONAL_DIRS))
 endif
 
 ifeq ($(MAKECMDGOALS),tools-only)
-  DIRS := $(filter-out runtime docs, $(DIRS))
+  DIRS := $(filter-out docs, $(DIRS))
   OPTIONAL_DIRS :=
 endif
 
 ifeq ($(MAKECMDGOALS),install-clang)
   DIRS := tools/clang/tools/driver tools/clang/lib/Headers \
+          tools/clang/tools/libclang \
+          tools/clang/tools/c-index-test \
+          tools/clang/include/clang-c \
           tools/clang/runtime tools/clang/docs \
-          tools/lto runtime
-  OPTIONAL_DIRS :=
-  NO_INSTALL = 1
-endif
-
-ifeq ($(MAKECMDGOALS),install-clang-c)
-  DIRS := tools/clang/tools/driver tools/clang/lib/Headers \
-          tools/clang/tools/libclang tools/clang/tools/c-index-test \
-         tools/clang/include/clang-c
+          tools/lto
   OPTIONAL_DIRS :=
   NO_INSTALL = 1
 endif
@@ -89,7 +84,7 @@ ifeq ($(MAKECMDGOALS),clang-only)
 endif
 
 ifeq ($(MAKECMDGOALS),unittests)
-  DIRS := $(filter-out tools runtime docs, $(DIRS)) utils unittests
+  DIRS := $(filter-out tools docs, $(DIRS)) utils unittests
   OPTIONAL_DIRS :=
 endif
 
@@ -117,17 +112,30 @@ cross-compile-build-tools:
          cd BuildTools ; \
          unset CFLAGS ; \
          unset CXXFLAGS ; \
+         AR=$(BUILD_AR) ; \
+         AS=$(BUILD_AS) ; \
+         LD=$(BUILD_LD) ; \
+         CC=$(BUILD_CC) ; \
+         CXX=$(BUILD_CXX) ; \
+         unset SDKROOT ; \
+         unset UNIVERSAL_SDK_PATH ; \
+         configure_opts= ; \
+         if test "$(ENABLE_LIBCPP)" -ne 0 ; then \
+           configure_opts="$$configure_opts --enable-libcpp"; \
+         fi; \
          $(PROJ_SRC_DIR)/configure --build=$(BUILD_TRIPLE) \
                --host=$(BUILD_TRIPLE) --target=$(BUILD_TRIPLE) \
-               --disable-polly ; \
+               --disable-polly $$configure_opts; \
          cd .. ; \
        fi; \
-       (unset SDKROOT; \
-        $(MAKE) -C BuildTools \
+       ($(MAKE) -C BuildTools \
          BUILD_DIRS_ONLY=1 \
          UNIVERSAL= \
-         ARCH="$(ARCH)" \
+         UNIVERSAL_SDK_PATH= \
+         SDKROOT= \
+         TARGET_NATIVE_ARCH="$(TARGET_NATIVE_ARCH)" \
          TARGETS_TO_BUILD="$(TARGETS_TO_BUILD)" \
+         TARGET_LIBS="$(LIBS)" \
          ENABLE_OPTIMIZED=$(ENABLE_OPTIMIZED) \
          ENABLE_PROFILING=$(ENABLE_PROFILING) \
          ENABLE_COVERAGE=$(ENABLE_COVERAGE) \
@@ -169,7 +177,6 @@ clang-only: all
 tools-only: all
 libs-only: all
 install-clang: install
-install-clang-c: install
 install-libs: install
 
 # If SHOW_DIAGNOSTICS is enabled, clear the diagnostics file first.
@@ -182,11 +189,18 @@ all-local:: clean-diagnostics
 endif
 
 #------------------------------------------------------------------------
-# Make sure the generated headers are up-to-date. This must be kept in
-# sync with the AC_CONFIG_HEADER invocations in autoconf/configure.ac
+# Make sure the generated files are up-to-date. This must be kept in
+# sync with the AC_CONFIG_HEADER and AC_CONFIG_FILE invocations in
+# autoconf/configure.ac.
+# Note that Makefile.config is covered by its own separate rule
+# in Makefile.rules where it can be reused by sub-projects.
 #------------------------------------------------------------------------
 FilesToConfig := \
+  bindings/ocaml/llvm/META.llvm \
+  docs/doxygen.cfg \
+  llvm.spec \
   include/llvm/Config/config.h \
+  include/llvm/Config/llvm-config.h \
   include/llvm/Config/Targets.def \
   include/llvm/Config/AsmPrinters.def \
   include/llvm/Config/AsmParsers.def \
@@ -244,13 +258,26 @@ build-for-llvm-top:
 SVN = svn
 SVN-UPDATE-OPTIONS =
 AWK = awk
-SUB-SVN-DIRS = $(AWK) '/\?\ \ \ \ \ \ / {print $$2}'   \
-               | LC_ALL=C xargs $(SVN) info 2>/dev/null \
-               | $(AWK) '/^Path:\ / {print $$2}'
+
+# Multiline variable defining a recursive function for finding svn repos rooted at
+# a given path. svnup() requires one argument: the root to search from.
+define SUB_SVN_DIRS
+svnup() {
+  dirs=`svn status --no-ignore $$1 | awk '/^(I|\?) / {print $$2}' | LC_ALL=C xargs svn info 2>/dev/null | awk '/^Path:\ / {print $$2}'`;
+  if [ "$$dirs" = "" ]; then
+    return;
+  fi;
+  for f in $$dirs; do
+         echo $$f;
+    svnup $$f;
+  done
+}
+endef
+export SUB_SVN_DIRS
 
 update:
        $(SVN) $(SVN-UPDATE-OPTIONS) update $(LLVM_SRC_ROOT)
-       @ $(SVN) status $(LLVM_SRC_ROOT) | $(SUB-SVN-DIRS) | xargs $(SVN) $(SVN-UPDATE-OPTIONS) update
+       @eval $$SUB_SVN_DIRS; $(SVN) status --no-ignore $(LLVM_SRC_ROOT) | svnup $(LLVM_SRC_ROOT) | xargs $(SVN) $(SVN-UPDATE-OPTIONS) update
 
 happiness: update all check-all