DebugInfo: Simplify solution to avoid DW_AT_artificial on inlined parameters.
[opencl/llvm.git] / lib / CodeGen / AsmPrinter / DwarfUnit.h
index 7025b712f0e7cf982c8f4e5d6ca19612fdc42f29..acb75283530f281b9e909fc33f8402d09d97a65f 100644 (file)
@@ -61,8 +61,6 @@ public:
   void addRange(RangeSpan Range) { Ranges.push_back(Range); }
 };
 
   void addRange(RangeSpan Range) { Ranges.push_back(Range); }
 };
 
-enum AbstractOrInlined { AOI_None, AOI_Inlined, AOI_Abstract };
-
 //===----------------------------------------------------------------------===//
 /// Unit - This dwarf writer support class manages information associated
 /// with a source file.
 //===----------------------------------------------------------------------===//
 /// Unit - This dwarf writer support class manages information associated
 /// with a source file.
@@ -419,7 +417,7 @@ public:
 
   /// constructVariableDIE - Construct a DIE for the given DbgVariable.
   std::unique_ptr<DIE> constructVariableDIE(DbgVariable &DV,
 
   /// constructVariableDIE - Construct a DIE for the given DbgVariable.
   std::unique_ptr<DIE> constructVariableDIE(DbgVariable &DV,
-                                            AbstractOrInlined AbsIn = AOI_None);
+                                            bool Abstract = false);
 
   /// constructSubprogramArguments - Construct function argument DIEs.
   void constructSubprogramArguments(DIE &Buffer, DIArray Args);
 
   /// constructSubprogramArguments - Construct function argument DIEs.
   void constructSubprogramArguments(DIE &Buffer, DIArray Args);
@@ -457,7 +455,7 @@ private:
   /// \brief Construct a DIE for the given DbgVariable without initializing the
   /// DbgVariable's DIE reference.
   std::unique_ptr<DIE> constructVariableDIEImpl(const DbgVariable &DV,
   /// \brief Construct a DIE for the given DbgVariable without initializing the
   /// DbgVariable's DIE reference.
   std::unique_ptr<DIE> constructVariableDIEImpl(const DbgVariable &DV,
-                                                AbstractOrInlined AbsIn);
+                                                bool Abstract);
 
   /// constructTypeDIE - Construct basic type die from DIBasicType.
   void constructTypeDIE(DIE &Buffer, DIBasicType BTy);
 
   /// constructTypeDIE - Construct basic type die from DIBasicType.
   void constructTypeDIE(DIE &Buffer, DIBasicType BTy);