diff --git a/lib/Target/C6000/MCTargetDesc/LLVMBuild.txt b/lib/Target/C6000/MCTargetDesc/LLVMBuild.txt
--- /dev/null
@@ -0,0 +1,23 @@
+;===- ./lib/Target/C6000/MCTargetDesc/LLVMBuild.txt ------------*- Conf -*--===;
+;
+; The LLVM Compiler Infrastructure
+;
+; This file is distributed under the University of Illinois Open Source
+; License. See LICENSE.TXT for details.
+;
+;===------------------------------------------------------------------------===;
+;
+; This is an LLVMBuild description file for the components in this subdirectory.
+;
+; For more information on the LLVMBuild system, please see:
+;
+; http://llvm.org/docs/LLVMBuild.html
+;
+;===------------------------------------------------------------------------===;
+
+[component_0]
+type = Library
+name = C6000Desc
+parent = C6000
+required_libraries = MC C6000Info
+add_to_library_groups = C6000