diff --git a/test/CodeGen/AArch64/arm64-2011-03-17-AsmPrinterCrash.ll b/test/CodeGen/AArch64/arm64-2011-03-17-AsmPrinterCrash.ll
index 091ca116269c5aa036cdf59965256a0eeb832e3a..e57a8c9c14596d1ca20cf42d491d7efcde4f3f74 100644 (file)
unreachable
if.else295: ; preds = %entry
- call void @llvm.dbg.declare(metadata !{i32* %do_tab_convert}, metadata !16, metadata !{i32 786690}), !dbg !18
+ call void @llvm.dbg.declare(metadata !{i32* %do_tab_convert}, metadata !16, metadata !{metadata !"0x102"}), !dbg !18
store i32 0, i32* %do_tab_convert, align 4, !dbg !19
unreachable
}
!llvm.dbg.gv = !{!0}
!llvm.dbg.sp = !{!1, !7, !10, !11, !12}
-!0 = metadata !{i32 589876, i32 0, metadata !1, metadata !"vsplive", metadata !"vsplive", metadata !"", metadata !2, i32 617, metadata !6, i32 1, i32 1, null, null} ; [ DW_TAG_variable ]
-!1 = metadata !{i32 589870, metadata !20, metadata !2, metadata !"drt_vsprintf", metadata !"drt_vsprintf", metadata !"", i32 616, metadata !4, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, null, null, null, null, i32 0} ; [ DW_TAG_subprogram ]
-!2 = metadata !{i32 589865, metadata !20} ; [ DW_TAG_file_type ]
-!3 = metadata !{i32 589841, metadata !20, i32 12, metadata !"clang version 3.0 (http://llvm.org/git/clang.git git:/git/puzzlebox/clang.git/ c4d1aea01c4444eb81bdbf391f1be309127c3cf1)", i1 true, metadata !"", i32 0, metadata !21, metadata !21, null, null, null, metadata !""} ; [ DW_TAG_compile_unit ]
-!4 = metadata !{i32 589845, metadata !20, metadata !2, metadata !"", i32 0, i64 0, i64 0, i32 0, i32 0, null, metadata !5, i32 0, i32 0} ; [ DW_TAG_subroutine_type ]
+!0 = metadata !{metadata !"0x34\00vsplive\00vsplive\00\00617\001\001", metadata !1, metadata !2, metadata !6, null, null} ; [ DW_TAG_variable ]
+!1 = metadata !{metadata !"0x2e\00drt_vsprintf\00drt_vsprintf\00\00616\000\001\000\006\00256\000\000", metadata !20, metadata !2, metadata !4, null, null, null, null, null} ; [ DW_TAG_subprogram ]
+!2 = metadata !{metadata !"0x29", metadata !20} ; [ DW_TAG_file_type ]
+!3 = metadata !{metadata !"0x11\0012\00clang version 3.0 (http://llvm.org/git/clang.git git:/git/puzzlebox/clang.git/ c4d1aea01c4444eb81bdbf391f1be309127c3cf1)\001\00\000\00\000", metadata !20, metadata !21, metadata !21, null, null, null} ; [ DW_TAG_compile_unit ]
+!4 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !20, metadata !2, null, metadata !5, i32 0} ; [ DW_TAG_subroutine_type ]
!5 = metadata !{metadata !6}
-!6 = metadata !{i32 589860, null, metadata !3, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
-!7 = metadata !{i32 589870, metadata !20, metadata !2, metadata !"putc_mem", metadata !"putc_mem", metadata !"", i32 30, metadata !8, i1 true, i1 true, i32 0, i32 0, null, i32 256, i1 false, null, null, null, null, i32 0} ; [ DW_TAG_subprogram ]
-!8 = metadata !{i32 589845, metadata !20, metadata !2, metadata !"", i32 0, i64 0, i64 0, i32 0, i32 0, null, metadata !9, i32 0, i32 0} ; [ DW_TAG_subroutine_type ]
+!6 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, metadata !3} ; [ DW_TAG_base_type ]
+!7 = metadata !{metadata !"0x2e\00putc_mem\00putc_mem\00\0030\001\001\000\006\00256\000\000", metadata !20, metadata !2, metadata !8, null, null, null, null, null} ; [ DW_TAG_subprogram ]
+!8 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !20, metadata !2, null, metadata !9, i32 0} ; [ DW_TAG_subroutine_type ]
!9 = metadata !{null}
-!10 = metadata !{i32 589870, metadata !20, metadata !2, metadata !"print_double", metadata !"print_double", metadata !"", i32 203, metadata !4, i1 true, i1 true, i32 0, i32 0, null, i32 256, i1 false, null, null, null, null, i32 0} ; [ DW_TAG_subprogram ]
-!11 = metadata !{i32 589870, metadata !20, metadata !2, metadata !"print_number", metadata !"print_number", metadata !"", i32 75, metadata !4, i1 true, i1 true, i32 0, i32 0, i32 0, i32 256, i1 false, null, null, null, null, i32 0} ; [ DW_TAG_subprogram ]
-!12 = metadata !{i32 589870, metadata !20, metadata !2, metadata !"get_flags", metadata !"get_flags", metadata !"", i32 508, metadata !8, i1 true, i1 true, i32 0, i32 0, null, i32 256, i1 false, null, null, null, null, i32 0} ; [ DW_TAG_subprogram ]
+!10 = metadata !{metadata !"0x2e\00print_double\00print_double\00\00203\001\001\000\006\00256\000\000", metadata !20, metadata !2, metadata !4, null, null, null, null, null} ; [ DW_TAG_subprogram ]
+!11 = metadata !{metadata !"0x2e\00print_number\00print_number\00\0075\001\001\000\006\00256\000\000", metadata !20, metadata !2, metadata !4, i32 0, null, null, null, null} ; [ DW_TAG_subprogram ]
+!12 = metadata !{metadata !"0x2e\00get_flags\00get_flags\00\00508\001\001\000\006\00256\000\000", metadata !20, metadata !2, metadata !8, null, null, null, null, null} ; [ DW_TAG_subprogram ]
!13 = metadata !{i32 653, i32 5, metadata !14, null}
-!14 = metadata !{i32 589835, metadata !20, metadata !15, i32 652, i32 35, i32 2} ; [ DW_TAG_lexical_block ]
-!15 = metadata !{i32 589835, metadata !20, metadata !1, i32 616, i32 1, i32 0} ; [ DW_TAG_lexical_block ]
-!16 = metadata !{i32 590080, metadata !17, metadata !"do_tab_convert", metadata !2, i32 853, metadata !6, i32 0, null} ; [ DW_TAG_auto_variable ]
-!17 = metadata !{i32 589835, metadata !20, metadata !14, i32 850, i32 12, i32 33} ; [ DW_TAG_lexical_block ]
+!14 = metadata !{metadata !"0xb\00652\0035\002", metadata !20, metadata !15} ; [ DW_TAG_lexical_block ]
+!15 = metadata !{metadata !"0xb\00616\001\000", metadata !20, metadata !1} ; [ DW_TAG_lexical_block ]
+!16 = metadata !{metadata !"0x100\00do_tab_convert\00853\000", metadata !17, metadata !2, metadata !6} ; [ DW_TAG_auto_variable ]
+!17 = metadata !{metadata !"0xb\00850\0012\0033", metadata !20, metadata !14} ; [ DW_TAG_lexical_block ]
!18 = metadata !{i32 853, i32 11, metadata !17, null}
!19 = metadata !{i32 853, i32 29, metadata !17, null}
!20 = metadata !{metadata !"print.i", metadata !"/Volumes/Ebi/echeng/radars/r9146594"}