]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blobdiff - test/CodeGen/X86/2010-02-01-DbgValueCrash.ll
Revert "Revert "DI: Fold constant arguments into a single MDString""
[opencl/llvm.git] / test / CodeGen / X86 / 2010-02-01-DbgValueCrash.ll
index 88ed3fd35a099ea22a58fbd0fe7b853fb7665065..a35efdc1ca01f97722c5686d69404b751b442e6f 100644 (file)
@@ -8,7 +8,7 @@
 
 define i32 @"main(tart.core.String[])->int32"(i32 %args) {
 entry:
-  tail call void @llvm.dbg.value(metadata !14, i64 0, metadata !8, metadata !{i32 786690})
+  tail call void @llvm.dbg.value(metadata !14, i64 0, metadata !8, metadata !{metadata !"0x102"})
   tail call void @"tart.reflect.ComplexType.create->tart.core.Object"(%tart.reflect.ComplexType* @.type.SwitchStmtTest) ; <%tart.core.Object*> [#uses=2]
   ret i32 3
 }
@@ -16,20 +16,20 @@ entry:
 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
 declare void @"tart.reflect.ComplexType.create->tart.core.Object"(%tart.reflect.ComplexType*) nounwind readnone
 
-!0 = metadata !{i32 458769, metadata !15, i32 1, metadata !"4.2.1 (Based on Apple Inc. build 5658) (LLVM build)", i1 true, metadata !"", i32 0, metadata !16, metadata !16, null, null, null, i32 0} ; [ DW_TAG_compile_unit ]
-!1 = metadata !{i32 458790, metadata !15, metadata !0, metadata !"", i32 0, i64 192, i64 64, i64 0, i32 0, metadata !2} ; [ DW_TAG_const_type ]
-!2 = metadata !{i32 458771, metadata !15, metadata !0, metadata !"C", i32 1, i64 192, i64 64, i64 0, i32 0, null, metadata !3, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [C] [line 1, size 192, align 64, offset 0] [def] [from ]
+!0 = metadata !{metadata !"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\001\00\000\00\000", metadata !15, metadata !16, metadata !16, null, null, null} ; [ DW_TAG_compile_unit ]
+!1 = metadata !{metadata !"0x26\00\000\00192\0064\000\000", metadata !15, metadata !0, metadata !2} ; [ DW_TAG_const_type ]
+!2 = metadata !{metadata !"0x13\00C\001\00192\0064\000\000\000", metadata !15, metadata !0, null, metadata !3, null, null, null} ; [ DW_TAG_structure_type ] [C] [line 1, size 192, align 64, offset 0] [def] [from ]
 !3 = metadata !{metadata !4, metadata !6, metadata !7}
-!4 = metadata !{i32 458765, metadata !15, metadata !2, metadata !"x", i32 1, i64 64, i64 64, i64 0, i32 0, metadata !5} ; [ DW_TAG_member ]
-!5 = metadata !{i32 458788, metadata !15, metadata !0, metadata !"double", i32 0, i64 64, i64 64, i64 0, i32 0, i32 4} ; [ DW_TAG_base_type ]
-!6 = metadata !{i32 458765, metadata !15, metadata !2, metadata !"y", i32 1, i64 64, i64 64, i64 64, i32 0, metadata !5} ; [ DW_TAG_member ]
-!7 = metadata !{i32 458765, metadata !15, metadata !2, metadata !"z", i32 1, i64 64, i64 64, i64 128, i32 0, metadata !5} ; [ DW_TAG_member ]
-!8 = metadata !{i32 459008, metadata !9, metadata !"t", metadata !0, i32 5, metadata !2} ; [ DW_TAG_auto_variable ]
-!9 = metadata !{i32 458763, null, metadata !10, i32 0, i32 0, i32 0}        ; [ DW_TAG_lexical_block ]
-!10 = metadata !{i32 458798, i32 0, metadata !0, metadata !"foo", metadata !"foo", metadata !"foo", i32 4, metadata !11, i1 false, i1 true, i32 0, i32 0, null, i32 0, i32 0, null, null, null, null, i32 0} ; [ DW_TAG_subprogram ]
-!11 = metadata !{i32 458773, metadata !15, metadata !0, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !12, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!4 = metadata !{metadata !"0xd\00x\001\0064\0064\000\000", metadata !15, metadata !2, metadata !5} ; [ DW_TAG_member ]
+!5 = metadata !{metadata !"0x24\00double\000\0064\0064\000\000\004", metadata !15, metadata !0} ; [ DW_TAG_base_type ]
+!6 = metadata !{metadata !"0xd\00y\001\0064\0064\0064\000", metadata !15, metadata !2, metadata !5} ; [ DW_TAG_member ]
+!7 = metadata !{metadata !"0xd\00z\001\0064\0064\00128\000", metadata !15, metadata !2, metadata !5} ; [ DW_TAG_member ]
+!8 = metadata !{metadata !"0x100\00t\005\000", metadata !9, metadata !0, metadata !2} ; [ DW_TAG_auto_variable ]
+!9 = metadata !{metadata !"0xb\000\000\000", null, metadata !10}        ; [ DW_TAG_lexical_block ]
+!10 = metadata !{metadata !"0x2e\00foo\00foo\00foo\004\000\001\000\006\000\000\000", i32 0, metadata !0, metadata !11, null, null, null, null, null} ; [ DW_TAG_subprogram ]
+!11 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !15, metadata !0, null, metadata !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
 !12 = metadata !{metadata !13}
-!13 = metadata !{i32 458788, metadata !15, metadata !0, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
+!13 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", metadata !15, metadata !0} ; [ DW_TAG_base_type ]
 !14 = metadata !{%tart.reflect.ComplexType* @.type.SwitchStmtTest}
 !15 = metadata !{metadata !"sm.c", metadata !""}
 !16 = metadata !{i32 0}