diff --git a/test/CodeGen/X86/2012-11-30-regpres-dbg.ll b/test/CodeGen/X86/2012-11-30-regpres-dbg.ll
index 458ce4f07bcf5317db700fef61da613669f5df37..fe3bbc7472f84771bbf80099c6f6f196824faa3c 100644 (file)
unreachable
if.end: ; preds = %entry
- call void @llvm.dbg.declare(metadata !{%struct.btCompoundLeafCallback* %callback}, metadata !3, metadata !{metadata !"0x102"})
+ call void @llvm.dbg.declare(metadata !{%struct.btCompoundLeafCallback* %callback}, metadata !3, metadata !{i32 786690})
%m = getelementptr inbounds %struct.btCompoundLeafCallback* %callback, i64 0, i32 1
store i32 0, i32* undef, align 8
%cmp12447 = icmp sgt i32 undef, 0
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!8}
-!0 = metadata !{metadata !"0x11\004\00clang version 3.3 (trunk 168984) (llvm/trunk 168983)\001\00\000\00\000", metadata !6, null, null, metadata !1, null, null} ; [ DW_TAG_compile_unit ] [MultiSource/Benchmarks/Bullet/MultiSource/Benchmarks/Bullet/btCompoundCollisionAlgorithm.cpp] [DW_LANG_C_plus_plus]
+!0 = metadata !{i32 786449, metadata !6, i32 4, metadata !"clang version 3.3 (trunk 168984) (llvm/trunk 168983)", i1 true, metadata !"", i32 0, null, null, metadata !1, null, null, metadata !""} ; [ DW_TAG_compile_unit ] [MultiSource/Benchmarks/Bullet/MultiSource/Benchmarks/Bullet/btCompoundCollisionAlgorithm.cpp] [DW_LANG_C_plus_plus]
!1 = metadata !{metadata !2}
-!2 = metadata !{metadata !"0x2e\00test\00test\00\000\000\001\000\006\00256\001\001", metadata !6, metadata !5, metadata !7, null, void ()* @test, null, null, null} ; [ DW_TAG_subprogram ] [def] [test]
-!3 = metadata !{metadata !"0x100\00callback\00214\000", null, null, metadata !4} ; [ DW_TAG_auto_variable ] [callback] [line 214]
-!4 = metadata !{metadata !"0x13\00btCompoundLeafCallback\0090\00512\0064\000\000\000", metadata !6, null, null, null, null, null, null} ; [ DW_TAG_structure_type ] [btCompoundLeafCallback] [line 90, size 512, align 64, offset 0] [def] [from ]
-!5 = metadata !{metadata !"0x29", metadata !6} ; [ DW_TAG_file_type ]
+!2 = metadata !{i32 786478, metadata !6, metadata !5, metadata !"test", metadata !"test", null, i32 0, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, void ()* @test, null, null, null, i32 1} ; [ DW_TAG_subprogram ] [def] [test]
+!3 = metadata !{i32 786688, null, metadata !"callback", null, i32 214, metadata !4, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [callback] [line 214]
+!4 = metadata !{i32 786451, metadata !6, null, metadata !"btCompoundLeafCallback", i32 90, i64 512, i64 64, i32 0, i32 0, null, null, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [btCompoundLeafCallback] [line 90, size 512, align 64, offset 0] [def] [from ]
+!5 = metadata !{i32 786473, metadata !6} ; [ DW_TAG_file_type ]
!6 = metadata !{metadata !"MultiSource/Benchmarks/Bullet/btCompoundCollisionAlgorithm.cpp", metadata !"MultiSource/Benchmarks/Bullet"}
-!7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !9, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!8 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!7 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !9, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!8 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
!9 = metadata !{null}