index 8c4678adca9f8a1cbc9e72131ad70d50d25521de..47db82d0904baed33a29391efdf3c3dcf42009dd 100644 (file)
entry:
%a.addr = alloca i32, align 4
store i32 %a, i32* %a.addr, align 4
- call void @llvm.dbg.declare(metadata !{i32* %a.addr}, metadata !11, metadata !{i32 786690}), !dbg !12
+ call void @llvm.dbg.declare(metadata !{i32* %a.addr}, metadata !11, metadata !{metadata !"0x102"}), !dbg !12
%0 = load i32* %a.addr, align 4, !dbg !12
%add = add nsw i32 %0, 1, !dbg !12
ret i32 %add, !dbg !12
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!9, !10}
-!0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1}
+!0 = metadata !{metadata !"0x11\0012\00\000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ]
!1 = metadata !{metadata !"", metadata !""}
!2 = metadata !{}
!3 = metadata !{metadata !4}
-!4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"f", metadata !"f", metadata !"", i32 2, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @f, null, null, metadata !2, i32 2}
-!5 = metadata !{i32 786473, metadata !1}
-!6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null}
+!4 = metadata !{metadata !"0x2e\00f\00f\00\002\000\001\000\006\00256\000\002", metadata !1, metadata !5, metadata !6, null, i32 (i32)* @f, null, null, metadata !2} ; [ DW_TAG_subprogram ]
+!5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ]
+!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ]
!7 = metadata !{metadata !8, metadata !8}
-!8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5}
+!8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
!9 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
-!10 = metadata !{i32 2, metadata !"Debug Info Version", i32 1}
-!11 = metadata !{i32 786689, metadata !4, metadata !"a", metadata !5, i32 16777218, metadata !8, i32 0, i32 0}
+!10 = metadata !{i32 2, metadata !"Debug Info Version", i32 2}
+!11 = metadata !{metadata !"0x101\00a\0016777218\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ]
!12 = metadata !{i32 2, i32 0, metadata !4, null}