diff --git a/test/DebugInfo/2010-06-29-InlinedFnLocalVar.ll b/test/DebugInfo/2010-06-29-InlinedFnLocalVar.ll
index e1e42cd1f2a89daf94cefa955e72e4802f1e33ec..a37385c95b47576381d7d4f1ed46519f31f2e868 100644 (file)
define i32 @bar() nounwind ssp {
entry:
%0 = load i32* @i, align 4, !dbg !17 ; <i32> [#uses=2]
- tail call void @llvm.dbg.value(metadata !{i32 %0}, i64 0, metadata !9, metadata !{metadata !"0x102"}), !dbg !19
- tail call void @llvm.dbg.declare(metadata !29, metadata !10, metadata !{metadata !"0x102"}), !dbg !21
+ tail call void @llvm.dbg.value(metadata i32 %0, i64 0, metadata !9, metadata !{!"0x102"}), !dbg !19
+ tail call void @llvm.dbg.declare(metadata !29, metadata !10, metadata !{!"0x102"}), !dbg !21
%1 = mul nsw i32 %0, %0, !dbg !22 ; <i32> [#uses=2]
store i32 %1, i32* @i, align 4, !dbg !17
ret i32 %1, !dbg !23
!llvm.dbg.cu = !{!2}
!llvm.module.flags = !{!28}
-!0 = metadata !{metadata !"0x2e\00foo\00foo\00\009\001\001\000\006\000\001\009", metadata !27, metadata !1, metadata !3, null, null, null, null, metadata !24} ; [ DW_TAG_subprogram ]
-!1 = metadata !{metadata !"0x29", metadata !27} ; [ DW_TAG_file_type ]
-!2 = metadata !{metadata !"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\001\00\000\00\000", metadata !27, metadata !20, metadata !20, metadata !25, metadata !26, metadata !20} ; [ DW_TAG_compile_unit ]
-!3 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !27, metadata !1, null, metadata !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!4 = metadata !{metadata !5, metadata !5}
-!5 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", metadata !27, metadata !1} ; [ DW_TAG_base_type ]
-!6 = metadata !{metadata !"0x2e\00bar\00bar\00bar\0014\000\001\000\006\000\001\000", metadata !27, metadata !1, metadata !7, null, i32 ()* @bar, null, null, null} ; [ DW_TAG_subprogram ]
-!7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !27, metadata !1, null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!8 = metadata !{metadata !5}
-!9 = metadata !{metadata !"0x101\00j\009\000", metadata !0, metadata !1, metadata !5} ; [ DW_TAG_arg_variable ]
-!10 = metadata !{metadata !"0x100\00xyz\0010\000", metadata !11, metadata !1, metadata !12} ; [ DW_TAG_auto_variable ]
-!11 = metadata !{metadata !"0xb\009\000\000", metadata !1, metadata !0} ; [ DW_TAG_lexical_block ]
-!12 = metadata !{metadata !"0x13\00X\0010\0064\0032\000\000\000", metadata !27, metadata !0, null, metadata !13, null, null, null} ; [ DW_TAG_structure_type ] [X] [line 10, size 64, align 32, offset 0] [def] [from ]
-!13 = metadata !{metadata !14, metadata !15}
-!14 = metadata !{metadata !"0xd\00a\0010\0032\0032\000\000", metadata !27, metadata !12, metadata !5} ; [ DW_TAG_member ]
-!15 = metadata !{metadata !"0xd\00b\0010\0032\0032\0032\000", metadata !27, metadata !12, metadata !5} ; [ DW_TAG_member ]
-!16 = metadata !{metadata !"0x34\00i\00i\00\005\000\001", metadata !1, metadata !1, metadata !5, i32* @i, null} ; [ DW_TAG_variable ]
-!17 = metadata !{i32 15, i32 0, metadata !18, null}
-!18 = metadata !{metadata !"0xb\0014\000\001", metadata !1, metadata !6} ; [ DW_TAG_lexical_block ]
-!19 = metadata !{i32 9, i32 0, metadata !0, metadata !17}
-!20 = metadata !{}
-!21 = metadata !{i32 9, i32 0, metadata !11, metadata !17}
-!22 = metadata !{i32 11, i32 0, metadata !11, metadata !17}
-!23 = metadata !{i32 16, i32 0, metadata !18, null}
-!24 = metadata !{metadata !9, metadata !10}
-!25 = metadata !{metadata !0, metadata !6}
-!26 = metadata !{metadata !16}
-!27 = metadata !{metadata !"bar.c", metadata !"/tmp/"}
-!28 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
-!29 = metadata !{null}
+!0 = !{!"0x2e\00foo\00foo\00\009\001\001\000\006\000\001\009", !27, !1, !3, null, null, null, null, !24} ; [ DW_TAG_subprogram ]
+!1 = !{!"0x29", !27} ; [ DW_TAG_file_type ]
+!2 = !{!"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\001\00\000\00\000", !27, !20, !20, !25, !26, !20} ; [ DW_TAG_compile_unit ]
+!3 = !{!"0x15\00\000\000\000\000\000\000", !27, !1, null, !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!4 = !{!5, !5}
+!5 = !{!"0x24\00int\000\0032\0032\000\000\005", !27, !1} ; [ DW_TAG_base_type ]
+!6 = !{!"0x2e\00bar\00bar\00bar\0014\000\001\000\006\000\001\000", !27, !1, !7, null, i32 ()* @bar, null, null, null} ; [ DW_TAG_subprogram ]
+!7 = !{!"0x15\00\000\000\000\000\000\000", !27, !1, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!8 = !{!5}
+!9 = !{!"0x101\00j\009\000", !0, !1, !5} ; [ DW_TAG_arg_variable ]
+!10 = !{!"0x100\00xyz\0010\000", !11, !1, !12} ; [ DW_TAG_auto_variable ]
+!11 = !{!"0xb\009\000\000", !1, !0} ; [ DW_TAG_lexical_block ]
+!12 = !{!"0x13\00X\0010\0064\0032\000\000\000", !27, !0, null, !13, null, null, null} ; [ DW_TAG_structure_type ] [X] [line 10, size 64, align 32, offset 0] [def] [from ]
+!13 = !{!14, !15}
+!14 = !{!"0xd\00a\0010\0032\0032\000\000", !27, !12, !5} ; [ DW_TAG_member ]
+!15 = !{!"0xd\00b\0010\0032\0032\0032\000", !27, !12, !5} ; [ DW_TAG_member ]
+!16 = !{!"0x34\00i\00i\00\005\000\001", !1, !1, !5, i32* @i, null} ; [ DW_TAG_variable ]
+!17 = !{i32 15, i32 0, !18, null}
+!18 = !{!"0xb\0014\000\001", !1, !6} ; [ DW_TAG_lexical_block ]
+!19 = !{i32 9, i32 0, !0, !17}
+!20 = !{}
+!21 = !{i32 9, i32 0, !11, !17}
+!22 = !{i32 11, i32 0, !11, !17}
+!23 = !{i32 16, i32 0, !18, null}
+!24 = !{!9, !10}
+!25 = !{!0, !6}
+!26 = !{!16}
+!27 = !{!"bar.c", !"/tmp/"}
+!28 = !{i32 1, !"Debug Info Version", i32 2}
+!29 = !{null}