index e9dd4287d0d1a3816b41274e5c3a29611c42d126..049428149da1ac5fe3835d98f60ad84917f98ac8 100644 (file)
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!10}
-!0 = metadata !{metadata !"0x11\0012\00clang version 3.3 \000\00\000\00\000", metadata !9, metadata !1, metadata !1, metadata !2, metadata !1, metadata !1} ; [ DW_TAG_compile_unit ] [/home/timnor01/llvm/build/tmp.c] [DW_LANG_C99]
-!1 = metadata !{}
-!2 = metadata !{metadata !3}
-!3 = metadata !{metadata !"0x2e\00main\00main\00\001\000\001\000\006\000\000\001", metadata !9, metadata !4, metadata !5, null, i32 ()* @main, null, null, metadata !1} ; [ DW_TAG_subprogram ] [line 1] [def] [main]
-!4 = metadata !{metadata !"0x29", metadata !9} ; [ DW_TAG_file_type ]
-!5 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !6, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!6 = metadata !{metadata !7}
-!7 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!8 = metadata !{i32 2, i32 0, metadata !3, null}
-!9 = metadata !{metadata !"tmp.c", metadata !"/home/tim/llvm/build"}
-!10 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!0 = !{!"0x11\0012\00clang version 3.3 \000\00\000\00\000", !9, !1, !1, !2, !1, !1} ; [ DW_TAG_compile_unit ] [/home/timnor01/llvm/build/tmp.c] [DW_LANG_C99]
+!1 = !{}
+!2 = !{!3}
+!3 = !{!"0x2e\00main\00main\00\001\000\001\000\006\000\000\001", !9, !4, !5, null, i32 ()* @main, null, null, !1} ; [ DW_TAG_subprogram ] [line 1] [def] [main]
+!4 = !{!"0x29", !9} ; [ DW_TAG_file_type ]
+!5 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !6, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!6 = !{!7}
+!7 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!8 = !{i32 2, i32 0, !3, null}
+!9 = !{!"tmp.c", !"/home/tim/llvm/build"}
+!10 = !{i32 1, !"Debug Info Version", i32 2}