index b9adb453b6aff14b87ef2ab87bf26ff9d232de34..b6b636feb640fe306cc45e27e95ada912f519a52 100644 (file)
; Function Attrs: nounwind ssp
define i32 @return_five_int(%struct.five* %f) #0 {
entry:
- call void @llvm.dbg.declare(metadata !{%struct.five* %f}, metadata !17, metadata !{metadata !"0x102"}), !dbg !18
+ call void @llvm.dbg.declare(metadata %struct.five* %f, metadata !17, metadata !{!"0x102"}), !dbg !18
%a = getelementptr inbounds %struct.five* %f, i32 0, i32 0, !dbg !19
%0 = load i32* %a, align 4, !dbg !19
ret i32 %0, !dbg !19
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!16, !20}
-!0 = metadata !{metadata !"0x11\0012\00LLVM version 3.4 \000\00\000\00\000", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [struct_by_value.c] [DW_LANG_C99]
-!1 = metadata !{metadata !"struct_by_value.c", metadata !""}
-!2 = metadata !{}
-!3 = metadata !{metadata !4}
-!4 = metadata !{metadata !"0x2e\00return_five_int\00return_five_int\00\0013\000\001\000\006\00256\000\0014", metadata !1, metadata !5, metadata !6, null, i32 (%struct.five*)* @return_five_int, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 13] [def] [scope 14] [return_five_int]
-!5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [struct_by_value.c]
-!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!7 = metadata !{metadata !8, metadata !9}
-!8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!9 = metadata !{metadata !"0x13\00five\001\00160\0032\000\000\000", metadata !1, null, null, metadata !10, null, null, null} ; [ DW_TAG_structure_type ] [five] [line 1, size 160, align 32, offset 0] [def] [from ]
-!10 = metadata !{metadata !11, metadata !12, metadata !13, metadata !14, metadata !15}
-!11 = metadata !{metadata !"0xd\00a\003\0032\0032\000\000", metadata !1, metadata !9, metadata !8} ; [ DW_TAG_member ] [a] [line 3, size 32, align 32, offset 0] [from int]
-!12 = metadata !{metadata !"0xd\00b\004\0032\0032\0032\000", metadata !1, metadata !9, metadata !8} ; [ DW_TAG_member ] [b] [line 4, size 32, align 32, offset 32] [from int]
-!13 = metadata !{metadata !"0xd\00c\005\0032\0032\0064\000", metadata !1, metadata !9, metadata !8} ; [ DW_TAG_member ] [c] [line 5, size 32, align 32, offset 64] [from int]
-!14 = metadata !{metadata !"0xd\00d\006\0032\0032\0096\000", metadata !1, metadata !9, metadata !8} ; [ DW_TAG_member ] [d] [line 6, size 32, align 32, offset 96] [from int]
-!15 = metadata !{metadata !"0xd\00e\007\0032\0032\00128\000", metadata !1, metadata !9, metadata !8} ; [ DW_TAG_member ] [e] [line 7, size 32, align 32, offset 128] [from int]
-!16 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
-!17 = metadata !{metadata !"0x101\00f\0016777229\008192", metadata !4, metadata !5, metadata !9} ; [ DW_TAG_arg_variable ] [f] [line 13]
-!18 = metadata !{i32 13, i32 0, metadata !4, null}
-!19 = metadata !{i32 16, i32 0, metadata !4, null}
-!20 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!0 = !{!"0x11\0012\00LLVM version 3.4 \000\00\000\00\000", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [struct_by_value.c] [DW_LANG_C99]
+!1 = !{!"struct_by_value.c", !""}
+!2 = !{}
+!3 = !{!4}
+!4 = !{!"0x2e\00return_five_int\00return_five_int\00\0013\000\001\000\006\00256\000\0014", !1, !5, !6, null, i32 (%struct.five*)* @return_five_int, null, null, !2} ; [ DW_TAG_subprogram ] [line 13] [def] [scope 14] [return_five_int]
+!5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [struct_by_value.c]
+!6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!7 = !{!8, !9}
+!8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!9 = !{!"0x13\00five\001\00160\0032\000\000\000", !1, null, null, !10, null, null, null} ; [ DW_TAG_structure_type ] [five] [line 1, size 160, align 32, offset 0] [def] [from ]
+!10 = !{!11, !12, !13, !14, !15}
+!11 = !{!"0xd\00a\003\0032\0032\000\000", !1, !9, !8} ; [ DW_TAG_member ] [a] [line 3, size 32, align 32, offset 0] [from int]
+!12 = !{!"0xd\00b\004\0032\0032\0032\000", !1, !9, !8} ; [ DW_TAG_member ] [b] [line 4, size 32, align 32, offset 32] [from int]
+!13 = !{!"0xd\00c\005\0032\0032\0064\000", !1, !9, !8} ; [ DW_TAG_member ] [c] [line 5, size 32, align 32, offset 64] [from int]
+!14 = !{!"0xd\00d\006\0032\0032\0096\000", !1, !9, !8} ; [ DW_TAG_member ] [d] [line 6, size 32, align 32, offset 96] [from int]
+!15 = !{!"0xd\00e\007\0032\0032\00128\000", !1, !9, !8} ; [ DW_TAG_member ] [e] [line 7, size 32, align 32, offset 128] [from int]
+!16 = !{i32 2, !"Dwarf Version", i32 2}
+!17 = !{!"0x101\00f\0016777229\008192", !4, !5, !9} ; [ DW_TAG_arg_variable ] [f] [line 13]
+!18 = !{i32 13, i32 0, !4, null}
+!19 = !{i32 16, i32 0, !4, null}
+!20 = !{i32 1, !"Debug Info Version", i32 2}