index 0378c7514d846723786581d390e2810b73d214e1..2522f1274d3f2778bc11e1911dec05465afa3cee 100644 (file)
; Function Attrs: nounwind optsize readnone
define void @run(float %r) #0 {
entry:
- tail call void @llvm.dbg.declare(metadata !{float %r}, metadata !11), !dbg !22
+ tail call void @llvm.dbg.declare(metadata !{float %r}, metadata !11, metadata !{i32 786690}), !dbg !22
%conv = fptosi float %r to i32, !dbg !23
- tail call void @llvm.dbg.declare(metadata !{i32 %conv}, metadata !12), !dbg !23
+ tail call void @llvm.dbg.declare(metadata !{i32 %conv}, metadata !12, metadata !{i32 786690}), !dbg !23
%vla = alloca float, i32 %conv, align 4, !dbg !24
- tail call void @llvm.dbg.declare(metadata !{float* %vla}, metadata !14), !dbg !24
+ tail call void @llvm.dbg.declare(metadata !{float* %vla}, metadata !14, metadata !{i32 786690}), !dbg !24
; The VLA alloca should be described by a dbg.declare:
-; CHECK: call void @llvm.dbg.declare(metadata !{float* %vla}, metadata ![[VLA:.*]])
+; CHECK: call void @llvm.dbg.declare(metadata !{float* %vla}, metadata ![[VLA:.*]], metadata {{.*}})
; The VLA alloca and following store into the array should not be lowered to like this:
; CHECK-NOT: call void @llvm.dbg.value(metadata !{float %r}, i64 0, metadata ![[VLA]])
; the backend interprets this as "vla has the location of %r".
store float %r, float* %vla, align 4, !dbg !25, !tbaa !26
- tail call void @llvm.dbg.value(metadata !2, i64 0, metadata !18), !dbg !30
+ tail call void @llvm.dbg.value(metadata !2, i64 0, metadata !18, metadata !{i32 786690}), !dbg !30
%cmp8 = icmp sgt i32 %conv, 0, !dbg !30
br i1 %cmp8, label %for.body, label %for.end, !dbg !30
%div = fdiv float %0, %r, !dbg !31
store float %div, float* %arrayidx2, align 4, !dbg !31, !tbaa !26
%inc = add nsw i32 %i.09, 1, !dbg !30
- tail call void @llvm.dbg.value(metadata !{i32 %inc}, i64 0, metadata !18), !dbg !30
+ tail call void @llvm.dbg.value(metadata !{i32 %inc}, i64 0, metadata !18, metadata !{i32 786690}), !dbg !30
%exitcond = icmp eq i32 %inc, %conv, !dbg !30
br i1 %exitcond, label %for.end, label %for.body.for.body_crit_edge, !dbg !30
}
; Function Attrs: nounwind readnone
-declare void @llvm.dbg.declare(metadata, metadata) #1
+declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
; Function Attrs: nounwind readnone
-declare void @llvm.dbg.value(metadata, i64, metadata) #1
+declare void @llvm.dbg.value(metadata, i64, metadata, metadata) #1
attributes #0 = { nounwind optsize readnone "less-precise-fpmad"="false" "no-frame-pointer-elim"="false" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "no-realign-stack" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
attributes #1 = { nounwind readnone }