index 0120045d512403918d7635d04ad9d056c6b1811a..fddd63226ea58bd514dc8217ceed527de51e8034 100644 (file)
define void @_Z3foov() optsize ssp {
entry:
%call = tail call float @_Z3barv() optsize, !dbg !11
- tail call void @llvm.dbg.value(metadata !{float %call}, i64 0, metadata !5, metadata !{metadata !"0x102"}), !dbg !11
+ tail call void @llvm.dbg.value(metadata float %call, i64 0, metadata !5, metadata !{!"0x102"}), !dbg !11
%call16 = tail call float @_Z2f2v() optsize, !dbg !12
%cmp7 = fcmp olt float %call, %call16, !dbg !12
br i1 %cmp7, label %for.body, label %for.end, !dbg !12
@@ -40,24 +40,24 @@ declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnon
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!20}
-!0 = metadata !{metadata !"0x11\004\00clang version 3.0 (trunk 130845)\001\00\000\00\001", metadata !18, metadata !19, metadata !19, metadata !16, null, null} ; [ DW_TAG_compile_unit ]
-!1 = metadata !{metadata !"0x2e\00foo\00foo\00_Z3foov\005\000\001\000\006\00256\001\005", metadata !18, metadata !2, metadata !3, null, void ()* @_Z3foov, null, null, metadata !17} ; [ DW_TAG_subprogram ] [line 5] [def] [foo]
-!2 = metadata !{metadata !"0x29", metadata !18} ; [ DW_TAG_file_type ]
-!3 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !18, metadata !2, null, metadata !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!4 = metadata !{null}
-!5 = metadata !{metadata !"0x100\00k\006\000", metadata !6, metadata !2, metadata !7} ; [ DW_TAG_auto_variable ]
-!6 = metadata !{metadata !"0xb\005\0012\000", metadata !18, metadata !1} ; [ DW_TAG_lexical_block ]
-!7 = metadata !{metadata !"0x24\00float\000\0032\0032\000\000\004", null, metadata !0} ; [ DW_TAG_base_type ]
-!8 = metadata !{metadata !"0x100\00y\008\000", metadata !9, metadata !2, metadata !7} ; [ DW_TAG_auto_variable ]
-!9 = metadata !{metadata !"0xb\007\0025\002", metadata !18, metadata !10} ; [ DW_TAG_lexical_block ]
-!10 = metadata !{metadata !"0xb\007\003\001", metadata !18, metadata !6} ; [ DW_TAG_lexical_block ]
-!11 = metadata !{i32 6, i32 18, metadata !6, null}
-!12 = metadata !{i32 7, i32 3, metadata !6, null}
-!13 = metadata !{i32 8, i32 20, metadata !9, null}
-!14 = metadata !{i32 7, i32 20, metadata !10, null}
-!15 = metadata !{i32 10, i32 1, metadata !6, null}
-!16 = metadata !{metadata !1}
-!17 = metadata !{metadata !5, metadata !8}
-!18 = metadata !{metadata !"k.cc", metadata !"/private/tmp"}
-!19 = metadata !{i32 0}
-!20 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!0 = !{!"0x11\004\00clang version 3.0 (trunk 130845)\001\00\000\00\001", !18, !19, !19, !16, null, null} ; [ DW_TAG_compile_unit ]
+!1 = !{!"0x2e\00foo\00foo\00_Z3foov\005\000\001\000\006\00256\001\005", !18, !2, !3, null, void ()* @_Z3foov, null, null, !17} ; [ DW_TAG_subprogram ] [line 5] [def] [foo]
+!2 = !{!"0x29", !18} ; [ DW_TAG_file_type ]
+!3 = !{!"0x15\00\000\000\000\000\000\000", !18, !2, null, !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!4 = !{null}
+!5 = !{!"0x100\00k\006\000", !6, !2, !7} ; [ DW_TAG_auto_variable ]
+!6 = !{!"0xb\005\0012\000", !18, !1} ; [ DW_TAG_lexical_block ]
+!7 = !{!"0x24\00float\000\0032\0032\000\000\004", null, !0} ; [ DW_TAG_base_type ]
+!8 = !{!"0x100\00y\008\000", !9, !2, !7} ; [ DW_TAG_auto_variable ]
+!9 = !{!"0xb\007\0025\002", !18, !10} ; [ DW_TAG_lexical_block ]
+!10 = !{!"0xb\007\003\001", !18, !6} ; [ DW_TAG_lexical_block ]
+!11 = !{i32 6, i32 18, !6, null}
+!12 = !{i32 7, i32 3, !6, null}
+!13 = !{i32 8, i32 20, !9, null}
+!14 = !{i32 7, i32 20, !10, null}
+!15 = !{i32 10, i32 1, !6, null}
+!16 = !{!1}
+!17 = !{!5, !8}
+!18 = !{!"k.cc", !"/private/tmp"}
+!19 = !{i32 0}
+!20 = !{i32 1, !"Debug Info Version", i32 2}