diff --git a/test/DebugInfo/ARM/selectiondag-deadcode.ll b/test/DebugInfo/ARM/selectiondag-deadcode.ll
index 0626d2f1f66632a69cdd8b218762358f265f240a..a974692a8297281b8ade9a838dcc4f261b67cfe9 100644 (file)
; and SelectionDAGISel crashes. It should definitely not
; crash. Drop the dbg_value instead.
; CHECK-NOT: "matrix"
- tail call void @llvm.dbg.declare(metadata %class.Matrix3.0.6.10* %agg.result, metadata !45, metadata !{!"0x102"})
+ tail call void @llvm.dbg.declare(metadata %class.Matrix3.0.6.10* %agg.result, metadata !45, metadata !{!"0x102\006"})
%2 = getelementptr inbounds %class.Matrix3.0.6.10* %agg.result, i32 0, i32 0, i32 8
ret void
}
!39 = !{!"0x2e\00GetMatrix\00GetMatrix\00_Z9GetMatrixv\0032\000\001\000\006\00256\001\0032", !5, !40, !41, null, void (%class.Matrix3.0.6.10*)* @_Z9GetMatrixv, null, null, null} ; [ DW_TAG_subprogram ] [line 32] [def] [GetMatrix]
!40 = !{!"0x29", !5} ; [ DW_TAG_file_type ] [/Volumes/Data/radar/15094721/test.ii]
!41 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, null, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!45 = !{!"0x100\00matrix\0035\008192", !39, !40, !4} ; [ DW_TAG_auto_variable ] [matrix] [line 35]
+!45 = !{!"0x100\00matrix\0035\000", !39, !40, !4} ; [ DW_TAG_auto_variable ] [matrix] [line 35]