diff --git a/test/DebugInfo/COFF/tail-call-without-lexical-scopes.ll b/test/DebugInfo/COFF/tail-call-without-lexical-scopes.ll
index 8db2fd0b2f499e6d19b9f35f3e6836ad7183e89d..a32164e3ac55f420095fad41e0869d7ab1e96233 100644 (file)
!llvm.module.flags = !{!8, !9}
!llvm.ident = !{!10}
-!0 = metadata !{metadata !"0x11\004\00clang version 3.5.0 \001\00\000\00\002", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [D:\/test.cpp] [DW_LANG_C_plus_plus]
-!1 = metadata !{metadata !"test.cpp", metadata !"D:\5C"}
-!2 = metadata !{}
-!3 = metadata !{metadata !4, metadata !7}
-!4 = metadata !{metadata !"0x2e\00spam\00spam\00\007\000\001\000\006\00256\001\007", metadata !1, metadata !5, metadata !6, null, void ()* @"\01?spam@@YAXXZ", null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 7] [def] [spam]
-!5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [D:\/test.cpp]
-!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !2, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!7 = metadata !{metadata !"0x2e\00bar\00bar\00\003\001\001\000\006\00256\001\003", metadata !1, metadata !5, metadata !6, null, null, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 3] [local] [def] [bar]
-!8 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
-!9 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
-!10 = metadata !{metadata !"clang version 3.5.0 "}
-!11 = metadata !{i32 8, i32 0, metadata !4, null}
-!12 = metadata !{i32 9, i32 0, metadata !4, null}
-!13 = metadata !{i32 4, i32 0, metadata !7, null}
-!14 = metadata !{i32 5, i32 0, metadata !7, null}
+!0 = !{!"0x11\004\00clang version 3.5.0 \001\00\000\00\002", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [D:\/test.cpp] [DW_LANG_C_plus_plus]
+!1 = !{!"test.cpp", !"D:\5C"}
+!2 = !{}
+!3 = !{!4, !7}
+!4 = !{!"0x2e\00spam\00spam\00\007\000\001\000\006\00256\001\007", !1, !5, !6, null, void ()* @"\01?spam@@YAXXZ", null, null, !2} ; [ DW_TAG_subprogram ] [line 7] [def] [spam]
+!5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [D:\/test.cpp]
+!6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !2, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!7 = !{!"0x2e\00bar\00bar\00\003\001\001\000\006\00256\001\003", !1, !5, !6, null, null, null, null, !2} ; [ DW_TAG_subprogram ] [line 3] [local] [def] [bar]
+!8 = !{i32 2, !"Dwarf Version", i32 4}
+!9 = !{i32 1, !"Debug Info Version", i32 2}
+!10 = !{!"clang version 3.5.0 "}
+!11 = !{i32 8, i32 0, !4, null}
+!12 = !{i32 9, i32 0, !4, null}
+!13 = !{i32 4, i32 0, !7, null}
+!14 = !{i32 5, i32 0, !7, null}