index 66066dddb8a8c7cd02f0387e568fe32202fd46d1..9c182134bbb362b3441dd20e528f76622faba120 100644 (file)
@@ -55,17 +55,17 @@ attributes #1 = { "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "n
!llvm.module.flags = !{!9, !10}
!llvm.ident = !{!11}
-!0 = metadata !{metadata !"0x11\0012\00clang version 3.5 (http://llvm.org/git/clang.git 6a0714fee07fb7c4e32d3972b4fe2ce2f5678cf4) (llvm/ 672e88e934757f76d5c5e5258be41e7615094844)\000\00\000\00\000", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/home/venkatra/work/benchmarks/test/hello/hello.c] [DW_LANG_C99]
-!1 = metadata !{metadata !"hello.c", metadata !"/home/venkatra/work/benchmarks/test/hello"}
-!2 = metadata !{}
-!3 = metadata !{metadata !4}
-!4 = metadata !{metadata !"0x2e\00main\00main\00\003\000\001\000\006\00256\000\004", metadata !1, metadata !5, metadata !6, null, i32 ()* @main, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 3] [def] [scope 4] [main]
-!5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [/home/venkatra/work/benchmarks/test/hello/hello.c]
-!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!7 = metadata !{metadata !8}
-!8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!9 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
-!10 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
-!11 = metadata !{metadata !"clang version 3.5 (http://llvm.org/git/clang.git 6a0714fee07fb7c4e32d3972b4fe2ce2f5678cf4) (llvm/ 672e88e934757f76d5c5e5258be41e7615094844)"}
-!12 = metadata !{i32 5, i32 0, metadata !4, null}
-!13 = metadata !{i32 6, i32 0, metadata !4, null}
+!0 = !{!"0x11\0012\00clang version 3.5 (http://llvm.org/git/clang.git 6a0714fee07fb7c4e32d3972b4fe2ce2f5678cf4) (llvm/ 672e88e934757f76d5c5e5258be41e7615094844)\000\00\000\00\000", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/home/venkatra/work/benchmarks/test/hello/hello.c] [DW_LANG_C99]
+!1 = !{!"hello.c", !"/home/venkatra/work/benchmarks/test/hello"}
+!2 = !{}
+!3 = !{!4}
+!4 = !{!"0x2e\00main\00main\00\003\000\001\000\006\00256\000\004", !1, !5, !6, null, i32 ()* @main, null, null, !2} ; [ DW_TAG_subprogram ] [line 3] [def] [scope 4] [main]
+!5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/home/venkatra/work/benchmarks/test/hello/hello.c]
+!6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!7 = !{!8}
+!8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!9 = !{i32 2, !"Dwarf Version", i32 4}
+!10 = !{i32 1, !"Debug Info Version", i32 2}
+!11 = !{!"clang version 3.5 (http://llvm.org/git/clang.git 6a0714fee07fb7c4e32d3972b4fe2ce2f5678cf4) (llvm/ 672e88e934757f76d5c5e5258be41e7615094844)"}
+!12 = !{i32 5, i32 0, !4, null}
+!13 = !{i32 6, i32 0, !4, null}