index 4f45f367448f49046e99194e4489335c86632fd7..30a33e303b331e040285dbd5c42f2c8278f7a615 100644 (file)
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!28}
-!0 = metadata !{i32 786449, metadata !27, i32 4, metadata !"clang version 3.0 ()", i1 false, metadata !"", i32 0, metadata !1, metadata !1, metadata !3, metadata !18, metadata !1, metadata !""} ; [ DW_TAG_compile_unit ]
+!0 = metadata !{metadata !"0x11\004\00clang version 3.0 ()\000\00\000\00\000", metadata !27, metadata !1, metadata !1, metadata !3, metadata !18, metadata !1} ; [ DW_TAG_compile_unit ]
!1 = metadata !{}
!3 = metadata !{metadata !5}
-!5 = metadata !{i32 720942, metadata !6, null, metadata !"bar", metadata !"bar", metadata !"_ZN3foo3barEv", i32 4, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void ()* @_ZN3foo3barEv, null, metadata !11, null, i32 4} ; [ DW_TAG_subprogram ] [line 4] [def] [bar]
-!6 = metadata !{i32 720937, metadata !27} ; [ DW_TAG_file_type ]
-!7 = metadata !{i32 720917, i32 0, null, i32 0, i32 0, i64 0, i64 0, i32 0, i32 0, null, metadata !8, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!5 = metadata !{metadata !"0x2e\00bar\00bar\00_ZN3foo3barEv\004\000\001\000\006\00256\000\004", metadata !6, null, metadata !7, null, void ()* @_ZN3foo3barEv, null, metadata !11, null} ; [ DW_TAG_subprogram ] [line 4] [def] [bar]
+!6 = metadata !{metadata !"0x29", metadata !27} ; [ DW_TAG_file_type ]
+!7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!8 = metadata !{null, metadata !9}
-!9 = metadata !{i32 786447, i32 0, null, i32 0, i32 0, i64 64, i64 64, i64 0, i32 64, metadata !10} ; [ DW_TAG_pointer_type ]
-!10 = metadata !{i32 786451, metadata !27, null, metadata !"foo", i32 1, i64 0, i64 0, i32 0, i32 4, null, null, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [foo] [line 1, size 0, align 0, offset 0] [decl] [from ]
-!11 = metadata !{i32 720942, metadata !6, metadata !12, metadata !"bar", metadata !"bar", metadata !"_ZN3foo3barEv", i32 2, metadata !7, i1 false, i1 false, i32 0, i32 0, null, i32 256, i1 false, null, null, i32 0, null, i32 2} ; [ DW_TAG_subprogram ]
-!12 = metadata !{i32 720898, metadata !27, null, metadata !"foo", i32 1, i64 8, i64 8, i32 0, i32 0, null, metadata !13, i32 0, null, null} ; [ DW_TAG_class_type ]
+!9 = metadata !{metadata !"0xf\00\000\0064\0064\000\0064", i32 0, null, metadata !10} ; [ DW_TAG_pointer_type ]
+!10 = metadata !{metadata !"0x13\00foo\001\000\000\000\004\000", metadata !27, null, null, null, null, null, null} ; [ DW_TAG_structure_type ] [foo] [line 1, size 0, align 0, offset 0] [decl] [from ]
+!11 = metadata !{metadata !"0x2e\00bar\00bar\00_ZN3foo3barEv\002\000\000\000\006\00256\000\002", metadata !6, metadata !12, metadata !7, null, null, null, i32 0, null} ; [ DW_TAG_subprogram ]
+!12 = metadata !{metadata !"0x2\00foo\001\008\008\000\000\000", metadata !27, null, null, metadata !13, null, null} ; [ DW_TAG_class_type ]
!13 = metadata !{metadata !11}
!18 = metadata !{metadata !20}
-!20 = metadata !{i32 720948, i32 0, metadata !5, metadata !"x", metadata !"x", metadata !"", metadata !6, i32 5, metadata !21, i32 1, i32 1, i32* @_ZZN3foo3barEvE1x, null} ; [ DW_TAG_variable ]
-!21 = metadata !{i32 720934, null, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, metadata !22} ; [ DW_TAG_const_type ]
-!22 = metadata !{i32 720932, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
+!20 = metadata !{metadata !"0x34\00x\00x\00\005\001\001", metadata !5, metadata !6, metadata !21, i32* @_ZZN3foo3barEvE1x, null} ; [ DW_TAG_variable ]
+!21 = metadata !{metadata !"0x26\00\000\000\000\000\000", null, null, metadata !22} ; [ DW_TAG_const_type ]
+!22 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
!25 = metadata !{i32 6, i32 1, metadata !26, null}
-!26 = metadata !{i32 786443, metadata !6, metadata !5, i32 4, i32 17, i32 0} ; [ DW_TAG_lexical_block ]
+!26 = metadata !{metadata !"0xb\004\0017\000", metadata !6, metadata !5} ; [ DW_TAG_lexical_block ]
!27 = metadata !{metadata !"nsNativeAppSupportBase.ii", metadata !"/Users/espindola/mozilla-central/obj-x86_64-apple-darwin11.2.0/toolkit/library"}
-!28 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
+!28 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}