index 779db484b9066657ac7ce6d572cfa1553ff7bb2e..e75481bd39173423a151771fabdf6f04bdce8697 100644 (file)
; Function Attrs: nounwind uwtable
define void @_Z4func3fooS_(%struct.foo* %f, %struct.foo* %g) #0 {
entry:
- call void @llvm.dbg.declare(metadata !{%struct.foo* %f}, metadata !19, metadata !{metadata !"0x102"}), !dbg !20
- call void @llvm.dbg.declare(metadata !{%struct.foo* %g}, metadata !21, metadata !{metadata !"0x102"}), !dbg !20
+ call void @llvm.dbg.declare(metadata !{%struct.foo* %f}, metadata !19, metadata !{i32 786690}), !dbg !20
+ call void @llvm.dbg.declare(metadata !{%struct.foo* %g}, metadata !21, metadata !{i32 786690}), !dbg !20
%i = getelementptr inbounds %struct.foo* %f, i32 0, i32 0, !dbg !22
%0 = load i32* %i, align 4, !dbg !22
%inc = add nsw i32 %0, 1, !dbg !22
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!24}
-!0 = metadata !{metadata !"0x11\004\00clang version 3.4 \000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/blaikie/dev/scratch/scratch.cpp] [DW_LANG_C_plus_plus]
+!0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.4 ", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/blaikie/dev/scratch/scratch.cpp] [DW_LANG_C_plus_plus]
!1 = metadata !{metadata !"scratch.cpp", metadata !"/usr/local/google/home/blaikie/dev/scratch"}
!2 = metadata !{}
!3 = metadata !{metadata !4}
-!4 = metadata !{metadata !"0x2e\00func\00func\00_Z4func3fooS_\006\000\001\000\006\00256\000\006", metadata !1, metadata !5, metadata !6, null, void (%struct.foo*, %struct.foo*)* @_Z4func3fooS_, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 6] [def] [func]
-!5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [/usr/local/google/home/blaikie/dev/scratch/scratch.cpp]
-!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"func", metadata !"func", metadata !"_Z4func3fooS_", i32 6, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (%struct.foo*, %struct.foo*)* @_Z4func3fooS_, null, null, metadata !2, i32 6} ; [ DW_TAG_subprogram ] [line 6] [def] [func]
+!5 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [/usr/local/google/home/blaikie/dev/scratch/scratch.cpp]
+!6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!7 = metadata !{null, metadata !8, metadata !8}
-!8 = metadata !{metadata !"0x13\00foo\001\0032\0032\000\000\000", metadata !1, null, null, metadata !9, null, null, null} ; [ DW_TAG_structure_type ] [foo] [line 1, size 32, align 32, offset 0] [def] [from ]
+!8 = metadata !{i32 786451, metadata !1, null, metadata !"foo", i32 1, i64 32, i64 32, i32 0, i32 0, null, metadata !9, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [foo] [line 1, size 32, align 32, offset 0] [def] [from ]
!9 = metadata !{metadata !10, metadata !12}
-!10 = metadata !{metadata !"0xd\00i\003\0032\0032\000\000", metadata !1, metadata !8, metadata !11} ; [ DW_TAG_member ] [i] [line 3, size 32, align 32, offset 0] [from int]
-!11 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!12 = metadata !{metadata !"0x2e\00foo\00foo\00\002\000\000\000\006\00256\000\002", metadata !1, metadata !8, metadata !13, null, null, null, i32 0, metadata !18} ; [ DW_TAG_subprogram ] [line 2] [foo]
-!13 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !14, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!10 = metadata !{i32 786445, metadata !1, metadata !8, metadata !"i", i32 3, i64 32, i64 32, i64 0, i32 0, metadata !11} ; [ DW_TAG_member ] [i] [line 3, size 32, align 32, offset 0] [from int]
+!11 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!12 = metadata !{i32 786478, metadata !1, metadata !8, metadata !"foo", metadata !"foo", metadata !"", i32 2, metadata !13, i1 false, i1 false, i32 0, i32 0, null, i32 256, i1 false, null, null, i32 0, metadata !18, i32 2} ; [ DW_TAG_subprogram ] [line 2] [foo]
+!13 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !14, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!14 = metadata !{null, metadata !15, metadata !16}
-!15 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", i32 0, null, metadata !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from foo]
-!16 = metadata !{metadata !"0x10\00\000\000\000\000\000", null, null, metadata !17} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from ]
-!17 = metadata !{metadata !"0x26\00\000\000\000\000\000", null, null, metadata !8} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from foo]
+!15 = metadata !{i32 786447, i32 0, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 1088, metadata !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from foo]
+!16 = metadata !{i32 786448, null, null, null, i32 0, i64 0, i64 0, i64 0, i32 0, metadata !17} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from ]
+!17 = metadata !{i32 786470, null, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, metadata !8} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from foo]
!18 = metadata !{i32 786468}
-!19 = metadata !{metadata !"0x101\00f\0016777222\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [f] [line 6]
+!19 = metadata !{i32 786689, metadata !4, metadata !"f", metadata !5, i32 16777222, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [f] [line 6]
!20 = metadata !{i32 6, i32 0, metadata !4, null}
-!21 = metadata !{metadata !"0x101\00g\0033554438\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [g] [line 6]
+!21 = metadata !{i32 786689, metadata !4, metadata !"g", metadata !5, i32 33554438, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [g] [line 6]
!22 = metadata !{i32 7, i32 0, metadata !4, null}
-!23 = metadata !{i32 8, i32 0, metadata !4, null}
-!24 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!23 = metadata !{i32 8, i32 0, metadata !4, null} ; [ DW_TAG_imported_declaration ]
+!24 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}