Debug info: Teach SROA how to update debug info for fragmented variables.
[opencl/llvm.git] / test / DebugInfo / X86 / array2.ll
index e2d42e8a9fc08863de24450f7cfdb94de087c6a3..74dd9303d7584f76d35299f5a4585e321d3e23af 100644 (file)
 ; }
 ;
 ; RUN: opt %s -O2 -S -o - | FileCheck %s
-; Test that we do not lower dbg.declares for arrays.
+; Test that we correctly lower dbg.declares for arrays.
 ;
 ; CHECK: define i32 @main
-; CHECK: call void @llvm.dbg.value
-; CHECK: call void @llvm.dbg.value
-; CHECK: call void @llvm.dbg.declare
+; CHECK: call void @llvm.dbg.value(metadata i32 42, i64 0, metadata ![[ARRAY:[0-9]+]], metadata ![[EXPR:[0-9]+]])
+; CHECK: ![[ARRAY]] = {{.*}}; [ DW_TAG_auto_variable ] [array] [line 6]
+; CHECK: ![[EXPR]] = {{.*}}; [ DW_TAG_expression ] [DW_OP_piece offset=0, size=4]
 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
 target triple = "x86_64-apple-macosx10.9.0"
 
@@ -29,7 +29,7 @@ define void @f(i32* %p) #0 {
 entry:
   %p.addr = alloca i32*, align 8
   store i32* %p, i32** %p.addr, align 8
-  call void @llvm.dbg.declare(metadata !{i32** %p.addr}, metadata !19, metadata !{metadata !"0x102"}), !dbg !20
+  call void @llvm.dbg.declare(metadata i32** %p.addr, metadata !19, metadata !{!"0x102"}), !dbg !20
   %0 = load i32** %p.addr, align 8, !dbg !21
   %arrayidx = getelementptr inbounds i32* %0, i64 0, !dbg !21
   store i32 42, i32* %arrayidx, align 4, !dbg !21
@@ -48,10 +48,10 @@ entry:
   %array = alloca [4 x i32], align 16
   store i32 0, i32* %retval
   store i32 %argc, i32* %argc.addr, align 4
-  call void @llvm.dbg.declare(metadata !{i32* %argc.addr}, metadata !23, metadata !{metadata !"0x102"}), !dbg !24
+  call void @llvm.dbg.declare(metadata i32* %argc.addr, metadata !23, metadata !{!"0x102"}), !dbg !24
   store i8** %argv, i8*** %argv.addr, align 8
-  call void @llvm.dbg.declare(metadata !{i8*** %argv.addr}, metadata !25, metadata !{metadata !"0x102"}), !dbg !24
-  call void @llvm.dbg.declare(metadata !{[4 x i32]* %array}, metadata !26, metadata !{metadata !"0x102"}), !dbg !30
+  call void @llvm.dbg.declare(metadata i8*** %argv.addr, metadata !25, metadata !{!"0x102"}), !dbg !24
+  call void @llvm.dbg.declare(metadata [4 x i32]* %array, metadata !26, metadata !{!"0x102"}), !dbg !30
   %0 = bitcast [4 x i32]* %array to i8*, !dbg !30
   call void @llvm.memcpy.p0i8.p0i8.i64(i8* %0, i8* bitcast ([4 x i32]* @main.array to i8*), i64 16, i32 16, i1 false), !dbg !30
   %arraydecay = getelementptr inbounds [4 x i32]* %array, i32 0, i32 0, !dbg !31
@@ -72,36 +72,36 @@ attributes #2 = { nounwind }
 !llvm.module.flags = !{!16, !17}
 !llvm.ident = !{!18}
 
-!0 = metadata !{metadata !"0x11\0012\00clang version 3.5.0 \000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [array.c] [DW_LANG_C99]
-!1 = metadata !{metadata !"array.c", metadata !""}
-!2 = metadata !{}
-!3 = metadata !{metadata !4, metadata !10}
-!4 = metadata !{metadata !"0x2e\00f\00f\00\001\000\001\000\006\00256\000\001", metadata !1, metadata !5, metadata !6, null, void (i32*)* @f, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 1] [def] [f]
-!5 = metadata !{metadata !"0x29", metadata !1}          ; [ DW_TAG_file_type ] [array.c]
-!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!7 = metadata !{null, metadata !8}
-!8 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from int]
-!9 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!10 = metadata !{metadata !"0x2e\00main\00main\00\005\000\001\000\006\00256\000\005", metadata !1, metadata !5, metadata !11, null, i32 (i32, i8**)* @main, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 5] [def] [main]
-!11 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!12 = metadata !{metadata !9, metadata !9, metadata !13}
-!13 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !14} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
-!14 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !15} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from char]
-!15 = metadata !{metadata !"0x24\00char\000\008\008\000\000\006", null, null} ; [ DW_TAG_base_type ] [char] [line 0, size 8, align 8, offset 0, enc DW_ATE_signed_char]
-!16 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
-!17 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
-!18 = metadata !{metadata !"clang version 3.5.0 "}
-!19 = metadata !{metadata !"0x101\00p\0016777217\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [p] [line 1]
-!20 = metadata !{i32 1, i32 0, metadata !4, null}
-!21 = metadata !{i32 2, i32 0, metadata !4, null}
-!22 = metadata !{i32 3, i32 0, metadata !4, null}
-!23 = metadata !{metadata !"0x101\00argc\0016777221\000", metadata !10, metadata !5, metadata !9} ; [ DW_TAG_arg_variable ] [argc] [line 5]
-!24 = metadata !{i32 5, i32 0, metadata !10, null}
-!25 = metadata !{metadata !"0x101\00argv\0033554437\000", metadata !10, metadata !5, metadata !13} ; [ DW_TAG_arg_variable ] [argv] [line 5]
-!26 = metadata !{metadata !"0x100\00array\006\000", metadata !10, metadata !5, metadata !27} ; [ DW_TAG_auto_variable ] [array] [line 6]
-!27 = metadata !{metadata !"0x1\00\000\00128\0032\000\000", null, null, metadata !9, metadata !28, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 128, align 32, offset 0] [from int]
-!28 = metadata !{metadata !29}
-!29 = metadata !{metadata !"0x21\000\004"}        ; [ DW_TAG_subrange_type ] [0, 3]
-!30 = metadata !{i32 6, i32 0, metadata !10, null}
-!31 = metadata !{i32 7, i32 0, metadata !10, null}
-!32 = metadata !{i32 8, i32 0, metadata !10, null}
+!0 = !{!"0x11\0012\00clang version 3.5.0 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [array.c] [DW_LANG_C99]
+!1 = !{!"array.c", !""}
+!2 = !{}
+!3 = !{!4, !10}
+!4 = !{!"0x2e\00f\00f\00\001\000\001\000\006\00256\000\001", !1, !5, !6, null, void (i32*)* @f, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [f]
+!5 = !{!"0x29", !1}          ; [ DW_TAG_file_type ] [array.c]
+!6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!7 = !{null, !8}
+!8 = !{!"0xf\00\000\0064\0064\000\000", null, null, !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from int]
+!9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!10 = !{!"0x2e\00main\00main\00\005\000\001\000\006\00256\000\005", !1, !5, !11, null, i32 (i32, i8**)* @main, null, null, !2} ; [ DW_TAG_subprogram ] [line 5] [def] [main]
+!11 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!12 = !{!9, !9, !13}
+!13 = !{!"0xf\00\000\0064\0064\000\000", null, null, !14} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
+!14 = !{!"0xf\00\000\0064\0064\000\000", null, null, !15} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from char]
+!15 = !{!"0x24\00char\000\008\008\000\000\006", null, null} ; [ DW_TAG_base_type ] [char] [line 0, size 8, align 8, offset 0, enc DW_ATE_signed_char]
+!16 = !{i32 2, !"Dwarf Version", i32 2}
+!17 = !{i32 1, !"Debug Info Version", i32 2}
+!18 = !{!"clang version 3.5.0 "}
+!19 = !{!"0x101\00p\0016777217\000", !4, !5, !8} ; [ DW_TAG_arg_variable ] [p] [line 1]
+!20 = !{i32 1, i32 0, !4, null}
+!21 = !{i32 2, i32 0, !4, null}
+!22 = !{i32 3, i32 0, !4, null}
+!23 = !{!"0x101\00argc\0016777221\000", !10, !5, !9} ; [ DW_TAG_arg_variable ] [argc] [line 5]
+!24 = !{i32 5, i32 0, !10, null}
+!25 = !{!"0x101\00argv\0033554437\000", !10, !5, !13} ; [ DW_TAG_arg_variable ] [argv] [line 5]
+!26 = !{!"0x100\00array\006\000", !10, !5, !27} ; [ DW_TAG_auto_variable ] [array] [line 6]
+!27 = !{!"0x1\00\000\00128\0032\000\000", null, null, !9, !28, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 128, align 32, offset 0] [from int]
+!28 = !{!29}
+!29 = !{!"0x21\000\004"}        ; [ DW_TAG_subrange_type ] [0, 3]
+!30 = !{i32 6, i32 0, !10, null}
+!31 = !{i32 7, i32 0, !10, null}
+!32 = !{i32 8, i32 0, !10, null}