diff --git a/test/DebugInfo/X86/dbg-at-specficiation.ll b/test/DebugInfo/X86/dbg-at-specficiation.ll
index 034574ba29eba4261cf6bdc8db3d7af848f86134..82696992729b29f9254d3129acbb09af13a168c6 100644 (file)
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!12}
-!0 = metadata !{metadata !"0x11\0012\00clang version 3.0 (trunk 140253)\001\00\000\00\000", metadata !11, metadata !2, metadata !2, metadata !2, metadata !3, null} ; [ DW_TAG_compile_unit ]
-!2 = metadata !{}
-!3 = metadata !{metadata !5}
-!5 = metadata !{metadata !"0x34\00a\00a\00\001\000\001", null, metadata !6, metadata !7, [10 x i32]* @a, null} ; [ DW_TAG_variable ]
-!6 = metadata !{metadata !"0x29", metadata !11} ; [ DW_TAG_file_type ]
-!7 = metadata !{metadata !"0x1\00\000\00320\0032\000\000", null, null, metadata !8, metadata !9, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 320, align 32, offset 0] [from int]
-!8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
-!9 = metadata !{metadata !10}
-!10 = metadata !{metadata !"0x21\000\0010"} ; [ DW_TAG_subrange_type ]
-!11 = metadata !{metadata !"x.c", metadata !"/private/tmp"}
-!12 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!0 = !{!"0x11\0012\00clang version 3.0 (trunk 140253)\001\00\000\00\000", !11, !2, !2, !2, !3, null} ; [ DW_TAG_compile_unit ]
+!2 = !{}
+!3 = !{!5}
+!5 = !{!"0x34\00a\00a\00\001\000\001", null, !6, !7, [10 x i32]* @a, null} ; [ DW_TAG_variable ]
+!6 = !{!"0x29", !11} ; [ DW_TAG_file_type ]
+!7 = !{!"0x1\00\000\00320\0032\000\000", null, null, !8, !9, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 320, align 32, offset 0] [from int]
+!8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
+!9 = !{!10}
+!10 = !{!"0x21\000\0010"} ; [ DW_TAG_subrange_type ]
+!11 = !{!"x.c", !"/private/tmp"}
+!12 = !{i32 1, !"Debug Info Version", i32 2}