index fd301150a68f29baa611f27a6509057455459b01..180823582df66e83371a4cf8a3f9541eb6ca19bb 100644 (file)
%saved_stack = alloca i8*
%cleanup.dest.slot = alloca i32
store i32* %x, i32** %x.addr, align 8
- call void @llvm.dbg.declare(metadata !{i32** %x.addr}, metadata !14, metadata !{metadata !"0x102"}), !dbg !15
+ call void @llvm.dbg.declare(metadata i32** %x.addr, metadata !14, metadata !{!"0x102"}), !dbg !15
%0 = load i32** %x.addr, align 8, !dbg !16
%1 = load i32* %0, align 4, !dbg !16
%2 = zext i32 %1 to i64, !dbg !16
%3 = call i8* @llvm.stacksave(), !dbg !16
store i8* %3, i8** %saved_stack, !dbg !16
%vla = alloca i8, i64 %2, align 16, !dbg !16
- call void @llvm.dbg.declare(metadata !{i8* %vla}, metadata !18, metadata !{metadata !"0x102"}), !dbg !23
+ call void @llvm.dbg.declare(metadata i8* %vla, metadata !18, metadata !{!"0x102"}), !dbg !23
store i32 1, i32* %cleanup.dest.slot
%4 = load i8** %saved_stack, !dbg !24
call void @llvm.stackrestore(i8* %4), !dbg !24
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!27}
-!0 = metadata !{metadata !"0x11\0012\00clang version 3.1 (trunk 153698)\000\00\000\00\000", metadata !26, metadata !1, metadata !1, metadata !3, metadata !1, null} ; [ DW_TAG_compile_unit ]
-!1 = metadata !{}
-!3 = metadata !{metadata !5}
-!5 = metadata !{metadata !"0x2e\00foo\00foo\00\006\000\001\000\006\00256\000\000", metadata !26, metadata !0, metadata !7, null, i32 (i32*)* @foo, null, null, null} ; [ DW_TAG_subprogram ]
-!6 = metadata !{metadata !"0x29", metadata !26} ; [ DW_TAG_file_type ]
-!7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!8 = metadata !{metadata !9, metadata !10}
-!9 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
-!10 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !11} ; [ DW_TAG_pointer_type ]
-!11 = metadata !{metadata !"0x26\00\000\000\000\000\000", null, null, metadata !9} ; [ DW_TAG_const_type ]
-!14 = metadata !{metadata !"0x101\00x\0016777221\000", metadata !5, metadata !6, metadata !10} ; [ DW_TAG_arg_variable ]
-!15 = metadata !{i32 5, i32 21, metadata !5, null}
-!16 = metadata !{i32 7, i32 13, metadata !17, null}
-!17 = metadata !{metadata !"0xb\006\001\000", metadata !26, metadata !5} ; [ DW_TAG_lexical_block ]
-!18 = metadata !{metadata !"0x100\00a\007\000", metadata !17, metadata !6, metadata !19} ; [ DW_TAG_auto_variable ]
-!19 = metadata !{metadata !"0x1\00\000\000\008\000\000", null, null, metadata !20, metadata !21, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 0, align 8, offset 0] [from char]
-!20 = metadata !{metadata !"0x24\00char\000\008\008\000\000\006", null, null} ; [ DW_TAG_base_type ]
-!21 = metadata !{metadata !22}
-!22 = metadata !{metadata !"0x21\000\00-1"} ; [ DW_TAG_subrange_type ]
-!23 = metadata !{i32 7, i32 8, metadata !17, null}
-!24 = metadata !{i32 9, i32 1, metadata !17, null}
-!25 = metadata !{i32 8, i32 3, metadata !17, null}
-!26 = metadata !{metadata !"20020104-2.c", metadata !"/Volumes/Sandbox/llvm"}
-!27 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!0 = !{!"0x11\0012\00clang version 3.1 (trunk 153698)\000\00\000\00\000", !26, !1, !1, !3, !1, null} ; [ DW_TAG_compile_unit ]
+!1 = !{}
+!3 = !{!5}
+!5 = !{!"0x2e\00foo\00foo\00\006\000\001\000\006\00256\000\000", !26, !0, !7, null, i32 (i32*)* @foo, null, null, null} ; [ DW_TAG_subprogram ]
+!6 = !{!"0x29", !26} ; [ DW_TAG_file_type ]
+!7 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!8 = !{!9, !10}
+!9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
+!10 = !{!"0xf\00\000\0064\0064\000\000", null, null, !11} ; [ DW_TAG_pointer_type ]
+!11 = !{!"0x26\00\000\000\000\000\000", null, null, !9} ; [ DW_TAG_const_type ]
+!14 = !{!"0x101\00x\0016777221\000", !5, !6, !10} ; [ DW_TAG_arg_variable ]
+!15 = !{i32 5, i32 21, !5, null}
+!16 = !{i32 7, i32 13, !17, null}
+!17 = !{!"0xb\006\001\000", !26, !5} ; [ DW_TAG_lexical_block ]
+!18 = !{!"0x100\00a\007\000", !17, !6, !19} ; [ DW_TAG_auto_variable ]
+!19 = !{!"0x1\00\000\000\008\000\000", null, null, !20, !21, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 0, align 8, offset 0] [from char]
+!20 = !{!"0x24\00char\000\008\008\000\000\006", null, null} ; [ DW_TAG_base_type ]
+!21 = !{!22}
+!22 = !{!"0x21\000\00-1"} ; [ DW_TAG_subrange_type ]
+!23 = !{i32 7, i32 8, !17, null}
+!24 = !{i32 9, i32 1, !17, null}
+!25 = !{i32 8, i32 3, !17, null}
+!26 = !{!"20020104-2.c", !"/Volumes/Sandbox/llvm"}
+!27 = !{i32 1, !"Debug Info Version", i32 2}