diff --git a/test/DebugInfo/X86/debug-info-block-captured-self.ll b/test/DebugInfo/X86/debug-info-block-captured-self.ll
index 9587a6dc0160bf97b3279d95c34321b59364f7ae..d610aa6c2db730705f8557a065e909a1668b339a 100644 (file)
@@ -80,33 +80,33 @@ define internal void @"__24-[Main initWithContext:]_block_invoke_2"(i8* %.block_
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!108}
-!0 = metadata !{i32 786449, metadata !107, i32 16, metadata !"clang version 3.3 ", i1 false, metadata !"", i32 2, metadata !2, metadata !4, metadata !23, metadata !15, metadata !15, metadata !""} ; [ DW_TAG_compile_unit ] [llvm/tools/clang/test/CodeGenObjC/debug-info-block-captured-self.m] [DW_LANG_ObjC]
-!1 = metadata !{i32 786473, metadata !107} ; [ DW_TAG_file_type ]
+!0 = metadata !{metadata !"0x11\0016\00clang version 3.3 \000\00\002\00\000", metadata !107, metadata !2, metadata !4, metadata !23, metadata !15, metadata !15} ; [ DW_TAG_compile_unit ] [llvm/tools/clang/test/CodeGenObjC/debug-info-block-captured-self.m] [DW_LANG_ObjC]
+!1 = metadata !{metadata !"0x29", metadata !107} ; [ DW_TAG_file_type ]
!2 = metadata !{metadata !3}
-!3 = metadata !{i32 786436, metadata !107, null, metadata !"", i32 20, i64 32, i64 32, i32 0, i32 0, null, metadata !4, i32 0, null, null, null} ; [ DW_TAG_enumeration_type ] [line 20, size 32, align 32, offset 0] [def] [from ]
+!3 = metadata !{metadata !"0x4\00\0020\0032\0032\000\000\000", metadata !107, null, null, metadata !4, null, null, null} ; [ DW_TAG_enumeration_type ] [line 20, size 32, align 32, offset 0] [def] [from ]
!4 = metadata !{}
!15 = metadata !{}
!23 = metadata !{metadata !38, metadata !42}
-!27 = metadata !{i32 786454, metadata !107, null, metadata !"id", i32 31, i64 0, i64 0, i64 0, i32 0, metadata !28} ; [ DW_TAG_typedef ] [id] [line 31, size 0, align 0, offset 0] [from ]
-!28 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !29} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from objc_object]
-!29 = metadata !{i32 786451, metadata !107, null, metadata !"objc_object", i32 0, i64 0, i64 0, i32 0, i32 0, null, metadata !30, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [objc_object] [line 0, size 0, align 0, offset 0] [def] [from ]
+!27 = metadata !{metadata !"0x16\00id\0031\000\000\000\000", metadata !107, null, metadata !28} ; [ DW_TAG_typedef ] [id] [line 31, size 0, align 0, offset 0] [from ]
+!28 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !29} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from objc_object]
+!29 = metadata !{metadata !"0x13\00objc_object\000\000\000\000\000\000", metadata !107, null, null, metadata !30, null, null, null} ; [ DW_TAG_structure_type ] [objc_object] [line 0, size 0, align 0, offset 0] [def] [from ]
!30 = metadata !{metadata !31}
-!31 = metadata !{i32 786445, metadata !107, metadata !29, metadata !"isa", i32 0, i64 64, i64 0, i64 0, i32 0, metadata !32} ; [ DW_TAG_member ] [isa] [line 0, size 64, align 0, offset 0] [from ]
-!32 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 0, i64 0, i32 0, metadata !33} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 0, offset 0] [from objc_class]
-!33 = metadata !{i32 786451, metadata !107, null, metadata !"objc_class", i32 0, i64 0, i64 0, i32 0, i32 4, null, null, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [objc_class] [line 0, size 0, align 0, offset 0] [decl] [from ]
-!34 = metadata !{i32 786451, metadata !107, null, metadata !"Main", i32 23, i64 0, i64 0, i32 0, i32 1092, null, i32 0, i32 16, null, null, null} ; [ DW_TAG_structure_type ] [Main] [line 23, size 0, align 0, offset 0] [artificial] [decl] [from ]
-!38 = metadata !{i32 786478, metadata !1, metadata !1, metadata !"__24-[Main initWithContext:]_block_invoke", metadata !"__24-[Main initWithContext:]_block_invoke", metadata !"", i32 33, metadata !39, i1 true, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (i8*, i8*)* @"__24-[Main initWithContext:]_block_invoke", null, null, metadata !15, i32 33} ; [ DW_TAG_subprogram ] [line 33] [local] [def] [__24-[Main initWithContext:]_block_invoke]
-!39 = metadata !{i32 786453, null, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !40, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!31 = metadata !{metadata !"0xd\00isa\000\0064\000\000\000", metadata !107, metadata !29, metadata !32} ; [ DW_TAG_member ] [isa] [line 0, size 64, align 0, offset 0] [from ]
+!32 = metadata !{metadata !"0xf\00\000\0064\000\000\000", null, null, metadata !33} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 0, offset 0] [from objc_class]
+!33 = metadata !{metadata !"0x13\00objc_class\000\000\000\000\004\000", metadata !107, null, null, null, null, null, null} ; [ DW_TAG_structure_type ] [objc_class] [line 0, size 0, align 0, offset 0] [decl] [from ]
+!34 = metadata !{metadata !"0x13\00Main\0023\000\000\000\001092\0016", metadata !107, null, null, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [Main] [line 23, size 0, align 0, offset 0] [artificial] [decl] [from ]
+!38 = metadata !{metadata !"0x2e\00__24-[Main initWithContext:]_block_invoke\00__24-[Main initWithContext:]_block_invoke\00\0033\001\001\000\006\00256\000\0033", metadata !1, metadata !1, metadata !39, null, void (i8*, i8*)* @"__24-[Main initWithContext:]_block_invoke", null, null, metadata !15} ; [ DW_TAG_subprogram ] [line 33] [local] [def] [__24-[Main initWithContext:]_block_invoke]
+!39 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !40, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!40 = metadata !{null, metadata !41, metadata !27}
-!41 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, null} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
-!42 = metadata !{i32 786478, metadata !1, metadata !1, metadata !"__24-[Main initWithContext:]_block_invoke_2", metadata !"__24-[Main initWithContext:]_block_invoke_2", metadata !"", i32 35, metadata !39, i1 true, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (i8*, i8*)* @"__24-[Main initWithContext:]_block_invoke_2", null, null, metadata !15, i32 35} ; [ DW_TAG_subprogram ] [line 35] [local] [def] [__24-[Main initWithContext:]_block_invoke_2]
+!41 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, null} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
+!42 = metadata !{metadata !"0x2e\00__24-[Main initWithContext:]_block_invoke_2\00__24-[Main initWithContext:]_block_invoke_2\00\0035\001\001\000\006\00256\000\0035", metadata !1, metadata !1, metadata !39, null, void (i8*, i8*)* @"__24-[Main initWithContext:]_block_invoke_2", null, null, metadata !15} ; [ DW_TAG_subprogram ] [line 35] [local] [def] [__24-[Main initWithContext:]_block_invoke_2]
!84 = metadata !{i32 33, i32 0, metadata !38, null}
-!86 = metadata !{i32 786688, metadata !38, metadata !"self", metadata !1, i32 41, metadata !34, i32 0, i32 0} ;; [ DW_TAG_auto_variable ] [self] [line 41]
+!86 = metadata !{metadata !"0x100\00self\0041\000", metadata !38, metadata !1, metadata !34} ; [ DW_TAG_auto_variable ] [self] [line 41]
!87 = metadata !{i32 41, i32 0, metadata !38, null}
!103 = metadata !{i32 35, i32 0, metadata !42, null}
-!105 = metadata !{i32 786688, metadata !42, metadata !"self", metadata !1, i32 40, metadata !34, i32 0, i32 0} ;; [ DW_TAG_auto_variable ] [self] [line 40]
+!105 = metadata !{metadata !"0x100\00self\0040\000", metadata !42, metadata !1, metadata !34} ; [ DW_TAG_auto_variable ] [self] [line 40]
!106 = metadata !{i32 40, i32 0, metadata !42, null}
!107 = metadata !{metadata !"llvm/tools/clang/test/CodeGenObjC/debug-info-block-captured-self.m", metadata !""}
-!108 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
-!109 = metadata !{i32 786690, i64 34, i64 32} ; [DW_OP_plus 32]
-!110 = metadata !{i32 786690, i64 34, i64 32} ; [DW_OP_plus 32]
+!108 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!109 = metadata !{metadata !"0x102\0034\0032"} ; [ DW_TAG_expression ] [DW_OP_plus 32]
+!110 = metadata !{metadata !"0x102\0034\0032"} ; [ DW_TAG_expression ] [DW_OP_plus 32]