]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blobdiff - test/DebugInfo/X86/debug-loc-asan.ll
Revert "Revert "DI: Fold constant arguments into a single MDString""
[opencl/llvm.git] / test / DebugInfo / X86 / debug-loc-asan.ll
index 620646c85809851a06665fd48c16256603ad6723..907589a872e48008ef00ba76a28e7298f76f9ecc 100644 (file)
@@ -169,18 +169,18 @@ attributes #1 = { nounwind readnone }
 !llvm.module.flags = !{!9, !10}
 !llvm.ident = !{!11}
 
-!0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5.0 (209308)", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/llvm_cmake_gcc/test.cc] [DW_LANG_C_plus_plus]
+!0 = metadata !{metadata !"0x11\004\00clang version 3.5.0 (209308)\000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/llvm_cmake_gcc/test.cc] [DW_LANG_C_plus_plus]
 !1 = metadata !{metadata !"test.cc", metadata !"/llvm_cmake_gcc"}
 !2 = metadata !{}
 !3 = metadata !{metadata !4}
-!4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"bar", metadata !"bar", metadata !"_Z3bari", i32 1, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @_Z3bari, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [bar]
-!5 = metadata !{i32 786473, metadata !1}          ; [ DW_TAG_file_type ] [/llvm_cmake_gcc/test.cc]
-!6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!4 = metadata !{metadata !"0x2e\00bar\00bar\00_Z3bari\001\000\001\000\006\00256\000\001", metadata !1, metadata !5, metadata !6, null, i32 (i32)* @_Z3bari, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 1] [def] [bar]
+!5 = metadata !{metadata !"0x29", metadata !1}          ; [ DW_TAG_file_type ] [/llvm_cmake_gcc/test.cc]
+!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
 !7 = metadata !{metadata !8, metadata !8}
-!8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
 !9 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
-!10 = metadata !{i32 2, metadata !"Debug Info Version", i32 1}
+!10 = metadata !{i32 2, metadata !"Debug Info Version", i32 2}
 !11 = metadata !{metadata !"clang version 3.5.0 (209308)"}
-!12 = metadata !{i32 786689, metadata !4, metadata !"y", metadata !5, i32 16777217, metadata !8, i32 0, i32 0} ;; [ DW_TAG_arg_variable ] [y] [line 1]
+!12 = metadata !{metadata !"0x101\00y\0016777217\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [y] [line 1]
 !13 = metadata !{i32 2, i32 0, metadata !4, null}
-!14 = metadata !{i32 786690, i64 6} ; [DW_OP_deref]
+!14 = metadata !{metadata !"0x102\006"} ; [ DW_TAG_expression ] [DW_OP_deref]