diff --git a/test/DebugInfo/X86/dwarf-aranges-no-dwarf-labels.ll b/test/DebugInfo/X86/dwarf-aranges-no-dwarf-labels.ll
index d5d1f72eff1eab1d20bbf366b96ba6386bd9be17..dd949ed7736911d366963dafa7c249a78780f75a 100644 (file)
; Function Attrs: nounwind readnone uwtable
define i32 @_Z3fooi(i32 %bar) #0 {
entry:
- tail call void @llvm.dbg.value(metadata !{i32 %bar}, i64 0, metadata !10, metadata !{metadata !"0x102"}), !dbg !20
+ tail call void @llvm.dbg.value(metadata !{i32 %bar}, i64 0, metadata !10, metadata !{i32 786690}), !dbg !20
ret i32 %bar, !dbg !20
}
; Function Attrs: nounwind readnone uwtable
define i32 @_Z4foo2i(i32 %bar2) #0 {
entry:
- tail call void @llvm.dbg.value(metadata !{i32 %bar2}, i64 0, metadata !13, metadata !{metadata !"0x102"}), !dbg !21
+ tail call void @llvm.dbg.value(metadata !{i32 %bar2}, i64 0, metadata !13, metadata !{i32 786690}), !dbg !21
ret i32 %bar2, !dbg !21
}
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!19, !26}
-!0 = metadata !{metadata !"0x11\004\00clang version 3.4 (191881)\001\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !17, metadata !2} ; [ DW_TAG_compile_unit ] [/tmp/debug_ranges/a.cc] [DW_LANG_C_plus_plus]
+!0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.4 (191881)", i1 true, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !17, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/tmp/debug_ranges/a.cc] [DW_LANG_C_plus_plus]
!1 = metadata !{metadata !"tmp/debug_ranges/a.cc", metadata !"/"}
!2 = metadata !{}
!3 = metadata !{metadata !4, metadata !11, metadata !14}
-!4 = metadata !{metadata !"0x2e\00foo\00foo\00_Z3fooi\002\000\001\000\006\00256\001\002", metadata !1, metadata !5, metadata !6, null, i32 (i32)* @_Z3fooi, null, null, metadata !9} ; [ DW_TAG_subprogram ] [line 2] [def] [foo]
-!5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [/tmp/debug_ranges/a.cc]
-!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"foo", metadata !"foo", metadata !"_Z3fooi", i32 2, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, i32 (i32)* @_Z3fooi, null, null, metadata !9, i32 2} ; [ DW_TAG_subprogram ] [line 2] [def] [foo]
+!5 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [/tmp/debug_ranges/a.cc]
+!6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!7 = metadata !{metadata !8, metadata !8}
-!8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
!9 = metadata !{metadata !10}
-!10 = metadata !{metadata !"0x101\00bar\0016777218\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [bar] [line 2]
-!11 = metadata !{metadata !"0x2e\00foo2\00foo2\00_Z4foo2i\003\000\001\000\006\00256\001\003", metadata !1, metadata !5, metadata !6, null, i32 (i32)* @_Z4foo2i, null, null, metadata !12} ; [ DW_TAG_subprogram ] [line 3] [def] [foo2]
+!10 = metadata !{i32 786689, metadata !4, metadata !"bar", metadata !5, i32 16777218, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [bar] [line 2]
+!11 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"foo2", metadata !"foo2", metadata !"_Z4foo2i", i32 3, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, i32 (i32)* @_Z4foo2i, null, null, metadata !12, i32 3} ; [ DW_TAG_subprogram ] [line 3] [def] [foo2]
!12 = metadata !{metadata !13}
-!13 = metadata !{metadata !"0x101\00bar2\0016777219\000", metadata !11, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [bar2] [line 3]
-!14 = metadata !{metadata !"0x2e\00main\00main\00\005\000\001\000\006\00256\001\005", metadata !1, metadata !5, metadata !15, null, i32 ()* @main, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 5] [def] [main]
-!15 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!13 = metadata !{i32 786689, metadata !11, metadata !"bar2", metadata !5, i32 16777219, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [bar2] [line 3]
+!14 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"main", metadata !"main", metadata !"", i32 5, metadata !15, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, i32 ()* @main, null, null, metadata !2, i32 5} ; [ DW_TAG_subprogram ] [line 5] [def] [main]
+!15 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !16, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!16 = metadata !{metadata !8}
!17 = metadata !{metadata !18}
-!18 = metadata !{metadata !"0x34\00global\00global\00\001\000\001", null, metadata !5, metadata !8, i32* @global, null} ; [ DW_TAG_variable ] [global] [line 1] [def]
+!18 = metadata !{i32 786484, i32 0, null, metadata !"global", metadata !"global", metadata !"", metadata !5, i32 1, metadata !8, i32 0, i32 1, i32* @global, null} ; [ DW_TAG_variable ] [global] [line 1] [def]
!19 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
!20 = metadata !{i32 2, i32 0, metadata !4, null}
!21 = metadata !{i32 3, i32 0, metadata !11, null}
!23 = metadata !{metadata !"int", metadata !24}
!24 = metadata !{metadata !"omnipotent char", metadata !25}
!25 = metadata !{metadata !"Simple C/C++ TBAA"}
-!26 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!26 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}