index 8ec0df4e4ee75ebe167d9e7f36e17ef01a7d739f..cec681c016cee2bfa6059967c3a46b0938aa6357 100644 (file)
entry:
%this.addr = alloca %struct.C*, align 8
store %struct.C* %this, %struct.C** %this.addr, align 8
- call void @llvm.dbg.declare(metadata !{%struct.C** %this.addr}, metadata !28, metadata !{metadata !"0x102"}), !dbg !30
+ call void @llvm.dbg.declare(metadata !{%struct.C** %this.addr}, metadata !28, metadata !{i32 786690}), !dbg !30
%this1 = load %struct.C** %this.addr
store i32 0, i32* @_ZN1C22static_member_variableE, align 4, !dbg !31
ret void, !dbg !32
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!38}
-!0 = metadata !{metadata !"0x11\004\00clang version 3.3 (http://llvm.org/git/clang.git a09cd8103a6a719cb2628cdf0c91682250a17bd2) (http://llvm.org/git/llvm.git 47d03cec0afca0c01ae42b82916d1d731716cd20)\000\00\000\00\000", metadata !37, metadata !1, metadata !1, metadata !2, metadata !24, metadata !1} ; [ DW_TAG_compile_unit ] [/usr2/kparzysz/s.hex/t/dwarf-public-names.cpp] [DW_LANG_C_plus_plus]
+!0 = metadata !{i32 786449, metadata !37, i32 4, metadata !"clang version 3.3 (http://llvm.org/git/clang.git a09cd8103a6a719cb2628cdf0c91682250a17bd2) (http://llvm.org/git/llvm.git 47d03cec0afca0c01ae42b82916d1d731716cd20)", i1 false, metadata !"", i32 0, metadata !1, metadata !1, metadata !2, metadata !24, metadata !1, metadata !""} ; [ DW_TAG_compile_unit ] [/usr2/kparzysz/s.hex/t/dwarf-public-names.cpp] [DW_LANG_C_plus_plus]
!1 = metadata !{}
!2 = metadata !{metadata !3, metadata !18, metadata !19, metadata !20}
-!3 = metadata !{metadata !"0x2e\00member_function\00member_function\00_ZN1C15member_functionEv\009\000\001\000\006\00256\000\009", metadata !4, null, metadata !5, null, void (%struct.C*)* @_ZN1C15member_functionEv, null, metadata !12, metadata !1} ; [ DW_TAG_subprogram ] [line 9] [def] [member_function]
-!4 = metadata !{metadata !"0x29", metadata !37} ; [ DW_TAG_file_type ]
-!5 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !6, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!3 = metadata !{i32 786478, metadata !4, null, metadata !"member_function", metadata !"member_function", metadata !"_ZN1C15member_functionEv", i32 9, metadata !5, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (%struct.C*)* @_ZN1C15member_functionEv, null, metadata !12, metadata !1, i32 9} ; [ DW_TAG_subprogram ] [line 9] [def] [member_function]
+!4 = metadata !{i32 786473, metadata !37} ; [ DW_TAG_file_type ]
+!5 = metadata !{i32 786453, i32 0, null, i32 0, i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !6, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!6 = metadata !{null, metadata !7}
-!7 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", i32 0, null, metadata !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from C]
-!8 = metadata !{metadata !"0x13\00C\001\008\008\000\000\000", metadata !37, null, null, metadata !9, null, null, null} ; [ DW_TAG_structure_type ] [C] [line 1, size 8, align 8, offset 0] [def] [from ]
+!7 = metadata !{i32 786447, i32 0, null, i32 0, i32 0, i64 64, i64 64, i64 0, i32 1088, metadata !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from C]
+!8 = metadata !{i32 786451, metadata !37, null, metadata !"C", i32 1, i64 8, i64 8, i32 0, i32 0, null, metadata !9, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [C] [line 1, size 8, align 8, offset 0] [def] [from ]
!9 = metadata !{metadata !10, metadata !12, metadata !14}
-!10 = metadata !{metadata !"0xd\00static_member_variable\004\000\000\000\004096", metadata !37, metadata !8, metadata !11, null} ; [ DW_TAG_member ] [static_member_variable] [line 4, size 0, align 0, offset 0] [static] [from int]
-!11 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!12 = metadata !{metadata !"0x2e\00member_function\00member_function\00_ZN1C15member_functionEv\002\000\000\000\006\00256\000\002", metadata !4, metadata !8, metadata !5, null, null, null, i32 0, metadata !13} ; [ DW_TAG_subprogram ] [line 2] [member_function]
-!13 = metadata !{metadata !"0x24"} ; [ DW_TAG_base_type ] [line 0, size 0, align 0, offset 0]
-!14 = metadata !{metadata !"0x2e\00static_member_function\00static_member_function\00_ZN1C22static_member_functionEv\003\000\000\000\006\00256\000\003", metadata !4, metadata !8, metadata !15, null, null, null, i32 0, metadata !17} ; [ DW_TAG_subprogram ] [line 3] [static_member_function]
-!15 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!10 = metadata !{i32 786445, metadata !37, metadata !8, metadata !"static_member_variable", i32 4, i64 0, i64 0, i64 0, i32 4096, metadata !11, null} ; [ DW_TAG_member ] [static_member_variable] [line 4, size 0, align 0, offset 0] [static] [from int]
+!11 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!12 = metadata !{i32 786478, metadata !4, metadata !8, metadata !"member_function", metadata !"member_function", metadata !"_ZN1C15member_functionEv", i32 2, metadata !5, i1 false, i1 false, i32 0, i32 0, null, i32 256, i1 false, null, null, i32 0, metadata !13, i32 2} ; [ DW_TAG_subprogram ] [line 2] [member_function]
+!13 = metadata !{i32 786468} ; [ DW_TAG_base_type ] [line 0, size 0, align 0, offset 0]
+!14 = metadata !{i32 786478, metadata !4, metadata !8, metadata !"static_member_function", metadata !"static_member_function", metadata !"_ZN1C22static_member_functionEv", i32 3, metadata !15, i1 false, i1 false, i32 0, i32 0, null, i32 256, i1 false, null, null, i32 0, metadata !17, i32 3} ; [ DW_TAG_subprogram ] [line 3] [static_member_function]
+!15 = metadata !{i32 786453, i32 0, null, i32 0, i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !16, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!16 = metadata !{metadata !11}
-!17 = metadata !{metadata !"0x24"} ; [ DW_TAG_base_type ] [line 0, size 0, align 0, offset 0]
-!18 = metadata !{metadata !"0x2e\00static_member_function\00static_member_function\00_ZN1C22static_member_functionEv\0013\000\001\000\006\00256\000\0013", metadata !4, null, metadata !15, null, i32 ()* @_ZN1C22static_member_functionEv, null, metadata !14, metadata !1} ; [ DW_TAG_subprogram ] [line 13] [def] [static_member_function]
-!19 = metadata !{metadata !"0x2e\00global_function\00global_function\00_Z15global_functionv\0019\000\001\000\006\00256\000\0019", metadata !4, metadata !4, metadata !15, null, i32 ()* @_Z15global_functionv, null, null, metadata !1} ; [ DW_TAG_subprogram ] [line 19] [def] [global_function]
-!20 = metadata !{metadata !"0x2e\00global_namespace_function\00global_namespace_function\00_ZN2ns25global_namespace_functionEv\0024\000\001\000\006\00256\000\0024", metadata !4, metadata !21, metadata !22, null, void ()* @_ZN2ns25global_namespace_functionEv, null, null, metadata !1} ; [ DW_TAG_subprogram ] [line 24] [def] [global_namespace_function]
-!21 = metadata !{metadata !"0x39\00ns\0023", metadata !4, null} ; [ DW_TAG_namespace ] [/usr2/kparzysz/s.hex/t/dwarf-public-names.cpp]
-!22 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !23, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!17 = metadata !{i32 786468} ; [ DW_TAG_base_type ] [line 0, size 0, align 0, offset 0]
+!18 = metadata !{i32 786478, metadata !4, null, metadata !"static_member_function", metadata !"static_member_function", metadata !"_ZN1C22static_member_functionEv", i32 13, metadata !15, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 ()* @_ZN1C22static_member_functionEv, null, metadata !14, metadata !1, i32 13} ; [ DW_TAG_subprogram ] [line 13] [def] [static_member_function]
+!19 = metadata !{i32 786478, metadata !4, metadata !4, metadata !"global_function", metadata !"global_function", metadata !"_Z15global_functionv", i32 19, metadata !15, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 ()* @_Z15global_functionv, null, null, metadata !1, i32 19} ; [ DW_TAG_subprogram ] [line 19] [def] [global_function]
+!20 = metadata !{i32 786478, metadata !4, metadata !21, metadata !"global_namespace_function", metadata !"global_namespace_function", metadata !"_ZN2ns25global_namespace_functionEv", i32 24, metadata !22, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void ()* @_ZN2ns25global_namespace_functionEv, null, null, metadata !1, i32 24} ; [ DW_TAG_subprogram ] [line 24] [def] [global_namespace_function]
+!21 = metadata !{i32 786489, metadata !4, null, metadata !"ns", i32 23} ; [ DW_TAG_namespace ] [/usr2/kparzysz/s.hex/t/dwarf-public-names.cpp]
+!22 = metadata !{i32 786453, i32 0, null, i32 0, i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !23, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!23 = metadata !{null}
!24 = metadata !{metadata !25, metadata !26, metadata !27}
-!25 = metadata !{metadata !"0x34\00static_member_variable\00static_member_variable\00_ZN1C22static_member_variableE\007\000\001", metadata !8, metadata !4, metadata !11, i32* @_ZN1C22static_member_variableE, metadata !10} ; [ DW_TAG_variable ] [static_member_variable] [line 7] [def]
-!26 = metadata !{metadata !"0x34\00global_variable\00global_variable\00\0017\000\001", null, metadata !4, metadata !8, %struct.C* @global_variable, null} ; [ DW_TAG_variable ] [global_variable] [line 17] [def]
-!27 = metadata !{metadata !"0x34\00global_namespace_variable\00global_namespace_variable\00_ZN2ns25global_namespace_variableE\0027\000\001", metadata !21, metadata !4, metadata !11, i32* @_ZN2ns25global_namespace_variableE, null} ; [ DW_TAG_variable ] [global_namespace_variable] [line 27] [def]
-!28 = metadata !{metadata !"0x101\00this\0016777225\001088", metadata !3, metadata !4, metadata !29} ; [ DW_TAG_arg_variable ] [this] [line 9]
-!29 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from C]
+!25 = metadata !{i32 786484, i32 0, metadata !8, metadata !"static_member_variable", metadata !"static_member_variable", metadata !"_ZN1C22static_member_variableE", metadata !4, i32 7, metadata !11, i32 0, i32 1, i32* @_ZN1C22static_member_variableE, metadata !10} ; [ DW_TAG_variable ] [static_member_variable] [line 7] [def]
+!26 = metadata !{i32 786484, i32 0, null, metadata !"global_variable", metadata !"global_variable", metadata !"", metadata !4, i32 17, metadata !8, i32 0, i32 1, %struct.C* @global_variable, null} ; [ DW_TAG_variable ] [global_variable] [line 17] [def]
+!27 = metadata !{i32 786484, i32 0, metadata !21, metadata !"global_namespace_variable", metadata !"global_namespace_variable", metadata !"_ZN2ns25global_namespace_variableE", metadata !4, i32 27, metadata !11, i32 0, i32 1, i32* @_ZN2ns25global_namespace_variableE, null} ; [ DW_TAG_variable ] [global_namespace_variable] [line 27] [def]
+!28 = metadata !{i32 786689, metadata !3, metadata !"this", metadata !4, i32 16777225, metadata !29, i32 1088, i32 0} ; [ DW_TAG_arg_variable ] [this] [line 9]
+!29 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from C]
!30 = metadata !{i32 9, i32 0, metadata !3, null}
!31 = metadata !{i32 10, i32 0, metadata !3, null}
!32 = metadata !{i32 11, i32 0, metadata !3, null}
!35 = metadata !{i32 25, i32 0, metadata !20, null}
!36 = metadata !{i32 26, i32 0, metadata !20, null}
!37 = metadata !{metadata !"dwarf-public-names.cpp", metadata !"/usr2/kparzysz/s.hex/t"}
-!38 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!38 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}