index 58692b95e7f73d8769a999b36d879e66296cd9b8..80ee987f54780b7d4a709a35a657f07022090cf1 100644 (file)
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!9}
-!0 = metadata !{metadata !"0x11\0012\00clang version 3.3 (trunk 169021) (llvm/trunk 169020)\000\00\000\00baz.dwo\000", metadata !8, metadata !1, metadata !1, metadata !1, metadata !3, metadata !1} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/echristo/tmp/baz.c] [DW_LANG_C99]
+!0 = metadata !{i32 786449, metadata !8, i32 12, metadata !"clang version 3.3 (trunk 169021) (llvm/trunk 169020)", i1 false, metadata !"", i32 0, metadata !1, metadata !1, metadata !1, metadata !3, metadata !1, metadata !"baz.dwo"} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/echristo/tmp/baz.c] [DW_LANG_C99]
!1 = metadata !{}
!3 = metadata !{metadata !5}
-!5 = metadata !{metadata !"0x34\00a\00a\00\001\000\001", null, metadata !6, metadata !7, i32* @a, null} ; [ DW_TAG_variable ] [a] [line 1] [def]
-!6 = metadata !{metadata !"0x29", metadata !8} ; [ DW_TAG_file_type ]
-!7 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!5 = metadata !{i32 786484, i32 0, null, metadata !"a", metadata !"a", metadata !"", metadata !6, i32 1, metadata !7, i32 0, i32 1, i32* @a, null} ; [ DW_TAG_variable ] [a] [line 1] [def]
+!6 = metadata !{i32 786473, metadata !8} ; [ DW_TAG_file_type ]
+!7 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
!8 = metadata !{metadata !"baz.c", metadata !"/usr/local/google/home/echristo/tmp"}
; Check that the skeleton compile unit contains the proper attributes:
; HDR-NOT: .debug_aranges
; HDR-NOT: .rela.{{.*}}.dwo
-!9 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!9 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}