index 482ed8fa92069e57f61505f2fccb22f301b798e1..59e89946aecb77e518f0290d63b2e40841aee7d5 100644 (file)
; Function Attrs: nounwind uwtable
define internal fastcc void @foo() #0 {
entry:
- tail call void @llvm.dbg.value(metadata !29, i64 0, metadata !13), !dbg !30
- tail call void @llvm.dbg.value(metadata !44, i64 0, metadata !14), !dbg !31
+ tail call void @llvm.dbg.value(metadata !29, i64 0, metadata !13, metadata !{i32 786690}), !dbg !30
+ tail call void @llvm.dbg.value(metadata !44, i64 0, metadata !14, metadata !{i32 786690}), !dbg !31
%c.promoted9 = load i32* @c, align 4, !dbg !32, !tbaa !33
br label %for.cond1.preheader, !dbg !31
for.body9: ; preds = %for.body9, %for.cond7.preheader
%and2 = phi i32 [ %and.lcssa5, %for.cond7.preheader ], [ %and, %for.body9 ], !dbg !40
%e.01 = phi i32 [ 0, %for.cond7.preheader ], [ %inc, %for.body9 ]
- tail call void @llvm.dbg.value(metadata !41, i64 0, metadata !19), !dbg !40
+ tail call void @llvm.dbg.value(metadata !41, i64 0, metadata !19, metadata !{i32 786690}), !dbg !40
%and = and i32 %and2, 1, !dbg !32
%inc = add i32 %e.01, 1, !dbg !39
- tail call void @llvm.dbg.value(metadata !{i32 %inc}, i64 0, metadata !18), !dbg !39
+ tail call void @llvm.dbg.value(metadata !{i32 %inc}, i64 0, metadata !18, metadata !{i32 786690}), !dbg !39
%exitcond = icmp eq i32 %inc, 30, !dbg !39
br i1 %exitcond, label %for.inc10, label %for.body9, !dbg !39
for.inc10: ; preds = %for.body9
%inc11 = add nsw i32 %b.03, 1, !dbg !38
- tail call void @llvm.dbg.value(metadata !{i32 %inc11}, i64 0, metadata !15), !dbg !38
+ tail call void @llvm.dbg.value(metadata !{i32 %inc11}, i64 0, metadata !15, metadata !{i32 786690}), !dbg !38
%exitcond11 = icmp eq i32 %inc11, 30, !dbg !38
br i1 %exitcond11, label %for.inc13, label %for.cond7.preheader, !dbg !38
for.inc13: ; preds = %for.inc10
%inc14 = add i32 %d.06, 1, !dbg !37
- tail call void @llvm.dbg.value(metadata !{i32 %inc14}, i64 0, metadata !16), !dbg !37
+ tail call void @llvm.dbg.value(metadata !{i32 %inc14}, i64 0, metadata !16, metadata !{i32 786690}), !dbg !37
%exitcond12 = icmp eq i32 %inc14, 30, !dbg !37
br i1 %exitcond12, label %for.inc16, label %for.cond4.preheader, !dbg !37
for.inc16: ; preds = %for.inc13
%inc17 = add nsw i32 %a.08, 1, !dbg !31
- tail call void @llvm.dbg.value(metadata !{i32 %inc17}, i64 0, metadata !14), !dbg !31
+ tail call void @llvm.dbg.value(metadata !{i32 %inc17}, i64 0, metadata !14, metadata !{i32 786690}), !dbg !31
%exitcond13 = icmp eq i32 %inc17, 30, !dbg !31
br i1 %exitcond13, label %for.end18, label %for.cond1.preheader, !dbg !31
}
; Function Attrs: nounwind readnone
-declare void @llvm.dbg.value(metadata, i64, metadata) #1
+declare void @llvm.dbg.value(metadata, i64, metadata, metadata) #1
attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="false" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
attributes #1 = { nounwind readnone }