]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blobdiff - test/DebugInfo/X86/inline-member-function.ll
IR: Make metadata typeless in assembly
[opencl/llvm.git] / test / DebugInfo / X86 / inline-member-function.ll
index 214fdba0b92fb2fde39d32322e392d4ee603327f..b91e8a58ddd8e598458e763e4f764bc2420c52cd 100644 (file)
@@ -46,9 +46,9 @@ entry:
   store i32 0, i32* %retval
   %0 = load i32* @i, align 4, !dbg !23
   store %struct.foo* %tmp, %struct.foo** %this.addr.i, align 8
-  call void @llvm.dbg.declare(metadata !{%struct.foo** %this.addr.i}, metadata !24, metadata !{metadata !"0x102"}), !dbg !26
+  call void @llvm.dbg.declare(metadata %struct.foo** %this.addr.i, metadata !24, metadata !{!"0x102"}), !dbg !26
   store i32 %0, i32* %x.addr.i, align 4
-  call void @llvm.dbg.declare(metadata !{i32* %x.addr.i}, metadata !27, metadata !{metadata !"0x102"}), !dbg !28
+  call void @llvm.dbg.declare(metadata i32* %x.addr.i, metadata !27, metadata !{!"0x102"}), !dbg !28
   %this1.i = load %struct.foo** %this.addr.i
   %1 = load i32* %x.addr.i, align 4, !dbg !28
   %add.i = add nsw i32 %1, 2, !dbg !28
@@ -65,32 +65,32 @@ attributes #1 = { nounwind readnone }
 !llvm.module.flags = !{!20, !21}
 !llvm.ident = !{!22}
 
-!0 = metadata !{metadata !"0x11\004\00clang version 3.5.0 \000\00\000\00\001", metadata !1, metadata !2, metadata !3, metadata !12, metadata !18, metadata !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/inline.cpp] [DW_LANG_C_plus_plus]
-!1 = metadata !{metadata !"inline.cpp", metadata !"/tmp/dbginfo"}
-!2 = metadata !{}
-!3 = metadata !{metadata !4}
-!4 = metadata !{metadata !"0x13\00foo\001\008\008\000\000\000", metadata !1, null, null, metadata !5, null, null, metadata !"_ZTS3foo"} ; [ DW_TAG_structure_type ] [foo] [line 1, size 8, align 8, offset 0] [def] [from ]
-!5 = metadata !{metadata !6}
-!6 = metadata !{metadata !"0x2e\00func\00func\00_ZN3foo4funcEi\002\000\000\000\006\00256\000\002", metadata !1, metadata !"_ZTS3foo", metadata !7, null, null, null, i32 0, metadata !11} ; [ DW_TAG_subprogram ] [line 2] [func]
-!7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!8 = metadata !{metadata !9, metadata !10, metadata !9}
-!9 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!10 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", null, null, metadata !"_ZTS3foo"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from _ZTS3foo]
-!11 = metadata !{i32 786468}
-!12 = metadata !{metadata !13, metadata !17}
-!13 = metadata !{metadata !"0x2e\00main\00main\00\007\000\001\000\006\00256\000\007", metadata !1, metadata !14, metadata !15, null, i32 ()* @main, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 7] [def] [main]
-!14 = metadata !{metadata !"0x29", metadata !1}         ; [ DW_TAG_file_type ] [/tmp/dbginfo/inline.cpp]
-!15 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!16 = metadata !{metadata !9}
-!17 = metadata !{metadata !"0x2e\00func\00func\00_ZN3foo4funcEi\002\000\001\000\006\00256\000\002", metadata !1, metadata !"_ZTS3foo", metadata !7, null, null, null, metadata !6, metadata !2} ; [ DW_TAG_subprogram ] [line 2] [def] [func]
-!18 = metadata !{metadata !19}
-!19 = metadata !{metadata !"0x34\00i\00i\00\005\000\001", null, metadata !14, metadata !9, i32* @i, null} ; [ DW_TAG_variable ] [i] [line 5] [def]
-!20 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
-!21 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
-!22 = metadata !{metadata !"clang version 3.5.0 "}
-!23 = metadata !{i32 8, i32 0, metadata !13, null}
-!24 = metadata !{metadata !"0x101\00this\0016777216\001088", metadata !17, null, metadata !25} ; [ DW_TAG_arg_variable ] [this] [line 0]
-!25 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !"_ZTS3foo"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from _ZTS3foo]
-!26 = metadata !{i32 0, i32 0, metadata !17, metadata !23}
-!27 = metadata !{metadata !"0x101\00x\0033554434\000", metadata !17, metadata !14, metadata !9} ; [ DW_TAG_arg_variable ] [x] [line 2]
-!28 = metadata !{i32 2, i32 0, metadata !17, metadata !23}
+!0 = !{!"0x11\004\00clang version 3.5.0 \000\00\000\00\001", !1, !2, !3, !12, !18, !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/inline.cpp] [DW_LANG_C_plus_plus]
+!1 = !{!"inline.cpp", !"/tmp/dbginfo"}
+!2 = !{}
+!3 = !{!4}
+!4 = !{!"0x13\00foo\001\008\008\000\000\000", !1, null, null, !5, null, null, !"_ZTS3foo"} ; [ DW_TAG_structure_type ] [foo] [line 1, size 8, align 8, offset 0] [def] [from ]
+!5 = !{!6}
+!6 = !{!"0x2e\00func\00func\00_ZN3foo4funcEi\002\000\000\000\006\00256\000\002", !1, !"_ZTS3foo", !7, null, null, null, i32 0, !11} ; [ DW_TAG_subprogram ] [line 2] [func]
+!7 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!8 = !{!9, !10, !9}
+!9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!10 = !{!"0xf\00\000\0064\0064\000\001088", null, null, !"_ZTS3foo"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from _ZTS3foo]
+!11 = !{i32 786468}
+!12 = !{!13, !17}
+!13 = !{!"0x2e\00main\00main\00\007\000\001\000\006\00256\000\007", !1, !14, !15, null, i32 ()* @main, null, null, !2} ; [ DW_TAG_subprogram ] [line 7] [def] [main]
+!14 = !{!"0x29", !1}         ; [ DW_TAG_file_type ] [/tmp/dbginfo/inline.cpp]
+!15 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!16 = !{!9}
+!17 = !{!"0x2e\00func\00func\00_ZN3foo4funcEi\002\000\001\000\006\00256\000\002", !1, !"_ZTS3foo", !7, null, null, null, !6, !2} ; [ DW_TAG_subprogram ] [line 2] [def] [func]
+!18 = !{!19}
+!19 = !{!"0x34\00i\00i\00\005\000\001", null, !14, !9, i32* @i, null} ; [ DW_TAG_variable ] [i] [line 5] [def]
+!20 = !{i32 2, !"Dwarf Version", i32 4}
+!21 = !{i32 1, !"Debug Info Version", i32 2}
+!22 = !{!"clang version 3.5.0 "}
+!23 = !{i32 8, i32 0, !13, null}
+!24 = !{!"0x101\00this\0016777216\001088", !17, null, !25} ; [ DW_TAG_arg_variable ] [this] [line 0]
+!25 = !{!"0xf\00\000\0064\0064\000\000", null, null, !"_ZTS3foo"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from _ZTS3foo]
+!26 = !{i32 0, i32 0, !17, !23}
+!27 = !{!"0x101\00x\0033554434\000", !17, !14, !9} ; [ DW_TAG_arg_variable ] [x] [line 2]
+!28 = !{i32 2, i32 0, !17, !23}