diff --git a/test/DebugInfo/X86/multiple-at-const-val.ll b/test/DebugInfo/X86/multiple-at-const-val.ll
index e17aa768b4f72e81c02dec9906733402ff019373..55991c118f63ab397b70db646face13f173ac89f 100644 (file)
@@ -32,32 +32,32 @@ declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnon
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!1803}
-!0 = metadata !{i32 786449, metadata !1802, i32 4, metadata !"clang version 3.3 (trunk 174207)", i1 true, metadata !"", i32 0, metadata !1, metadata !955, metadata !956, metadata !1786, metadata !955, metadata !""} ; [ DW_TAG_compile_unit ] [/privite/tmp/student2.cpp] [DW_LANG_C_plus_plus]
+!0 = metadata !{metadata !"0x11\004\00clang version 3.3 (trunk 174207)\001\00\000\00\000", metadata !1802, metadata !1, metadata !955, metadata !956, metadata !1786, metadata !955} ; [ DW_TAG_compile_unit ] [/privite/tmp/student2.cpp] [DW_LANG_C_plus_plus]
!1 = metadata !{metadata !26}
-!4 = metadata !{i32 786489, null, metadata !"std", metadata !5, i32 48} ; [ DW_TAG_namespace ]
-!5 = metadata !{i32 786473, metadata !1801} ; [ DW_TAG_file_type ]
-!25 = metadata !{i32 786472, metadata !"_S_os_fmtflags_end", i64 65536} ; [ DW_TAG_enumerator ]
-!26 = metadata !{i32 786436, metadata !1801, metadata !4, metadata !"_Ios_Iostate", i32 146, i64 32, i64 32, i32 0, i32 0, null, metadata !27, i32 0, null, null, null} ; [ DW_TAG_enumeration_type ] [_Ios_Iostate] [line 146, size 32, align 32, offset 0] [def] [from ]
+!4 = metadata !{metadata !"0x39\00std\0048", null, metadata !5} ; [ DW_TAG_namespace ]
+!5 = metadata !{metadata !"0x29", metadata !1801} ; [ DW_TAG_file_type ]
+!25 = metadata !{metadata !"0x28\00_S_os_fmtflags_end\0065536"} ; [ DW_TAG_enumerator ]
+!26 = metadata !{metadata !"0x4\00_Ios_Iostate\00146\0032\0032\000\000\000", metadata !1801, metadata !4, null, metadata !27, null, null, null} ; [ DW_TAG_enumeration_type ] [_Ios_Iostate] [line 146, size 32, align 32, offset 0] [def] [from ]
!27 = metadata !{metadata !28, metadata !29, metadata !30, metadata !31, metadata !32}
-!28 = metadata !{i32 786472, metadata !"_S_goodbit", i64 0} ; [ DW_TAG_enumerator ] [_S_goodbit :: 0]
-!29 = metadata !{i32 786472, metadata !"_S_badbit", i64 1} ; [ DW_TAG_enumerator ] [_S_badbit :: 1]
-!30 = metadata !{i32 786472, metadata !"_S_eofbit", i64 2} ; [ DW_TAG_enumerator ] [_S_eofbit :: 2]
-!31 = metadata !{i32 786472, metadata !"_S_failbit", i64 4} ; [ DW_TAG_enumerator ] [_S_failbit :: 4]
-!32 = metadata !{i32 786472, metadata !"_S_os_ostate_end", i64 65536} ; [ DW_TAG_enumerator ] [_S_os_ostate_end :: 65536]
-!49 = metadata !{i32 786434, metadata !1801, metadata !4, metadata !"os_base", i32 200, i64 1728, i64 64, i32 0, i32 0, null, metadata !50, i32 0, metadata !49, null, null} ; [ DW_TAG_class_type ] [os_base] [line 200, size 1728, align 64, offset 0] [def] [from ]
+!28 = metadata !{metadata !"0x28\00_S_goodbit\000"} ; [ DW_TAG_enumerator ] [_S_goodbit :: 0]
+!29 = metadata !{metadata !"0x28\00_S_badbit\001"} ; [ DW_TAG_enumerator ] [_S_badbit :: 1]
+!30 = metadata !{metadata !"0x28\00_S_eofbit\002"} ; [ DW_TAG_enumerator ] [_S_eofbit :: 2]
+!31 = metadata !{metadata !"0x28\00_S_failbit\004"} ; [ DW_TAG_enumerator ] [_S_failbit :: 4]
+!32 = metadata !{metadata !"0x28\00_S_os_ostate_end\0065536"} ; [ DW_TAG_enumerator ] [_S_os_ostate_end :: 65536]
+!49 = metadata !{metadata !"0x2\00os_base\00200\001728\0064\000\000\000", metadata !1801, metadata !4, null, metadata !50, metadata !49, null, null} ; [ DW_TAG_class_type ] [os_base] [line 200, size 1728, align 64, offset 0] [def] [from ]
!50 = metadata !{metadata !77}
-!54 = metadata !{i32 786453, i32 0, null, i32 0, i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !55, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!54 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !55, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!55 = metadata !{metadata !56}
-!56 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
-!77 = metadata !{i32 786445, metadata !1801, metadata !49, metadata !"badbit", i32 331, i64 0, i64 0, i64 0, i32 4096, metadata !78, i32 1} ; [ DW_TAG_member ]
-!78 = metadata !{i32 786470, null, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, metadata !79} ; [ DW_TAG_const_type ]
-!79 = metadata !{i32 786454, metadata !1801, metadata !49, metadata !"ostate", i32 327, i64 0, i64 0, i64 0, i32 0, metadata !26} ; [ DW_TAG_typedef ]
+!56 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
+!77 = metadata !{metadata !"0xd\00badbit\00331\000\000\000\004096", metadata !1801, metadata !49, metadata !78, i32 1} ; [ DW_TAG_member ]
+!78 = metadata !{metadata !"0x26\00\000\000\000\000\000", null, null, metadata !79} ; [ DW_TAG_const_type ]
+!79 = metadata !{metadata !"0x16\00ostate\00327\000\000\000\000", metadata !1801, metadata !49, metadata !26} ; [ DW_TAG_typedef ]
!955 = metadata !{}
!956 = metadata !{metadata !960}
-!960 = metadata !{i32 786478, metadata !1802, null, metadata !"main", metadata !"main", metadata !"", i32 73, metadata !54, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, i32 ()* @main, null, null, metadata !955, i32 73} ; [ DW_TAG_subprogram ]
-!961 = metadata !{i32 786473, metadata !1802} ; [ DW_TAG_file_type ]
+!960 = metadata !{metadata !"0x2e\00main\00main\00\0073\000\001\000\006\00256\001\0073", metadata !1802, null, metadata !54, null, i32 ()* @main, null, null, metadata !955} ; [ DW_TAG_subprogram ]
+!961 = metadata !{metadata !"0x29", metadata !1802} ; [ DW_TAG_file_type ]
!1786 = metadata !{metadata !1800}
-!1800 = metadata !{i32 786484, i32 0, metadata !5, metadata !"badbit", metadata !"badbit", metadata !"badbit", metadata !5, i32 331, metadata !78, i32 1, i32 1, i32 1, metadata !77} ; [ DW_TAG_variable ]
+!1800 = metadata !{metadata !"0x34\00badbit\00badbit\00badbit\00331\001\001", metadata !5, metadata !5, metadata !78, i32 1, metadata !77} ; [ DW_TAG_variable ]
!1801 = metadata !{metadata !"os_base.h", metadata !"/privite/tmp"}
!1802 = metadata !{metadata !"student2.cpp", metadata !"/privite/tmp"}
-!1803 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
+!1803 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}