]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blobdiff - test/DebugInfo/X86/nodebug_with_debug_loc.ll
IR: Make metadata typeless in assembly
[opencl/llvm.git] / test / DebugInfo / X86 / nodebug_with_debug_loc.ll
index 555abe6c261976f3748911d927550442f4198eac..df2ef6c5046d0a3592c8affc8d2908aa19b9d5ef 100644 (file)
@@ -58,8 +58,8 @@ entry:
 for.body:                                         ; preds = %for.body, %entry
   %iter.02 = phi i32 [ 0, %entry ], [ %inc, %for.body ]
   call void @llvm.lifetime.start(i64 4, i8* %0), !dbg !26
-  call void @llvm.dbg.value(metadata !{%struct.string* %str2.i}, i64 0, metadata !16, metadata !{metadata !"0x102"}) #3, !dbg !26
-  call void @llvm.dbg.value(metadata !{%struct.string* %str2.i}, i64 0, metadata !27, metadata !{metadata !"0x102"}) #3, !dbg !29
+  call void @llvm.dbg.value(metadata %struct.string* %str2.i, i64 0, metadata !16, metadata !{!"0x102"}) #3, !dbg !26
+  call void @llvm.dbg.value(metadata %struct.string* %str2.i, i64 0, metadata !27, metadata !{!"0x102"}) #3, !dbg !29
   call void @_Z4sinkPKv(i8* undef) #3, !dbg !29
   call void @_Z4sinkPKv(i8* %0) #3, !dbg !30
   call void @llvm.lifetime.end(i64 4, i8* %0), !dbg !31
@@ -97,43 +97,43 @@ attributes #3 = { nounwind }
 !llvm.module.flags = !{!23, !24}
 !llvm.ident = !{!25}
 
-!0 = metadata !{metadata !"0x11\004\00clang version 3.5.0 \001\00\000\00\001", metadata !1, metadata !2, metadata !3, metadata !10, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/<stdin>] [DW_LANG_C_plus_plus]
-!1 = metadata !{metadata !"<stdin>", metadata !"/tmp/dbginfo"}
-!2 = metadata !{}
-!3 = metadata !{metadata !4}
-!4 = metadata !{metadata !"0x13\00string\007\0032\0032\000\000\000", metadata !5, null, null, metadata !6, null, null, metadata !"_ZTS6string"} ; [ DW_TAG_structure_type ] [string] [line 7, size 32, align 32, offset 0] [def] [from ]
-!5 = metadata !{metadata !"repro.cpp", metadata !"/tmp/dbginfo"}
-!6 = metadata !{metadata !7}
-!7 = metadata !{metadata !"0xd\00mem\008\0032\0032\000\000", metadata !5, metadata !"_ZTS6string", metadata !8} ; [ DW_TAG_member ] [mem] [line 8, size 32, align 32, offset 0] [from ]
-!8 = metadata !{metadata !"0xf\00\000\0032\0032\000\000", null, null, metadata !9} ; [ DW_TAG_pointer_type ] [line 0, size 32, align 32, offset 0] [from unsigned int]
-!9 = metadata !{metadata !"0x24\00unsigned int\000\0032\0032\000\000\007", null, null} ; [ DW_TAG_base_type ] [unsigned int] [line 0, size 32, align 32, offset 0, enc DW_ATE_unsigned]
-!10 = metadata !{metadata !11, metadata !17}
-!11 = metadata !{metadata !"0x2e\00f\00f\00_Z1fv\0014\000\001\000\006\00256\001\0014", metadata !5, metadata !12, metadata !13, null, null, null, null, metadata !15} ; [ DW_TAG_subprogram ] [line 14] [def] [f]
-!12 = metadata !{metadata !"0x29", metadata !5}         ; [ DW_TAG_file_type ] [/tmp/dbginfo/repro.cpp]
-!13 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !14, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!14 = metadata !{null}
-!15 = metadata !{metadata !16}
-!16 = metadata !{metadata !"0x100\00str2\0015\000", metadata !11, metadata !12, metadata !"_ZTS6string"} ; [ DW_TAG_auto_variable ] [str2] [line 15]
-!17 = metadata !{metadata !"0x2e\00s2\00s2\00_Z2s2P6string\0013\000\001\000\006\00256\001\0013", metadata !5, metadata !12, metadata !18, null, null, null, null, metadata !21} ; [ DW_TAG_subprogram ] [line 13] [def] [s2]
-!18 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !19, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!19 = metadata !{null, metadata !20}
-!20 = metadata !{metadata !"0xf\00\000\0032\0032\000\000", null, null, metadata !"_ZTS6string"} ; [ DW_TAG_pointer_type ] [line 0, size 32, align 32, offset 0] [from _ZTS6string]
-!21 = metadata !{metadata !22}
-!22 = metadata !{metadata !"0x101\00lhs\0016777229\000", metadata !17, metadata !12, metadata !20} ; [ DW_TAG_arg_variable ] [lhs] [line 13]
-!23 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
-!24 = metadata !{i32 2, metadata !"Debug Info Version", i32 2}
-!25 = metadata !{metadata !"clang version 3.5.0 "}
-!26 = metadata !{i32 15, i32 0, metadata !11, null}
-!27 = metadata !{metadata !"0x101\00lhs\0016777229\000", metadata !17, metadata !12, metadata !20, metadata !28} ; [ DW_TAG_arg_variable ] [lhs] [line 13]
-!28 = metadata !{i32 16, i32 0, metadata !11, null}
-!29 = metadata !{i32 13, i32 0, metadata !17, metadata !28}
-!30 = metadata !{i32 17, i32 0, metadata !11, null}
-!31 = metadata !{i32 18, i32 0, metadata !11, null}
-!32 = metadata !{metadata !33, metadata !34, i64 0}
-!33 = metadata !{metadata !"_ZTS6string", metadata !34, i64 0}
-!34 = metadata !{metadata !"any pointer", metadata !35, i64 0}
-!35 = metadata !{metadata !"omnipotent char", metadata !36, i64 0}
-!36 = metadata !{metadata !"Simple C/C++ TBAA"}
-!37 = metadata !{metadata !38, metadata !38, i64 0}
-!38 = metadata !{metadata !"bool", metadata !35, i64 0}
-!39 = metadata !{i8 0, i8 2}
+!0 = !{!"0x11\004\00clang version 3.5.0 \001\00\000\00\001", !1, !2, !3, !10, !2, !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/<stdin>] [DW_LANG_C_plus_plus]
+!1 = !{!"<stdin>", !"/tmp/dbginfo"}
+!2 = !{}
+!3 = !{!4}
+!4 = !{!"0x13\00string\007\0032\0032\000\000\000", !5, null, null, !6, null, null, !"_ZTS6string"} ; [ DW_TAG_structure_type ] [string] [line 7, size 32, align 32, offset 0] [def] [from ]
+!5 = !{!"repro.cpp", !"/tmp/dbginfo"}
+!6 = !{!7}
+!7 = !{!"0xd\00mem\008\0032\0032\000\000", !5, !"_ZTS6string", !8} ; [ DW_TAG_member ] [mem] [line 8, size 32, align 32, offset 0] [from ]
+!8 = !{!"0xf\00\000\0032\0032\000\000", null, null, !9} ; [ DW_TAG_pointer_type ] [line 0, size 32, align 32, offset 0] [from unsigned int]
+!9 = !{!"0x24\00unsigned int\000\0032\0032\000\000\007", null, null} ; [ DW_TAG_base_type ] [unsigned int] [line 0, size 32, align 32, offset 0, enc DW_ATE_unsigned]
+!10 = !{!11, !17}
+!11 = !{!"0x2e\00f\00f\00_Z1fv\0014\000\001\000\006\00256\001\0014", !5, !12, !13, null, null, null, null, !15} ; [ DW_TAG_subprogram ] [line 14] [def] [f]
+!12 = !{!"0x29", !5}         ; [ DW_TAG_file_type ] [/tmp/dbginfo/repro.cpp]
+!13 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !14, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!14 = !{null}
+!15 = !{!16}
+!16 = !{!"0x100\00str2\0015\000", !11, !12, !"_ZTS6string"} ; [ DW_TAG_auto_variable ] [str2] [line 15]
+!17 = !{!"0x2e\00s2\00s2\00_Z2s2P6string\0013\000\001\000\006\00256\001\0013", !5, !12, !18, null, null, null, null, !21} ; [ DW_TAG_subprogram ] [line 13] [def] [s2]
+!18 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !19, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!19 = !{null, !20}
+!20 = !{!"0xf\00\000\0032\0032\000\000", null, null, !"_ZTS6string"} ; [ DW_TAG_pointer_type ] [line 0, size 32, align 32, offset 0] [from _ZTS6string]
+!21 = !{!22}
+!22 = !{!"0x101\00lhs\0016777229\000", !17, !12, !20} ; [ DW_TAG_arg_variable ] [lhs] [line 13]
+!23 = !{i32 2, !"Dwarf Version", i32 4}
+!24 = !{i32 2, !"Debug Info Version", i32 2}
+!25 = !{!"clang version 3.5.0 "}
+!26 = !{i32 15, i32 0, !11, null}
+!27 = !{!"0x101\00lhs\0016777229\000", !17, !12, !20, !28} ; [ DW_TAG_arg_variable ] [lhs] [line 13]
+!28 = !{i32 16, i32 0, !11, null}
+!29 = !{i32 13, i32 0, !17, !28}
+!30 = !{i32 17, i32 0, !11, null}
+!31 = !{i32 18, i32 0, !11, null}
+!32 = !{!33, !34, i64 0}
+!33 = !{!"_ZTS6string", !34, i64 0}
+!34 = !{!"any pointer", !35, i64 0}
+!35 = !{!"omnipotent char", !36, i64 0}
+!36 = !{!"Simple C/C++ TBAA"}
+!37 = !{!38, !38, i64 0}
+!38 = !{!"bool", !35, i64 0}
+!39 = !{i8 0, i8 2}