diff --git a/test/DebugInfo/X86/nondefault-subrange-array.ll b/test/DebugInfo/X86/nondefault-subrange-array.ll
index 212114fa61e06f06d11c247a835964a2fb1778f0..3167d9f1e6ba666152e153e485af0e768be81cc7 100644 (file)
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!21}
-!0 = metadata !{metadata !"0x11\004\00clang version 3.3 (trunk 169136)\000\00\000\00\000", metadata !20, metadata !1, metadata !1, metadata !1, metadata !3, metadata !1} ; [ DW_TAG_compile_unit ] [/Volumes/Sandbox/llvm/t.cpp] [DW_LANG_C_plus_plus]
-!1 = metadata !{}
-!3 = metadata !{metadata !5}
-!5 = metadata !{metadata !"0x34\00a\00a\00\001\000\001", null, metadata !6, metadata !7, %class.A* @a, null} ; [ DW_TAG_variable ] [a] [line 1] [def]
-!6 = metadata !{metadata !"0x29", metadata !20} ; [ DW_TAG_file_type ]
-!7 = metadata !{metadata !"0x2\00A\001\000\0032\000\000\000", metadata !20, null, null, metadata !8, null, null, null} ; [ DW_TAG_class_type ] [A] [line 1, size 0, align 32, offset 0] [def] [from ]
-!8 = metadata !{metadata !9, metadata !14}
-!9 = metadata !{metadata !"0xd\00x\001\000\000\000\001", metadata !20, metadata !7, metadata !10} ; [ DW_TAG_member ] [x] [line 1, size 0, align 0, offset 0] [private] [from ]
-!10 = metadata !{metadata !"0x1\00\000\000\0032\000\000", null, null, metadata !11, metadata !12, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 0, align 32, offset 0] [from int]
-!11 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!12 = metadata !{metadata !13}
-!13 = metadata !{metadata !"0x21\00-3\0042"} ; [ DW_TAG_subrange_type ] [-3, 39]
-!14 = metadata !{metadata !"0x2e\00A\00A\00\001\000\000\000\006\00320\000\001", metadata !6, metadata !7, metadata !15, null, null, null, i32 0, metadata !18} ; [ DW_TAG_subprogram ] [line 1] [A]
-!15 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!16 = metadata !{null, metadata !17}
-!17 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", i32 0, null, metadata !7} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from A]
-!18 = metadata !{metadata !19}
-!19 = metadata !{metadata !"0x24"} ; [ DW_TAG_base_type ] [line 0, size 0, align 0, offset 0]
-!20 = metadata !{metadata !"t.cpp", metadata !"/Volumes/Sandbox/llvm"}
-!21 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!0 = !{!"0x11\004\00clang version 3.3 (trunk 169136)\000\00\000\00\000", !20, !1, !1, !1, !3, !1} ; [ DW_TAG_compile_unit ] [/Volumes/Sandbox/llvm/t.cpp] [DW_LANG_C_plus_plus]
+!1 = !{}
+!3 = !{!5}
+!5 = !{!"0x34\00a\00a\00\001\000\001", null, !6, !7, %class.A* @a, null} ; [ DW_TAG_variable ] [a] [line 1] [def]
+!6 = !{!"0x29", !20} ; [ DW_TAG_file_type ]
+!7 = !{!"0x2\00A\001\000\0032\000\000\000", !20, null, null, !8, null, null, null} ; [ DW_TAG_class_type ] [A] [line 1, size 0, align 32, offset 0] [def] [from ]
+!8 = !{!9, !14}
+!9 = !{!"0xd\00x\001\000\000\000\001", !20, !7, !10} ; [ DW_TAG_member ] [x] [line 1, size 0, align 0, offset 0] [private] [from ]
+!10 = !{!"0x1\00\000\000\0032\000\000", null, null, !11, !12, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 0, align 32, offset 0] [from int]
+!11 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!12 = !{!13}
+!13 = !{!"0x21\00-3\0042"} ; [ DW_TAG_subrange_type ] [-3, 39]
+!14 = !{!"0x2e\00A\00A\00\001\000\000\000\006\00320\000\001", !6, !7, !15, null, null, null, i32 0, !18} ; [ DW_TAG_subprogram ] [line 1] [A]
+!15 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!16 = !{null, !17}
+!17 = !{!"0xf\00\000\0064\0064\000\001088", i32 0, null, !7} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from A]
+!18 = !{!19}
+!19 = !{!"0x24"} ; [ DW_TAG_base_type ] [line 0, size 0, align 0, offset 0]
+!20 = !{!"t.cpp", !"/Volumes/Sandbox/llvm"}
+!21 = !{i32 1, !"Debug Info Version", i32 2}