]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blobdiff - test/DebugInfo/X86/parameters.ll
IR: Make metadata typeless in assembly
[opencl/llvm.git] / test / DebugInfo / X86 / parameters.ll
index fde63e7123094ade2b8479802d69970f95bd97f0..10c6686c64ee6ed57ef5b99c3f4fc1587252a6cd 100644 (file)
@@ -42,7 +42,7 @@
 ; Function Attrs: uwtable
 define void @_ZN7pr147634funcENS_3fooE(%"struct.pr14763::foo"* noalias sret %agg.result, %"struct.pr14763::foo"* %f) #0 {
 entry:
-  call void @llvm.dbg.declare(metadata !{%"struct.pr14763::foo"* %f}, metadata !22, metadata !{metadata !"0x102"}), !dbg !24
+  call void @llvm.dbg.declare(metadata %"struct.pr14763::foo"* %f, metadata !22, metadata !{!"0x102"}), !dbg !24
   call void @_ZN7pr147633fooC1ERKS0_(%"struct.pr14763::foo"* %agg.result, %"struct.pr14763::foo"* %f), !dbg !25
   ret void, !dbg !25
 }
@@ -58,8 +58,8 @@ entry:
   %b.addr = alloca i8, align 1
   %frombool = zext i1 %b to i8
   store i8 %frombool, i8* %b.addr, align 1
-  call void @llvm.dbg.declare(metadata !{i8* %b.addr}, metadata !26, metadata !{metadata !"0x102"}), !dbg !27
-  call void @llvm.dbg.declare(metadata !{%"struct.pr14763::foo"* %g}, metadata !28, metadata !{metadata !"0x102"}), !dbg !27
+  call void @llvm.dbg.declare(metadata i8* %b.addr, metadata !26, metadata !{!"0x102"}), !dbg !27
+  call void @llvm.dbg.declare(metadata %"struct.pr14763::foo"* %g, metadata !28, metadata !{!"0x102"}), !dbg !27
   %0 = load i8* %b.addr, align 1, !dbg !29
   %tobool = trunc i8 %0 to i1, !dbg !29
   br i1 %tobool, label %if.then, label %if.end, !dbg !29
@@ -82,37 +82,37 @@ attributes #2 = { "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "n
 !llvm.dbg.cu = !{!0}
 !llvm.module.flags = !{!21, !33}
 
-!0 = metadata !{metadata !"0x11\004\00clang version 3.4 \000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/tmp/pass.cpp] [DW_LANG_C_plus_plus]
-!1 = metadata !{metadata !"pass.cpp", metadata !"/tmp"}
-!2 = metadata !{}
-!3 = metadata !{metadata !4, metadata !17}
-!4 = metadata !{metadata !"0x2e\00func\00func\00_ZN7pr147634funcENS_3fooE\006\000\001\000\006\00256\000\006", metadata !1, metadata !5, metadata !6, null, void (%"struct.pr14763::foo"*, %"struct.pr14763::foo"*)* @_ZN7pr147634funcENS_3fooE, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 6] [def] [func]
-!5 = metadata !{metadata !"0x39\00pr14763\001", metadata !1, null} ; [ DW_TAG_namespace ] [pr14763] [line 1]
-!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!7 = metadata !{metadata !8, metadata !8}
-!8 = metadata !{metadata !"0x13\00foo\002\008\008\000\000\000", metadata !1, metadata !5, null, metadata !9, null, null, null} ; [ DW_TAG_structure_type ] [foo] [line 2, size 8, align 8, offset 0] [def] [from ]
-!9 = metadata !{metadata !10}
-!10 = metadata !{metadata !"0x2e\00foo\00foo\00\003\000\000\000\006\00256\000\003", metadata !1, metadata !8, metadata !11, null, null, null, i32 0, metadata !16} ; [ DW_TAG_subprogram ] [line 3] [foo]
-!11 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!12 = metadata !{null, metadata !13, metadata !14}
-!13 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", i32 0, null, metadata !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from foo]
-!14 = metadata !{metadata !"0x10\00\000\000\000\000\000", null, null, metadata !15} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from ]
-!15 = metadata !{metadata !"0x26\00\000\000\000\000\000", null, null, metadata !8} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from foo]
-!16 = metadata !{i32 786468}
-!17 = metadata !{metadata !"0x2e\00func2\00func2\00_ZN7pr147635func2EbNS_3fooE\0012\000\001\000\006\00256\000\0012", metadata !1, metadata !5, metadata !18, null, void (i1, %"struct.pr14763::foo"*)* @_ZN7pr147635func2EbNS_3fooE, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 12] [def] [func2]
-!18 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !19, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!19 = metadata !{null, metadata !20, metadata !8}
-!20 = metadata !{metadata !"0x24\00bool\000\008\008\000\000\002", null, null} ; [ DW_TAG_base_type ] [bool] [line 0, size 8, align 8, offset 0, enc DW_ATE_boolean]
-!21 = metadata !{i32 2, metadata !"Dwarf Version", i32 3}
-!22 = metadata !{metadata !"0x101\00f\0016777222\008192", metadata !4, metadata !23, metadata !8} ; [ DW_TAG_arg_variable ] [f] [line 6]
-!23 = metadata !{metadata !"0x29", metadata !1}         ; [ DW_TAG_file_type ] [/tmp/pass.cpp]
-!24 = metadata !{i32 6, i32 0, metadata !4, null}
-!25 = metadata !{i32 7, i32 0, metadata !4, null}
-!26 = metadata !{metadata !"0x101\00b\0016777228\000", metadata !17, metadata !23, metadata !20} ; [ DW_TAG_arg_variable ] [b] [line 12]
-!27 = metadata !{i32 12, i32 0, metadata !17, null}
-!28 = metadata !{metadata !"0x101\00g\0033554444\008192", metadata !17, metadata !23, metadata !8} ; [ DW_TAG_arg_variable ] [g] [line 12]
-!29 = metadata !{i32 13, i32 0, metadata !30, null}
-!30 = metadata !{metadata !"0xb\0013\000\000", metadata !1, metadata !17} ; [ DW_TAG_lexical_block ] [/tmp/pass.cpp]
-!31 = metadata !{i32 14, i32 0, metadata !30, null}
-!32 = metadata !{i32 15, i32 0, metadata !17, null}
-!33 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!0 = !{!"0x11\004\00clang version 3.4 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/tmp/pass.cpp] [DW_LANG_C_plus_plus]
+!1 = !{!"pass.cpp", !"/tmp"}
+!2 = !{}
+!3 = !{!4, !17}
+!4 = !{!"0x2e\00func\00func\00_ZN7pr147634funcENS_3fooE\006\000\001\000\006\00256\000\006", !1, !5, !6, null, void (%"struct.pr14763::foo"*, %"struct.pr14763::foo"*)* @_ZN7pr147634funcENS_3fooE, null, null, !2} ; [ DW_TAG_subprogram ] [line 6] [def] [func]
+!5 = !{!"0x39\00pr14763\001", !1, null} ; [ DW_TAG_namespace ] [pr14763] [line 1]
+!6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!7 = !{!8, !8}
+!8 = !{!"0x13\00foo\002\008\008\000\000\000", !1, !5, null, !9, null, null, null} ; [ DW_TAG_structure_type ] [foo] [line 2, size 8, align 8, offset 0] [def] [from ]
+!9 = !{!10}
+!10 = !{!"0x2e\00foo\00foo\00\003\000\000\000\006\00256\000\003", !1, !8, !11, null, null, null, i32 0, !16} ; [ DW_TAG_subprogram ] [line 3] [foo]
+!11 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!12 = !{null, !13, !14}
+!13 = !{!"0xf\00\000\0064\0064\000\001088", i32 0, null, !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from foo]
+!14 = !{!"0x10\00\000\000\000\000\000", null, null, !15} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from ]
+!15 = !{!"0x26\00\000\000\000\000\000", null, null, !8} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from foo]
+!16 = !{i32 786468}
+!17 = !{!"0x2e\00func2\00func2\00_ZN7pr147635func2EbNS_3fooE\0012\000\001\000\006\00256\000\0012", !1, !5, !18, null, void (i1, %"struct.pr14763::foo"*)* @_ZN7pr147635func2EbNS_3fooE, null, null, !2} ; [ DW_TAG_subprogram ] [line 12] [def] [func2]
+!18 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !19, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!19 = !{null, !20, !8}
+!20 = !{!"0x24\00bool\000\008\008\000\000\002", null, null} ; [ DW_TAG_base_type ] [bool] [line 0, size 8, align 8, offset 0, enc DW_ATE_boolean]
+!21 = !{i32 2, !"Dwarf Version", i32 3}
+!22 = !{!"0x101\00f\0016777222\008192", !4, !23, !8} ; [ DW_TAG_arg_variable ] [f] [line 6]
+!23 = !{!"0x29", !1}         ; [ DW_TAG_file_type ] [/tmp/pass.cpp]
+!24 = !{i32 6, i32 0, !4, null}
+!25 = !{i32 7, i32 0, !4, null}
+!26 = !{!"0x101\00b\0016777228\000", !17, !23, !20} ; [ DW_TAG_arg_variable ] [b] [line 12]
+!27 = !{i32 12, i32 0, !17, null}
+!28 = !{!"0x101\00g\0033554444\008192", !17, !23, !8} ; [ DW_TAG_arg_variable ] [g] [line 12]
+!29 = !{i32 13, i32 0, !30, null}
+!30 = !{!"0xb\0013\000\000", !1, !17} ; [ DW_TAG_lexical_block ] [/tmp/pass.cpp]
+!31 = !{i32 14, i32 0, !30, null}
+!32 = !{i32 15, i32 0, !17, null}
+!33 = !{i32 1, !"Debug Info Version", i32 2}