index eb85f2c259797ef338f0f7505830ed8481a81404..fde63e7123094ade2b8479802d69970f95bd97f0 100644 (file)
; Function Attrs: uwtable
define void @_ZN7pr147634funcENS_3fooE(%"struct.pr14763::foo"* noalias sret %agg.result, %"struct.pr14763::foo"* %f) #0 {
entry:
- call void @llvm.dbg.declare(metadata !{%"struct.pr14763::foo"* %f}, metadata !22, metadata !{i32 786690}), !dbg !24
+ call void @llvm.dbg.declare(metadata !{%"struct.pr14763::foo"* %f}, metadata !22, metadata !{metadata !"0x102"}), !dbg !24
call void @_ZN7pr147633fooC1ERKS0_(%"struct.pr14763::foo"* %agg.result, %"struct.pr14763::foo"* %f), !dbg !25
ret void, !dbg !25
}
%b.addr = alloca i8, align 1
%frombool = zext i1 %b to i8
store i8 %frombool, i8* %b.addr, align 1
- call void @llvm.dbg.declare(metadata !{i8* %b.addr}, metadata !26, metadata !{i32 786690}), !dbg !27
- call void @llvm.dbg.declare(metadata !{%"struct.pr14763::foo"* %g}, metadata !28, metadata !{i32 786690}), !dbg !27
+ call void @llvm.dbg.declare(metadata !{i8* %b.addr}, metadata !26, metadata !{metadata !"0x102"}), !dbg !27
+ call void @llvm.dbg.declare(metadata !{%"struct.pr14763::foo"* %g}, metadata !28, metadata !{metadata !"0x102"}), !dbg !27
%0 = load i8* %b.addr, align 1, !dbg !29
%tobool = trunc i8 %0 to i1, !dbg !29
br i1 %tobool, label %if.then, label %if.end, !dbg !29
@@ -82,37 +82,37 @@ attributes #2 = { "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "n
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!21, !33}
-!0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.4 ", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/tmp/pass.cpp] [DW_LANG_C_plus_plus]
+!0 = metadata !{metadata !"0x11\004\00clang version 3.4 \000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/tmp/pass.cpp] [DW_LANG_C_plus_plus]
!1 = metadata !{metadata !"pass.cpp", metadata !"/tmp"}
!2 = metadata !{}
!3 = metadata !{metadata !4, metadata !17}
-!4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"func", metadata !"func", metadata !"_ZN7pr147634funcENS_3fooE", i32 6, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (%"struct.pr14763::foo"*, %"struct.pr14763::foo"*)* @_ZN7pr147634funcENS_3fooE, null, null, metadata !2, i32 6} ; [ DW_TAG_subprogram ] [line 6] [def] [func]
-!5 = metadata !{i32 786489, metadata !1, null, metadata !"pr14763", i32 1} ; [ DW_TAG_namespace ] [pr14763] [line 1]
-!6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!4 = metadata !{metadata !"0x2e\00func\00func\00_ZN7pr147634funcENS_3fooE\006\000\001\000\006\00256\000\006", metadata !1, metadata !5, metadata !6, null, void (%"struct.pr14763::foo"*, %"struct.pr14763::foo"*)* @_ZN7pr147634funcENS_3fooE, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 6] [def] [func]
+!5 = metadata !{metadata !"0x39\00pr14763\001", metadata !1, null} ; [ DW_TAG_namespace ] [pr14763] [line 1]
+!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!7 = metadata !{metadata !8, metadata !8}
-!8 = metadata !{i32 786451, metadata !1, metadata !5, metadata !"foo", i32 2, i64 8, i64 8, i32 0, i32 0, null, metadata !9, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [foo] [line 2, size 8, align 8, offset 0] [def] [from ]
+!8 = metadata !{metadata !"0x13\00foo\002\008\008\000\000\000", metadata !1, metadata !5, null, metadata !9, null, null, null} ; [ DW_TAG_structure_type ] [foo] [line 2, size 8, align 8, offset 0] [def] [from ]
!9 = metadata !{metadata !10}
-!10 = metadata !{i32 786478, metadata !1, metadata !8, metadata !"foo", metadata !"foo", metadata !"", i32 3, metadata !11, i1 false, i1 false, i32 0, i32 0, null, i32 256, i1 false, null, null, i32 0, metadata !16, i32 3} ; [ DW_TAG_subprogram ] [line 3] [foo]
-!11 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !12, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!10 = metadata !{metadata !"0x2e\00foo\00foo\00\003\000\000\000\006\00256\000\003", metadata !1, metadata !8, metadata !11, null, null, null, i32 0, metadata !16} ; [ DW_TAG_subprogram ] [line 3] [foo]
+!11 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!12 = metadata !{null, metadata !13, metadata !14}
-!13 = metadata !{i32 786447, i32 0, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 1088, metadata !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from foo]
-!14 = metadata !{i32 786448, null, null, null, i32 0, i64 0, i64 0, i64 0, i32 0, metadata !15} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from ]
-!15 = metadata !{i32 786470, null, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, metadata !8} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from foo]
+!13 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", i32 0, null, metadata !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from foo]
+!14 = metadata !{metadata !"0x10\00\000\000\000\000\000", null, null, metadata !15} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from ]
+!15 = metadata !{metadata !"0x26\00\000\000\000\000\000", null, null, metadata !8} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from foo]
!16 = metadata !{i32 786468}
-!17 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"func2", metadata !"func2", metadata !"_ZN7pr147635func2EbNS_3fooE", i32 12, metadata !18, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (i1, %"struct.pr14763::foo"*)* @_ZN7pr147635func2EbNS_3fooE, null, null, metadata !2, i32 12} ; [ DW_TAG_subprogram ] [line 12] [def] [func2]
-!18 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !19, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!17 = metadata !{metadata !"0x2e\00func2\00func2\00_ZN7pr147635func2EbNS_3fooE\0012\000\001\000\006\00256\000\0012", metadata !1, metadata !5, metadata !18, null, void (i1, %"struct.pr14763::foo"*)* @_ZN7pr147635func2EbNS_3fooE, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 12] [def] [func2]
+!18 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !19, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!19 = metadata !{null, metadata !20, metadata !8}
-!20 = metadata !{i32 786468, null, null, metadata !"bool", i32 0, i64 8, i64 8, i64 0, i32 0, i32 2} ; [ DW_TAG_base_type ] [bool] [line 0, size 8, align 8, offset 0, enc DW_ATE_boolean]
+!20 = metadata !{metadata !"0x24\00bool\000\008\008\000\000\002", null, null} ; [ DW_TAG_base_type ] [bool] [line 0, size 8, align 8, offset 0, enc DW_ATE_boolean]
!21 = metadata !{i32 2, metadata !"Dwarf Version", i32 3}
-!22 = metadata !{i32 786689, metadata !4, metadata !"f", metadata !23, i32 16777222, metadata !8, i32 8192, i32 0} ; [ DW_TAG_arg_variable ] [f] [line 6]
-!23 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [/tmp/pass.cpp]
+!22 = metadata !{metadata !"0x101\00f\0016777222\008192", metadata !4, metadata !23, metadata !8} ; [ DW_TAG_arg_variable ] [f] [line 6]
+!23 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [/tmp/pass.cpp]
!24 = metadata !{i32 6, i32 0, metadata !4, null}
!25 = metadata !{i32 7, i32 0, metadata !4, null}
-!26 = metadata !{i32 786689, metadata !17, metadata !"b", metadata !23, i32 16777228, metadata !20, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [b] [line 12]
+!26 = metadata !{metadata !"0x101\00b\0016777228\000", metadata !17, metadata !23, metadata !20} ; [ DW_TAG_arg_variable ] [b] [line 12]
!27 = metadata !{i32 12, i32 0, metadata !17, null}
-!28 = metadata !{i32 786689, metadata !17, metadata !"g", metadata !23, i32 33554444, metadata !8, i32 8192, i32 0} ; [ DW_TAG_arg_variable ] [g] [line 12]
+!28 = metadata !{metadata !"0x101\00g\0033554444\008192", metadata !17, metadata !23, metadata !8} ; [ DW_TAG_arg_variable ] [g] [line 12]
!29 = metadata !{i32 13, i32 0, metadata !30, null}
-!30 = metadata !{i32 786443, metadata !1, metadata !17, i32 13, i32 0, i32 0} ; [ DW_TAG_lexical_block ] [/tmp/pass.cpp]
+!30 = metadata !{metadata !"0xb\0013\000\000", metadata !1, metadata !17} ; [ DW_TAG_lexical_block ] [/tmp/pass.cpp]
!31 = metadata !{i32 14, i32 0, metadata !30, null}
!32 = metadata !{i32 15, i32 0, metadata !17, null}
-!33 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
+!33 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}