index 5bd053a44f50d9399572009728b11519cf4d88fc..760c9f6333848a19884f450d2ef13a84c3bcb9c0 100644 (file)
; Function Attrs: nounwind ssp uwtable
define i32 @foo(%struct.Outer* byval align 8 %outer) #0 {
entry:
- call void @llvm.dbg.declare(metadata !{%struct.Outer* %outer}, metadata !25, metadata !{i32 786690}), !dbg !26
+ call void @llvm.dbg.declare(metadata !{%struct.Outer* %outer}, metadata !25, metadata !{metadata !"0x102"}), !dbg !26
%i1.sroa.0.0..sroa_idx = getelementptr inbounds %struct.Outer* %outer, i64 0, i32 0, i64 1, i32 0, !dbg !27
%i1.sroa.0.0.copyload = load i32* %i1.sroa.0.0..sroa_idx, align 8, !dbg !27
call void @llvm.dbg.value(metadata !{i32 %i1.sroa.0.0.copyload}, i64 0, metadata !28, metadata !29), !dbg !27
!llvm.module.flags = !{!22, !23}
!llvm.ident = !{!24}
-!0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"clang version 3.5.0 ", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/sroasplit-1.c] [DW_LANG_C99]
+!0 = metadata !{metadata !"0x11\0012\00clang version 3.5.0 \000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/sroasplit-1.c] [DW_LANG_C99]
!1 = metadata !{metadata !"sroasplit-1.c", metadata !""}
!2 = metadata !{}
!3 = metadata !{metadata !4}
-!4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"foo", metadata !"foo", metadata !"", i32 10, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (%struct.Outer*)* @foo, null, null, metadata !2, i32 10} ; [ DW_TAG_subprogram ] [line 10] [def] [foo]
-!5 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [/sroasplit-1.c]
-!6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!4 = metadata !{metadata !"0x2e\00foo\00foo\00\0010\000\001\000\006\00256\000\0010", metadata !1, metadata !5, metadata !6, null, i32 (%struct.Outer*)* @foo, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 10] [def] [foo]
+!5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [/sroasplit-1.c]
+!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!7 = metadata !{metadata !8, metadata !9}
-!8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!9 = metadata !{i32 786454, metadata !1, null, metadata !"Outer", i32 8, i64 0, i64 0, i64 0, i32 0, metadata !10} ; [ DW_TAG_typedef ] [Outer] [line 8, size 0, align 0, offset 0] [from ]
-!10 = metadata !{i32 786451, metadata !1, null, metadata !"", i32 6, i64 256, i64 64, i32 0, i32 0, null, metadata !11, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [line 6, size 256, align 64, offset 0] [def] [from ]
+!8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!9 = metadata !{metadata !"0x16\00Outer\008\000\000\000\000", metadata !1, null, metadata !10} ; [ DW_TAG_typedef ] [Outer] [line 8, size 0, align 0, offset 0] [from ]
+!10 = metadata !{metadata !"0x13\00\006\00256\0064\000\000\000", metadata !1, null, null, metadata !11, null, null, null} ; [ DW_TAG_structure_type ] [line 6, size 256, align 64, offset 0] [def] [from ]
!11 = metadata !{metadata !12}
-!12 = metadata !{i32 786445, metadata !1, metadata !10, metadata !"inner", i32 7, i64 256, i64 64, i64 0, i32 0, metadata !13} ; [ DW_TAG_member ] [inner] [line 7, size 256, align 64, offset 0] [from ]
-!13 = metadata !{i32 786433, null, null, metadata !"", i32 0, i64 256, i64 64, i32 0, i32 0, metadata !14, metadata !20, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 256, align 64, offset 0] [from Inner]
-!14 = metadata !{i32 786454, metadata !1, null, metadata !"Inner", i32 4, i64 0, i64 0, i64 0, i32 0, metadata !15} ; [ DW_TAG_typedef ] [Inner] [line 4, size 0, align 0, offset 0] [from ]
-!15 = metadata !{i32 786451, metadata !1, null, metadata !"", i32 1, i64 128, i64 64, i32 0, i32 0, null, metadata !16, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [line 1, size 128, align 64, offset 0] [def] [from ]
+!12 = metadata !{metadata !"0xd\00inner\007\00256\0064\000\000", metadata !1, metadata !10, metadata !13} ; [ DW_TAG_member ] [inner] [line 7, size 256, align 64, offset 0] [from ]
+!13 = metadata !{metadata !"0x1\00\000\00256\0064\000\000", null, null, metadata !14, metadata !20, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 256, align 64, offset 0] [from Inner]
+!14 = metadata !{metadata !"0x16\00Inner\004\000\000\000\000", metadata !1, null, metadata !15} ; [ DW_TAG_typedef ] [Inner] [line 4, size 0, align 0, offset 0] [from ]
+!15 = metadata !{metadata !"0x13\00\001\00128\0064\000\000\000", metadata !1, null, null, metadata !16, null, null, null} ; [ DW_TAG_structure_type ] [line 1, size 128, align 64, offset 0] [def] [from ]
!16 = metadata !{metadata !17, metadata !18}
-!17 = metadata !{i32 786445, metadata !1, metadata !15, metadata !"a", i32 2, i64 32, i64 32, i64 0, i32 0, metadata !8} ; [ DW_TAG_member ] [a] [line 2, size 32, align 32, offset 0] [from int]
-!18 = metadata !{i32 786445, metadata !1, metadata !15, metadata !"b", i32 3, i64 64, i64 64, i64 64, i32 0, metadata !19} ; [ DW_TAG_member ] [b] [line 3, size 64, align 64, offset 64] [from long int]
-!19 = metadata !{i32 786468, null, null, metadata !"long int", i32 0, i64 64, i64 64, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [long int] [line 0, size 64, align 64, offset 0, enc DW_ATE_signed]
+!17 = metadata !{metadata !"0xd\00a\002\0032\0032\000\000", metadata !1, metadata !15, metadata !8} ; [ DW_TAG_member ] [a] [line 2, size 32, align 32, offset 0] [from int]
+!18 = metadata !{metadata !"0xd\00b\003\0064\0064\0064\000", metadata !1, metadata !15, metadata !19} ; [ DW_TAG_member ] [b] [line 3, size 64, align 64, offset 64] [from long int]
+!19 = metadata !{metadata !"0x24\00long int\000\0064\0064\000\000\005", null, null} ; [ DW_TAG_base_type ] [long int] [line 0, size 64, align 64, offset 0, enc DW_ATE_signed]
!20 = metadata !{metadata !21}
-!21 = metadata !{i32 786465, i64 0, i64 2} ; [ DW_TAG_subrange_type ] [0, 1]
+!21 = metadata !{metadata !"0x21\000\002"} ; [ DW_TAG_subrange_type ] [0, 1]
!22 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
-!23 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
+!23 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
!24 = metadata !{metadata !"clang version 3.5.0 "}
-!25 = metadata !{i32 786689, metadata !4, metadata !"outer", metadata !5, i32 16777226, metadata !9, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [outer] [line 10]
+!25 = metadata !{metadata !"0x101\00outer\0016777226\000", metadata !4, metadata !5, metadata !9} ; [ DW_TAG_arg_variable ] [outer] [line 10]
!26 = metadata !{i32 10, i32 0, metadata !4, null}
!27 = metadata !{i32 11, i32 0, metadata !4, null}
-!28 = metadata !{i32 786688, metadata !4, metadata !"i1", metadata !5, i32 11, metadata !14, i32 0, i32 0} ;; [ DW_TAG_auto_variable ] [i1] [line 11]
-!29 = metadata !{i32 786690, i32 147, i32 0, i32 4} ; [DW_OP_piece 0 4] [piece, size 4, offset 0]
-!30 = metadata !{i32 786688, metadata !4, metadata !"i1", metadata !5, i32 11, metadata !14, i32 0, i32 0, metadata !31} ; [ DW_TAG_auto_variable ] [i1] [line 11] [piece, size 12, offset 0]
+!28 = metadata !{metadata !"0x100\00i1\0011\000", metadata !4, metadata !5, metadata !14} ; [ DW_TAG_auto_variable ] [i1] [line 11]
+!29 = metadata !{metadata !"0x102\00147\000\004"} ; [ DW_TAG_expression ] [DW_OP_piece 0 4] [piece, size 4, offset 0]
!31 = metadata !{i32 3, i32 0, i32 12}
!32 = metadata !{i32 12, i32 0, metadata !4, null}