diff --git a/test/DebugInfo/X86/stmt-list-multiple-compile-units.ll b/test/DebugInfo/X86/stmt-list-multiple-compile-units.ll
index c98ef280367528c26f98301b709a1e996c749479..0d0e6e86a5c81dc2b638f9b8e0902f52b9886466 100644 (file)
entry:
%a.addr = alloca i32, align 4
store i32 %a, i32* %a.addr, align 4
- call void @llvm.dbg.declare(metadata !{i32* %a.addr}, metadata !15, metadata !{metadata !"0x102"}), !dbg !16
+ call void @llvm.dbg.declare(metadata i32* %a.addr, metadata !15, metadata !{!"0x102"}), !dbg !16
%0 = load i32* %a.addr, align 4, !dbg !17
%call = call i32 @fn(i32 %0), !dbg !17
ret i32 %call, !dbg !17
entry:
%a.addr = alloca i32, align 4
store i32 %a, i32* %a.addr, align 4
- call void @llvm.dbg.declare(metadata !{i32* %a.addr}, metadata !19, metadata !{metadata !"0x102"}), !dbg !20
+ call void @llvm.dbg.declare(metadata i32* %a.addr, metadata !19, metadata !{!"0x102"}), !dbg !20
%0 = load i32* %a.addr, align 4, !dbg !21
ret i32 %0, !dbg !21
}
!llvm.dbg.cu = !{!0, !10}
!llvm.module.flags = !{!25}
-!0 = metadata !{metadata !"0x11\0012\00clang version 3.3\000\00\000\00\001", metadata !23, metadata !1, metadata !1, metadata !3, metadata !1, metadata !1} ; [ DW_TAG_compile_unit ]
-!1 = metadata !{}
-!3 = metadata !{metadata !5}
-!5 = metadata !{metadata !"0x2e\00test\00test\00\002\000\001\000\006\00256\000\003", metadata !23, metadata !6, metadata !7, null, i32 (i32)* @test, null, null, metadata !1} ; [ DW_TAG_subprogram ] [line 2] [def] [scope 3] [test]
-!6 = metadata !{metadata !"0x29", metadata !23} ; [ DW_TAG_file_type ]
-!7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!8 = metadata !{metadata !9, metadata !9}
-!9 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!10 = metadata !{metadata !"0x11\0012\00clang version 3.3 (trunk 172862)\000\00\000\00\001", metadata !24, metadata !1, metadata !1, metadata !11, metadata !1, metadata !1} ; [ DW_TAG_compile_unit ]
-!11 = metadata !{metadata !13}
-!13 = metadata !{metadata !"0x2e\00fn\00fn\00\001\000\001\000\006\00256\000\001", metadata !24, metadata !14, metadata !7, null, i32 (i32)* @fn, null, null, metadata !1} ; [ DW_TAG_subprogram ] [line 1] [def] [fn]
-!14 = metadata !{metadata !"0x29", metadata !24} ; [ DW_TAG_file_type ]
-!15 = metadata !{metadata !"0x101\00a\0016777218\000", metadata !5, metadata !6, metadata !9} ; [ DW_TAG_arg_variable ] [a] [line 2]
-!16 = metadata !{i32 2, i32 0, metadata !5, null}
-!17 = metadata !{i32 4, i32 0, metadata !18, null}
-!18 = metadata !{metadata !"0xb\003\000\000", metadata !23, metadata !5} ; [ DW_TAG_lexical_block ]
-!19 = metadata !{metadata !"0x101\00a\0016777217\000", metadata !13, metadata !14, metadata !9} ; [ DW_TAG_arg_variable ] [a] [line 1]
-!20 = metadata !{i32 1, i32 0, metadata !13, null}
-!21 = metadata !{i32 2, i32 0, metadata !22, null}
-!22 = metadata !{metadata !"0xb\001\000\000", metadata !24, metadata !13} ; [ DW_TAG_lexical_block ]
-!23 = metadata !{metadata !"simple.c", metadata !"/private/tmp"}
-!24 = metadata !{metadata !"simple2.c", metadata !"/private/tmp"}
-!25 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!0 = !{!"0x11\0012\00clang version 3.3\000\00\000\00\001", !23, !1, !1, !3, !1, !1} ; [ DW_TAG_compile_unit ]
+!1 = !{}
+!3 = !{!5}
+!5 = !{!"0x2e\00test\00test\00\002\000\001\000\006\00256\000\003", !23, !6, !7, null, i32 (i32)* @test, null, null, !1} ; [ DW_TAG_subprogram ] [line 2] [def] [scope 3] [test]
+!6 = !{!"0x29", !23} ; [ DW_TAG_file_type ]
+!7 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!8 = !{!9, !9}
+!9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!10 = !{!"0x11\0012\00clang version 3.3 (trunk 172862)\000\00\000\00\001", !24, !1, !1, !11, !1, !1} ; [ DW_TAG_compile_unit ]
+!11 = !{!13}
+!13 = !{!"0x2e\00fn\00fn\00\001\000\001\000\006\00256\000\001", !24, !14, !7, null, i32 (i32)* @fn, null, null, !1} ; [ DW_TAG_subprogram ] [line 1] [def] [fn]
+!14 = !{!"0x29", !24} ; [ DW_TAG_file_type ]
+!15 = !{!"0x101\00a\0016777218\000", !5, !6, !9} ; [ DW_TAG_arg_variable ] [a] [line 2]
+!16 = !{i32 2, i32 0, !5, null}
+!17 = !{i32 4, i32 0, !18, null}
+!18 = !{!"0xb\003\000\000", !23, !5} ; [ DW_TAG_lexical_block ]
+!19 = !{!"0x101\00a\0016777217\000", !13, !14, !9} ; [ DW_TAG_arg_variable ] [a] [line 1]
+!20 = !{i32 1, i32 0, !13, null}
+!21 = !{i32 2, i32 0, !22, null}
+!22 = !{!"0xb\001\000\000", !24, !13} ; [ DW_TAG_lexical_block ]
+!23 = !{!"simple.c", !"/private/tmp"}
+!24 = !{!"simple2.c", !"/private/tmp"}
+!25 = !{i32 1, !"Debug Info Version", i32 2}