index b56192341ba694a69776b0e9f6fb64b32465189b..035e50bc504eb1aa922dea14ded436ba8a354cb4 100644 (file)
%retval = alloca i32, align 4
%i = alloca [2 x i32], align 4
store i32 0, i32* %retval
- call void @llvm.dbg.declare(metadata !{[2 x i32]* %i}, metadata !10, metadata !{i32 786690}), !dbg !15
+ call void @llvm.dbg.declare(metadata !{[2 x i32]* %i}, metadata !10, metadata !{metadata !"0x102"}), !dbg !15
ret i32 0, !dbg !16
}
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!18}
-!0 = metadata !{i32 786449, metadata !17, i32 12, metadata !"clang version 3.3 (trunk 171472) (llvm/trunk 171487)", i1 false, metadata !"", i32 0, metadata !1, metadata !1, metadata !3, metadata !1, metadata !1, metadata !""} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/echristo/tmp/foo.c] [DW_LANG_C99]
+!0 = metadata !{metadata !"0x11\0012\00clang version 3.3 (trunk 171472) (llvm/trunk 171487)\000\00\000\00\000", metadata !17, metadata !1, metadata !1, metadata !3, metadata !1, metadata !1} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/echristo/tmp/foo.c] [DW_LANG_C99]
!1 = metadata !{}
!3 = metadata !{metadata !5}
-!5 = metadata !{i32 786478, metadata !6, metadata !6, metadata !"main", metadata !"main", metadata !"", i32 2, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 ()* @main, null, null, metadata !1, i32 3} ; [ DW_TAG_subprogram ] [line 2] [def] [scope 3] [main]
-!6 = metadata !{i32 786473, metadata !17} ; [ DW_TAG_file_type ]
-!7 = metadata !{i32 786453, i32 0, null, i32 0, i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !8, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!5 = metadata !{metadata !"0x2e\00main\00main\00\002\000\001\000\006\00256\000\003", metadata !6, metadata !6, metadata !7, null, i32 ()* @main, null, null, metadata !1} ; [ DW_TAG_subprogram ] [line 2] [def] [scope 3] [main]
+!6 = metadata !{metadata !"0x29", metadata !17} ; [ DW_TAG_file_type ]
+!7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!8 = metadata !{metadata !9}
-!9 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!10 = metadata !{i32 786688, metadata !11, metadata !"i", metadata !6, i32 4, metadata !12, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [i] [line 4]
-!11 = metadata !{i32 786443, metadata !6, metadata !5, i32 3, i32 0, i32 0} ; [ DW_TAG_lexical_block ] [/usr/local/google/home/echristo/tmp/foo.c]
-!12 = metadata !{i32 786433, null, null, metadata !"", i32 0, i64 64, i64 32, i32 0, i32 0, metadata !9, metadata !13, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 64, align 32, offset 0] [from int]
+!9 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!10 = metadata !{metadata !"0x100\00i\004\000", metadata !11, metadata !6, metadata !12} ; [ DW_TAG_auto_variable ] [i] [line 4]
+!11 = metadata !{metadata !"0xb\003\000\000", metadata !6, metadata !5} ; [ DW_TAG_lexical_block ] [/usr/local/google/home/echristo/tmp/foo.c]
+!12 = metadata !{metadata !"0x1\00\000\0064\0032\000\000", null, null, metadata !9, metadata !13, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 64, align 32, offset 0] [from int]
!13 = metadata !{metadata !14}
-!14 = metadata !{i32 786465, i64 0, i64 2} ; [ DW_TAG_subrange_type ] [0, 1]
+!14 = metadata !{metadata !"0x21\000\002"} ; [ DW_TAG_subrange_type ] [0, 1]
!15 = metadata !{i32 4, i32 0, metadata !11, null}
!16 = metadata !{i32 6, i32 0, metadata !11, null}
!17 = metadata !{metadata !"foo.c", metadata !"/usr/local/google/home/echristo/tmp"}
-!18 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
+!18 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}