index dfad9c8fa0da4c08897dad152b024c8283a5e73a..dc61355c4225cff404b8a801a2ec8f59cb13ec96 100644 (file)
; Function Attrs: noinline nounwind ssp uwtable
define void @doSomething(%struct.bar* nocapture readonly %b) #0 {
entry:
- tail call void @llvm.dbg.value(metadata !{%struct.bar* %b}, i64 0, metadata !15, metadata !{metadata !"0x102"}), !dbg !25
+ tail call void @llvm.dbg.value(metadata %struct.bar* %b, i64 0, metadata !15, metadata !{!"0x102"}), !dbg !25
%a1 = getelementptr inbounds %struct.bar* %b, i64 0, i32 0, !dbg !26
%0 = load i32* %a1, align 4, !dbg !26, !tbaa !27
- tail call void @llvm.dbg.value(metadata !{i32 %0}, i64 0, metadata !16, metadata !{metadata !"0x102"}), !dbg !26
+ tail call void @llvm.dbg.value(metadata i32 %0, i64 0, metadata !16, metadata !{!"0x102"}), !dbg !26
%call = tail call i32 (i8*, ...)* @printf(i8* getelementptr inbounds ([4 x i8]* @.str, i64 0, i64 0), i32 %0) #4, !dbg !32
ret void, !dbg !33
}
entry:
%myBar = alloca i64, align 8, !dbg !34
%tmpcast = bitcast i64* %myBar to %struct.bar*, !dbg !34
- tail call void @llvm.dbg.declare(metadata !{%struct.bar* %tmpcast}, metadata !21, metadata !{metadata !"0x102"}), !dbg !34
+ tail call void @llvm.dbg.declare(metadata %struct.bar* %tmpcast, metadata !21, metadata !{!"0x102"}), !dbg !34
store i64 17179869187, i64* %myBar, align 8, !dbg !34
call void @doSomething(%struct.bar* %tmpcast), !dbg !35
ret i32 0, !dbg !36
!llvm.module.flags = !{!22, !23}
!llvm.ident = !{!24}
-!0 = metadata !{metadata !"0x11\0012\00clang version 3.5 \001\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [subregisters.c] [DW_LANG_C99]
-!1 = metadata !{metadata !"subregisters.c", metadata !""}
-!2 = metadata !{}
-!3 = metadata !{metadata !4, metadata !17}
-!4 = metadata !{metadata !"0x2e\00doSomething\00doSomething\00\0010\000\001\000\006\00256\001\0011", metadata !1, metadata !5, metadata !6, null, void (%struct.bar*)* @doSomething, null, null, metadata !14} ; [ DW_TAG_subprogram ] [line 10] [def] [scope 11] [doSomething]
-!5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [subregisters.c]
-!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!7 = metadata !{null, metadata !8}
-!8 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from bar]
-!9 = metadata !{metadata !"0x13\00bar\003\0064\0032\000\000\000", metadata !1, null, null, metadata !10, null, null, null} ; [ DW_TAG_structure_type ] [bar] [line 3, size 64, align 32, offset 0] [def] [from ]
-!10 = metadata !{metadata !11, metadata !13}
-!11 = metadata !{metadata !"0xd\00a\004\0032\0032\000\000", metadata !1, metadata !9, metadata !12} ; [ DW_TAG_member ] [a] [line 4, size 32, align 32, offset 0] [from int]
-!12 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!13 = metadata !{metadata !"0xd\00b\005\0032\0032\0032\000", metadata !1, metadata !9, metadata !12} ; [ DW_TAG_member ] [b] [line 5, size 32, align 32, offset 32] [from int]
-!14 = metadata !{metadata !15, metadata !16}
-!15 = metadata !{metadata !"0x101\00b\0016777226\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [b] [line 10]
-!16 = metadata !{metadata !"0x100\00a\0012\000", metadata !4, metadata !5, metadata !12} ; [ DW_TAG_auto_variable ] [a] [line 12]
-!17 = metadata !{metadata !"0x2e\00main\00main\00\0016\000\001\000\006\000\001\0017", metadata !1, metadata !5, metadata !18, null, i32 ()* @main, null, null, metadata !20} ; [ DW_TAG_subprogram ] [line 16] [def] [scope 17] [main]
-!18 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !19, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!19 = metadata !{metadata !12}
-!20 = metadata !{metadata !21}
-!21 = metadata !{metadata !"0x100\00myBar\0018\000", metadata !17, metadata !5, metadata !9} ; [ DW_TAG_auto_variable ] [myBar] [line 18]
-!22 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
-!23 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
-!24 = metadata !{metadata !"clang version 3.5 "}
-!25 = metadata !{i32 10, i32 0, metadata !4, null}
-!26 = metadata !{i32 12, i32 0, metadata !4, null}
-!27 = metadata !{metadata !28, metadata !29, i64 0}
-!28 = metadata !{metadata !"bar", metadata !29, i64 0, metadata !29, i64 4}
-!29 = metadata !{metadata !"int", metadata !30, i64 0}
-!30 = metadata !{metadata !"omnipotent char", metadata !31, i64 0}
-!31 = metadata !{metadata !"Simple C/C++ TBAA"}
-!32 = metadata !{i32 13, i32 0, metadata !4, null}
-!33 = metadata !{i32 14, i32 0, metadata !4, null}
-!34 = metadata !{i32 18, i32 0, metadata !17, null}
-!35 = metadata !{i32 19, i32 0, metadata !17, null}
-!36 = metadata !{i32 20, i32 0, metadata !17, null}
+!0 = !{!"0x11\0012\00clang version 3.5 \001\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [subregisters.c] [DW_LANG_C99]
+!1 = !{!"subregisters.c", !""}
+!2 = !{}
+!3 = !{!4, !17}
+!4 = !{!"0x2e\00doSomething\00doSomething\00\0010\000\001\000\006\00256\001\0011", !1, !5, !6, null, void (%struct.bar*)* @doSomething, null, null, !14} ; [ DW_TAG_subprogram ] [line 10] [def] [scope 11] [doSomething]
+!5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [subregisters.c]
+!6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!7 = !{null, !8}
+!8 = !{!"0xf\00\000\0064\0064\000\000", null, null, !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from bar]
+!9 = !{!"0x13\00bar\003\0064\0032\000\000\000", !1, null, null, !10, null, null, null} ; [ DW_TAG_structure_type ] [bar] [line 3, size 64, align 32, offset 0] [def] [from ]
+!10 = !{!11, !13}
+!11 = !{!"0xd\00a\004\0032\0032\000\000", !1, !9, !12} ; [ DW_TAG_member ] [a] [line 4, size 32, align 32, offset 0] [from int]
+!12 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!13 = !{!"0xd\00b\005\0032\0032\0032\000", !1, !9, !12} ; [ DW_TAG_member ] [b] [line 5, size 32, align 32, offset 32] [from int]
+!14 = !{!15, !16}
+!15 = !{!"0x101\00b\0016777226\000", !4, !5, !8} ; [ DW_TAG_arg_variable ] [b] [line 10]
+!16 = !{!"0x100\00a\0012\000", !4, !5, !12} ; [ DW_TAG_auto_variable ] [a] [line 12]
+!17 = !{!"0x2e\00main\00main\00\0016\000\001\000\006\000\001\0017", !1, !5, !18, null, i32 ()* @main, null, null, !20} ; [ DW_TAG_subprogram ] [line 16] [def] [scope 17] [main]
+!18 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !19, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!19 = !{!12}
+!20 = !{!21}
+!21 = !{!"0x100\00myBar\0018\000", !17, !5, !9} ; [ DW_TAG_auto_variable ] [myBar] [line 18]
+!22 = !{i32 2, !"Dwarf Version", i32 2}
+!23 = !{i32 1, !"Debug Info Version", i32 2}
+!24 = !{!"clang version 3.5 "}
+!25 = !{i32 10, i32 0, !4, null}
+!26 = !{i32 12, i32 0, !4, null}
+!27 = !{!28, !29, i64 0}
+!28 = !{!"bar", !29, i64 0, !29, i64 4}
+!29 = !{!"int", !30, i64 0}
+!30 = !{!"omnipotent char", !31, i64 0}
+!31 = !{!"Simple C/C++ TBAA"}
+!32 = !{i32 13, i32 0, !4, null}
+!33 = !{i32 14, i32 0, !4, null}
+!34 = !{i32 18, i32 0, !17, null}
+!35 = !{i32 19, i32 0, !17, null}
+!36 = !{i32 20, i32 0, !17, null}