index a7a158539844ae7d9fd13e4ac3105ab549447541..cd9fcd0f5ca1042d5d4ee83316c14f57ab9e751f 100644 (file)
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!13}
-!0 = metadata !{i32 786449, metadata !12, i32 12, metadata !"clang version 3.3 (trunk 171825) (llvm/trunk 171822)", i1 false, metadata !"", i32 0, metadata !1, metadata !1, metadata !1, metadata !3, metadata !1, metadata !""} ; [ DW_TAG_compile_unit ] [/Users/echristo/foo.c] [DW_LANG_C99]
+!0 = metadata !{metadata !"0x11\0012\00clang version 3.3 (trunk 171825) (llvm/trunk 171822)\000\00\000\00\000", metadata !12, metadata !1, metadata !1, metadata !1, metadata !3, metadata !1} ; [ DW_TAG_compile_unit ] [/Users/echristo/foo.c] [DW_LANG_C99]
!1 = metadata !{}
!3 = metadata !{metadata !5}
-!5 = metadata !{i32 786484, i32 0, null, metadata !"a", metadata !"a", metadata !"", metadata !6, i32 3, metadata !7, i32 0, i32 1, <4 x i32>* @a, null} ; [ DW_TAG_variable ] [a] [line 3] [def]
-!6 = metadata !{i32 786473, metadata !12} ; [ DW_TAG_file_type ]
-!7 = metadata !{i32 786454, metadata !12, null, metadata !"v4si", i32 1, i64 0, i64 0, i64 0, i32 0, metadata !8} ; [ DW_TAG_typedef ] [v4si] [line 1, size 0, align 0, offset 0] [from ]
-!8 = metadata !{i32 786433, null, null, metadata !"", i32 0, i64 128, i64 128, i32 0, i32 2048, metadata !9, metadata !10, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 128, align 128, offset 0] [vector] [from int]
-!9 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!5 = metadata !{metadata !"0x34\00a\00a\00\003\000\001", null, metadata !6, metadata !7, <4 x i32>* @a, null} ; [ DW_TAG_variable ] [a] [line 3] [def]
+!6 = metadata !{metadata !"0x29", metadata !12} ; [ DW_TAG_file_type ]
+!7 = metadata !{metadata !"0x16\00v4si\001\000\000\000\000", metadata !12, null, metadata !8} ; [ DW_TAG_typedef ] [v4si] [line 1, size 0, align 0, offset 0] [from ]
+!8 = metadata !{metadata !"0x1\00\000\00128\00128\000\002048", null, null, metadata !9, metadata !10, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 128, align 128, offset 0] [vector] [from int]
+!9 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
!10 = metadata !{metadata !11}
-!11 = metadata !{i32 786465, i64 0, i64 4} ; [ DW_TAG_subrange_type ] [0, 3]
+!11 = metadata !{metadata !"0x21\000\004"} ; [ DW_TAG_subrange_type ] [0, 3]
!12 = metadata !{metadata !"foo.c", metadata !"/Users/echristo"}
; Check that we get an array type with a vector attribute.
; CHECK: DW_TAG_array_type
; CHECK-NEXT: DW_AT_GNU_vector
-!13 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
+!13 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}