]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blobdiff - test/DebugInfo/X86/vla.ll
IR: Move MDLocation into place
[opencl/llvm.git] / test / DebugInfo / X86 / vla.ll
index da49a84eb960e67e663ee977e4ebe831458e56a6..b2f2f3d922d0010833b538e3ee6ce6835ebbc716 100644 (file)
@@ -91,17 +91,17 @@ entry:
 !13 = !{!"0xf\00\000\0064\0064\000\000", null, null, !14} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from char]
 !14 = !{!"0x24\00char\000\008\008\000\000\006", null, null} ; [ DW_TAG_base_type ] [char] [line 0, size 8, align 8, offset 0, enc DW_ATE_signed_char]
 !15 = !{!"0x101\00n\0016777217\000", !4, !5, !8} ; [ DW_TAG_arg_variable ] [n] [line 1]
-!16 = !{i32 1, i32 0, !4, null}
-!17 = !{i32 2, i32 0, !4, null}
+!16 = !MDLocation(line: 1, scope: !4)
+!17 = !MDLocation(line: 2, scope: !4)
 !18 = !{!"0x100\00a\002\008192", !4, !5, !19} ; [ DW_TAG_auto_variable ] [a] [line 2]
 !19 = !{!"0x1\00\000\000\0032\000\000", null, null, !8, !20, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 0, align 32, offset 0] [from int]
 !20 = !{!21}
 !21 = !{!"0x21\000\00-1"}       ; [ DW_TAG_subrange_type ] [unbounded]
-!22 = !{i32 3, i32 0, !4, null}
-!23 = !{i32 4, i32 0, !4, null}
-!24 = !{i32 5, i32 0, !4, null}
+!22 = !MDLocation(line: 3, scope: !4)
+!23 = !MDLocation(line: 4, scope: !4)
+!24 = !MDLocation(line: 5, scope: !4)
 !25 = !{!"0x101\00argc\0016777223\000", !9, !5, !8} ; [ DW_TAG_arg_variable ] [argc] [line 7]
-!26 = !{i32 7, i32 0, !9, null}
+!26 = !MDLocation(line: 7, scope: !9)
 !27 = !{!"0x101\00argv\0033554439\000", !9, !5, !12} ; [ DW_TAG_arg_variable ] [argv] [line 7]
-!28 = !{i32 8, i32 0, !9, null}
+!28 = !MDLocation(line: 8, scope: !9)
 !29 = !{i32 1, !"Debug Info Version", i32 2}