index be05c3b1f653466744dc951b336c68a72607f564..daaba41c4436ecc75c451335234f5edb58904b1d 100644 (file)
%saved_stack = alloca i8*
%cleanup.dest.slot = alloca i32
store i32 %n, i32* %n.addr, align 4
- call void @llvm.dbg.declare(metadata !{i32* %n.addr}, metadata !15, metadata !{metadata !"0x102"}), !dbg !16
+ call void @llvm.dbg.declare(metadata !{i32* %n.addr}, metadata !15, metadata !{i32 786690}), !dbg !16
%0 = load i32* %n.addr, align 4, !dbg !17
%1 = zext i32 %0 to i64, !dbg !17
%2 = call i8* @llvm.stacksave(), !dbg !17
store i8* %2, i8** %saved_stack, !dbg !17
%vla = alloca i32, i64 %1, align 16, !dbg !17
- call void @llvm.dbg.declare(metadata !{i32* %vla}, metadata !18, metadata !{metadata !"0x102"}), !dbg !17
+ call void @llvm.dbg.declare(metadata !{i32* %vla}, metadata !18, metadata !{i32 786690}), !dbg !17
%arrayidx = getelementptr inbounds i32* %vla, i64 0, !dbg !22
store i32 42, i32* %arrayidx, align 4, !dbg !22
%3 = load i32* %n.addr, align 4, !dbg !23
%argv.addr = alloca i8**, align 8
store i32 0, i32* %retval
store i32 %argc, i32* %argc.addr, align 4
- call void @llvm.dbg.declare(metadata !{i32* %argc.addr}, metadata !25, metadata !{metadata !"0x102"}), !dbg !26
+ call void @llvm.dbg.declare(metadata !{i32* %argc.addr}, metadata !25, metadata !{i32 786690}), !dbg !26
store i8** %argv, i8*** %argv.addr, align 8
- call void @llvm.dbg.declare(metadata !{i8*** %argv.addr}, metadata !27, metadata !{metadata !"0x102"}), !dbg !26
+ call void @llvm.dbg.declare(metadata !{i8*** %argv.addr}, metadata !27, metadata !{i32 786690}), !dbg !26
%0 = load i32* %argc.addr, align 4, !dbg !28
%call = call i32 @vla(i32 %0), !dbg !28
ret i32 %call, !dbg !28
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!29}
-!0 = metadata !{metadata !"0x11\0012\00clang version 3.3 \000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/vla.c] [DW_LANG_C99]
+!0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"clang version 3.3 ", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/vla.c] [DW_LANG_C99]
!1 = metadata !{metadata !"vla.c", metadata !""}
!2 = metadata !{}
!3 = metadata !{metadata !4, metadata !9}
-!4 = metadata !{metadata !"0x2e\00vla\00vla\00\001\000\001\000\006\00256\000\001", metadata !1, metadata !5, metadata !6, null, i32 (i32)* @vla, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 1] [def] [vla]
-!5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [/vla.c]
-!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"vla", metadata !"vla", metadata !"", i32 1, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @vla, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [vla]
+!5 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [/vla.c]
+!6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!7 = metadata !{metadata !8, metadata !8}
-!8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!9 = metadata !{metadata !"0x2e\00main\00main\00\007\000\001\000\006\00256\000\007", metadata !1, metadata !5, metadata !10, null, i32 (i32, i8**)* @main, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 7] [def] [main]
-!10 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !11, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!9 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"main", metadata !"main", metadata !"", i32 7, metadata !10, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32, i8**)* @main, null, null, metadata !2, i32 7} ; [ DW_TAG_subprogram ] [line 7] [def] [main]
+!10 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !11, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!11 = metadata !{metadata !8, metadata !8, metadata !12}
-!12 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !13} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
-!13 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !14} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from char]
-!14 = metadata !{metadata !"0x24\00char\000\008\008\000\000\006", null, null} ; [ DW_TAG_base_type ] [char] [line 0, size 8, align 8, offset 0, enc DW_ATE_signed_char]
-!15 = metadata !{metadata !"0x101\00n\0016777217\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [n] [line 1]
+!12 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !13} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
+!13 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !14} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from char]
+!14 = metadata !{i32 786468, null, null, metadata !"char", i32 0, i64 8, i64 8, i64 0, i32 0, i32 6} ; [ DW_TAG_base_type ] [char] [line 0, size 8, align 8, offset 0, enc DW_ATE_signed_char]
+!15 = metadata !{i32 786689, metadata !4, metadata !"n", metadata !5, i32 16777217, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [n] [line 1]
!16 = metadata !{i32 1, i32 0, metadata !4, null}
!17 = metadata !{i32 2, i32 0, metadata !4, null}
-!18 = metadata !{metadata !"0x100\00a\002\008192", metadata !4, metadata !5, metadata !19} ; [ DW_TAG_auto_variable ] [a] [line 2]
-!19 = metadata !{metadata !"0x1\00\000\000\0032\000\000", null, null, metadata !8, metadata !20, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 0, align 32, offset 0] [from int]
+!18 = metadata !{i32 786688, metadata !4, metadata !"a", metadata !5, i32 2, metadata !19, i32 8192, i32 0} ; [ DW_TAG_auto_variable ] [a] [line 2]
+!19 = metadata !{i32 786433, null, null, metadata !"", i32 0, i64 0, i64 32, i32 0, i32 0, metadata !8, metadata !20, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 0, align 32, offset 0] [from int]
!20 = metadata !{metadata !21}
-!21 = metadata !{metadata !"0x21\000\00-1"} ; [ DW_TAG_subrange_type ] [unbounded]
+!21 = metadata !{i32 786465, i64 0, i64 -1} ; [ DW_TAG_subrange_type ] [unbounded]
!22 = metadata !{i32 3, i32 0, metadata !4, null}
!23 = metadata !{i32 4, i32 0, metadata !4, null}
!24 = metadata !{i32 5, i32 0, metadata !4, null}
-!25 = metadata !{metadata !"0x101\00argc\0016777223\000", metadata !9, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [argc] [line 7]
+!25 = metadata !{i32 786689, metadata !9, metadata !"argc", metadata !5, i32 16777223, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [argc] [line 7]
!26 = metadata !{i32 7, i32 0, metadata !9, null}
-!27 = metadata !{metadata !"0x101\00argv\0033554439\000", metadata !9, metadata !5, metadata !12} ; [ DW_TAG_arg_variable ] [argv] [line 7]
+!27 = metadata !{i32 786689, metadata !9, metadata !"argv", metadata !5, i32 33554439, metadata !12, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [argv] [line 7]
!28 = metadata !{i32 8, i32 0, metadata !9, null}
-!29 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!29 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}