index 9a59524dece5dde5238ba078fd138292f91682d7..2c7195ba48ae4fdf35a3908fff1180ba45e57026 100644 (file)
--- a/test/DebugInfo/array.ll
+++ b/test/DebugInfo/array.ll
%retval = alloca i32, align 4
%a = alloca [0 x i32], align 4
store i32 0, i32* %retval
- call void @llvm.dbg.declare(metadata !{[0 x i32]* %a}, metadata !6, metadata !{i32 786690}), !dbg !11
+ call void @llvm.dbg.declare(metadata !{[0 x i32]* %a}, metadata !6, metadata !{metadata !"0x102"}), !dbg !11
ret i32 0, !dbg !12
}
!llvm.dbg.cu = !{!2}
!llvm.module.flags = !{!16}
-!0 = metadata !{i32 786478, metadata !14, metadata !1, metadata !"main", metadata !"main", metadata !"", i32 3, metadata !3, i1 false, i1 true, i32 0, i32 0, null, i32 0, i1 false, i32 ()* @main, null, null, null, i32 3} ; [ DW_TAG_subprogram ] [line 3] [def] [main]
-!1 = metadata !{i32 786473, metadata !14} ; [ DW_TAG_file_type ]
-!2 = metadata !{i32 786449, metadata !14, i32 12, metadata !"clang version 3.0 (trunk 129138)", i1 false, metadata !"", i32 0, metadata !15, metadata !15, metadata !13, null, null, null} ; [ DW_TAG_compile_unit ]
-!3 = metadata !{i32 786453, metadata !14, metadata !1, metadata !"", i32 0, i64 0, i64 0, i32 0, i32 0, null, metadata !4, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!0 = metadata !{metadata !"0x2e\00main\00main\00\003\000\001\000\006\000\000\003", metadata !14, metadata !1, metadata !3, null, i32 ()* @main, null, null, null} ; [ DW_TAG_subprogram ] [line 3] [def] [main]
+!1 = metadata !{metadata !"0x29", metadata !14} ; [ DW_TAG_file_type ]
+!2 = metadata !{metadata !"0x11\0012\00clang version 3.0 (trunk 129138)\000\00\000\00\000", metadata !14, metadata !15, metadata !15, metadata !13, null, null} ; [ DW_TAG_compile_unit ]
+!3 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !14, metadata !1, null, metadata !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!4 = metadata !{metadata !5}
-!5 = metadata !{i32 786468, null, metadata !2, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
-!6 = metadata !{i32 786688, metadata !7, metadata !"a", metadata !1, i32 4, metadata !8, i32 0, null} ; [ DW_TAG_auto_variable ]
-!7 = metadata !{i32 786443, metadata !14, metadata !0, i32 3, i32 12, i32 0} ; [ DW_TAG_lexical_block ]
-!8 = metadata !{i32 786433, metadata !14, metadata !2, metadata !"", i32 0, i64 0, i64 32, i32 0, i32 0, metadata !5, metadata !9, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 0, align 32, offset 0] [from int]
+!5 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, metadata !2} ; [ DW_TAG_base_type ]
+!6 = metadata !{metadata !"0x100\00a\004\000", metadata !7, metadata !1, metadata !8} ; [ DW_TAG_auto_variable ]
+!7 = metadata !{metadata !"0xb\003\0012\000", metadata !14, metadata !0} ; [ DW_TAG_lexical_block ]
+!8 = metadata !{metadata !"0x1\00\000\000\0032\000\000", metadata !14, metadata !2, metadata !5, metadata !9, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 0, align 32, offset 0] [from int]
!9 = metadata !{metadata !10}
;CHECK: DW_TAG_subrange_type
;CHECK-NEXT: DW_AT_type
;CHECK-NOT: DW_AT_lower_bound
;CHECK-NOT: DW_AT_upper_bound
;CHECK-NEXT: End Of Children Mark
-!10 = metadata !{i32 786465, i64 0, i64 -1} ; [ DW_TAG_subrange_type ]
+!10 = metadata !{metadata !"0x21\000\00-1"} ; [ DW_TAG_subrange_type ]
!11 = metadata !{i32 4, i32 7, metadata !7, null}
!12 = metadata !{i32 5, i32 3, metadata !7, null}
!13 = metadata !{metadata !0}
!14 = metadata !{metadata !"array.c", metadata !"/private/tmp"}
!15 = metadata !{i32 0}
-!16 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
+!16 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}