]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blobdiff - test/DebugInfo/cu-range-hole.ll
DI: Fold constant arguments into a single MDString
[opencl/llvm.git] / test / DebugInfo / cu-range-hole.ll
index 849af089938952a2591077e9375118ce5623a064..0bdabbafb9167f8b00a3e7f59245e641f1229563 100644 (file)
@@ -18,7 +18,7 @@ define i32 @b(i32 %c) #0 {
 entry:
   %c.addr = alloca i32, align 4
   store i32 %c, i32* %c.addr, align 4
-  call void @llvm.dbg.declare(metadata !{i32* %c.addr}, metadata !13, metadata !{i32 786690}), !dbg !14
+  call void @llvm.dbg.declare(metadata !{i32* %c.addr}, metadata !13, metadata !{metadata !"0x102"}), !dbg !14
   %0 = load i32* %c.addr, align 4, !dbg !14
   %add = add nsw i32 %0, 1, !dbg !14
   ret i32 %add, !dbg !14
@@ -42,7 +42,7 @@ define i32 @d(i32 %e) #0 {
 entry:
   %e.addr = alloca i32, align 4
   store i32 %e, i32* %e.addr, align 4
-  call void @llvm.dbg.declare(metadata !{i32* %e.addr}, metadata !15, metadata !{i32 786690}), !dbg !16
+  call void @llvm.dbg.declare(metadata !{i32* %e.addr}, metadata !15, metadata !{metadata !"0x102"}), !dbg !16
   %0 = load i32* %e.addr, align 4, !dbg !16
   %add = add nsw i32 %0, 1, !dbg !16
   ret i32 %add, !dbg !16
@@ -56,19 +56,19 @@ attributes #1 = { nounwind readnone }
 !llvm.module.flags = !{!11, !12}
 
 !0 = metadata !{metadata !"clang version 3.5.0 (trunk 204164) (llvm/trunk 204183)"}
-!1 = metadata !{i32 786449, metadata !2, i32 12, metadata !"clang version 3.5.0 (trunk 204164) (llvm/trunk 204183)", i1 false, metadata !"", i32 0, metadata !3, metadata !3, metadata !4, metadata !3, metadata !3, metadata !"", i32 1}
+!1 = metadata !{metadata !"0x11\0012\00clang version 3.5.0 (trunk 204164) (llvm/trunk 204183)\000\00\000\00\001", metadata !2, metadata !3, metadata !3, metadata !4, metadata !3, metadata !3} ; [ DW_TAG_compile_unit ]
 !2 = metadata !{metadata !"b.c", metadata !"/usr/local/google/home/echristo"}
 !3 = metadata !{}
 !4 = metadata !{metadata !5, metadata !10}
-!5 = metadata !{i32 786478, metadata !2, metadata !6, metadata !"b", metadata !"b", metadata !"", i32 1, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @b, null, null, metadata !3, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [b]
-!6 = metadata !{i32 786473, metadata !2}          ; [ DW_TAG_file_type ] [/usr/local/google/home/echristo/b.c]
-!7 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !8, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!5 = metadata !{metadata !"0x2e\00b\00b\00\001\000\001\000\006\00256\000\001", metadata !2, metadata !6, metadata !7, null, i32 (i32)* @b, null, null, metadata !3} ; [ DW_TAG_subprogram ] [line 1] [def] [b]
+!6 = metadata !{metadata !"0x29", metadata !2}          ; [ DW_TAG_file_type ] [/usr/local/google/home/echristo/b.c]
+!7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
 !8 = metadata !{metadata !9, metadata !9}
-!9 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!10 = metadata !{i32 786478, metadata !2, metadata !6, metadata !"d", metadata !"d", metadata !"", i32 3, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @d, null, null, metadata !3, i32 3} ; [ DW_TAG_subprogram ] [line 3] [def] [d]
+!9 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!10 = metadata !{metadata !"0x2e\00d\00d\00\003\000\001\000\006\00256\000\003", metadata !2, metadata !6, metadata !7, null, i32 (i32)* @d, null, null, metadata !3} ; [ DW_TAG_subprogram ] [line 3] [def] [d]
 !11 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
-!12 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
-!13 = metadata !{i32 786689, metadata !5, metadata !"c", metadata !6, i32 16777217, metadata !9, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [c] [line 1]
+!12 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!13 = metadata !{metadata !"0x101\00c\0016777217\000", metadata !5, metadata !6, metadata !9} ; [ DW_TAG_arg_variable ] [c] [line 1]
 !14 = metadata !{i32 1, i32 0, metadata !5, null}
-!15 = metadata !{i32 786689, metadata !10, metadata !"e", metadata !6, i32 16777219, metadata !9, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [e] [line 3]
+!15 = metadata !{metadata !"0x101\00e\0016777219\000", metadata !10, metadata !6, metadata !9} ; [ DW_TAG_arg_variable ] [e] [line 3]
 !16 = metadata !{i32 3, i32 0, metadata !10, null}