diff --git a/test/DebugInfo/enum.ll b/test/DebugInfo/enum.ll
index a64795cc8af13bd1076a43bfae084178c56b7136..09e1a356ee8ea67a1ec47d43db6274391d25abf9 100644 (file)
--- a/test/DebugInfo/enum.ll
+++ b/test/DebugInfo/enum.ll
define void @_Z4funcv() #0 {
entry:
%b = alloca i32, align 4
- call void @llvm.dbg.declare(metadata !{i32* %b}, metadata !20, metadata !{metadata !"0x102"}), !dbg !22
+ call void @llvm.dbg.declare(metadata i32* %b, metadata !20, metadata !{!"0x102"}), !dbg !22
store i32 0, i32* %b, align 4, !dbg !22
ret void, !dbg !23
}
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!19, !24}
-!0 = metadata !{metadata !"0x11\004\00clang version 3.4 \000\00\000\00\000", metadata !1, metadata !2, metadata !11, metadata !12, metadata !17, metadata !11} ; [ DW_TAG_compile_unit ] [/tmp/enum.cpp] [DW_LANG_C_plus_plus]
-!1 = metadata !{metadata !"enum.cpp", metadata !"/tmp"}
-!2 = metadata !{metadata !3, metadata !8}
-!3 = metadata !{metadata !"0x4\00e1\001\0064\0064\000\000\000", metadata !1, null, null, metadata !4, null, null, null} ; [ DW_TAG_enumeration_type ] [e1] [line 1, size 64, align 64, offset 0] [def] [from ]
-!4 = metadata !{metadata !5, metadata !6, metadata !7}
-!5 = metadata !{metadata !"0x28\00I\000"} ; [ DW_TAG_enumerator ] [I :: 0]
-!6 = metadata !{metadata !"0x28\00J\004294967295"} ; [ DW_TAG_enumerator ] [J :: 4294967295]
-!7 = metadata !{metadata !"0x28\00K\00-1152921504606846976"} ; [ DW_TAG_enumerator ] [K :: 17293822569102704640]
-!8 = metadata !{metadata !"0x4\00e2\002\0032\0032\000\000\000", metadata !1, null, null, metadata !9, null, null, null} ; [ DW_TAG_enumeration_type ] [e2] [line 2, size 32, align 32, offset 0] [def] [from ]
-!9 = metadata !{metadata !10}
-!10 = metadata !{metadata !"0x28\00X\000"} ; [ DW_TAG_enumerator ] [X :: 0]
-!11 = metadata !{}
-!12 = metadata !{metadata !13}
-!13 = metadata !{metadata !"0x2e\00func\00func\00_Z4funcv\003\000\001\000\006\00256\000\003", metadata !1, metadata !14, metadata !15, null, void ()* @_Z4funcv, null, null, metadata !11} ; [ DW_TAG_subprogram ] [line 3] [def] [func]
-!14 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [/tmp/enum.cpp]
-!15 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!16 = metadata !{null}
-!17 = metadata !{metadata !18}
-!18 = metadata !{metadata !"0x34\00a\00a\00\001\000\001", null, metadata !14, metadata !3, i64* @a, null} ; [ DW_TAG_variable ] [a] [line 1] [def]
-!19 = metadata !{i32 2, metadata !"Dwarf Version", i32 3}
-!20 = metadata !{metadata !"0x100\00b\004\000", metadata !13, metadata !14, metadata !21} ; [ DW_TAG_auto_variable ] [b] [line 4]
-!21 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!22 = metadata !{i32 4, i32 0, metadata !13, null}
-!23 = metadata !{i32 5, i32 0, metadata !13, null}
-!24 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!0 = !{!"0x11\004\00clang version 3.4 \000\00\000\00\000", !1, !2, !11, !12, !17, !11} ; [ DW_TAG_compile_unit ] [/tmp/enum.cpp] [DW_LANG_C_plus_plus]
+!1 = !{!"enum.cpp", !"/tmp"}
+!2 = !{!3, !8}
+!3 = !{!"0x4\00e1\001\0064\0064\000\000\000", !1, null, null, !4, null, null, null} ; [ DW_TAG_enumeration_type ] [e1] [line 1, size 64, align 64, offset 0] [def] [from ]
+!4 = !{!5, !6, !7}
+!5 = !{!"0x28\00I\000"} ; [ DW_TAG_enumerator ] [I :: 0]
+!6 = !{!"0x28\00J\004294967295"} ; [ DW_TAG_enumerator ] [J :: 4294967295]
+!7 = !{!"0x28\00K\00-1152921504606846976"} ; [ DW_TAG_enumerator ] [K :: 17293822569102704640]
+!8 = !{!"0x4\00e2\002\0032\0032\000\000\000", !1, null, null, !9, null, null, null} ; [ DW_TAG_enumeration_type ] [e2] [line 2, size 32, align 32, offset 0] [def] [from ]
+!9 = !{!10}
+!10 = !{!"0x28\00X\000"} ; [ DW_TAG_enumerator ] [X :: 0]
+!11 = !{}
+!12 = !{!13}
+!13 = !{!"0x2e\00func\00func\00_Z4funcv\003\000\001\000\006\00256\000\003", !1, !14, !15, null, void ()* @_Z4funcv, null, null, !11} ; [ DW_TAG_subprogram ] [line 3] [def] [func]
+!14 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/tmp/enum.cpp]
+!15 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!16 = !{null}
+!17 = !{!18}
+!18 = !{!"0x34\00a\00a\00\001\000\001", null, !14, !3, i64* @a, null} ; [ DW_TAG_variable ] [a] [line 1] [def]
+!19 = !{i32 2, !"Dwarf Version", i32 3}
+!20 = !{!"0x100\00b\004\000", !13, !14, !21} ; [ DW_TAG_auto_variable ] [b] [line 4]
+!21 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!22 = !{i32 4, i32 0, !13, null}
+!23 = !{i32 5, i32 0, !13, null}
+!24 = !{i32 1, !"Debug Info Version", i32 2}