index 0d22bafc43f5427c4642f0f1b98d3825197119ef..9b9439b5e814829d683eaec6062fa2ec14747ae2 100644 (file)
; CHECK: _Z4testi.exit:
; Make sure the branch instruction created during inlining has a debug location,
; so the range of the inlined function is correct.
-; CHECK: br label %invoke.cont, !dbg ![[MD:[0-9]+]]
+; CHECK: br label %invoke.cont, !dbg [[MD:![0-9]+]]
; The branch instruction has the source location of line 9 and its inlined location
; has the source location of line 14.
-; CHECK: ![[INL:[0-9]+]] = metadata !{i32 14, i32 0, metadata {{.*}}, null}
-; CHECK: ![[MD]] = metadata !{i32 9, i32 0, metadata {{.*}}, metadata ![[INL]]}
+; CHECK: [[INL:![0-9]*]] = distinct !MDLocation(line: 14, scope: {{.*}})
+; CHECK: [[MD]] = !MDLocation(line: 9, scope: {{.*}}, inlinedAt: [[INL]])
; ModuleID = 'test.cpp'
target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64-S128"
%k.addr = alloca i32, align 4
%k2 = alloca i32, align 4
store i32 %k, i32* %k.addr, align 4
- call void @llvm.dbg.declare(metadata !{i32* %k.addr}, metadata !13), !dbg !14
- call void @llvm.dbg.declare(metadata !{i32* %k2}, metadata !15), !dbg !16
+ call void @llvm.dbg.declare(metadata i32* %k.addr, metadata !13, metadata !{!"0x102"}), !dbg !14
+ call void @llvm.dbg.declare(metadata i32* %k2, metadata !15, metadata !{!"0x102"}), !dbg !16
%0 = load i32* %k.addr, align 4, !dbg !16
%call = call i32 @_Z8test_exti(i32 %0), !dbg !16
store i32 %call, i32* %k2, align 4, !dbg !16
}
; Function Attrs: nounwind readnone
-declare void @llvm.dbg.declare(metadata, metadata) #1
+declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
declare i32 @_Z8test_exti(i32)
br i1 %matches, label %catch, label %eh.resume, !dbg !23
catch: ; preds = %catch.dispatch
- call void @llvm.dbg.declare(metadata !{i32* %e}, metadata !24), !dbg !25
+ call void @llvm.dbg.declare(metadata i32* %e, metadata !24, metadata !{!"0x102"}), !dbg !25
%exn = load i8** %exn.slot, !dbg !23
%5 = call i8* @__cxa_begin_catch(i8* %exn) #2, !dbg !23
%6 = bitcast i8* %5 to i32*, !dbg !23
attributes #2 = { nounwind }
!llvm.dbg.cu = !{!0}
-
-!0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.3 ", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !""} ; [ DW_TAG_compile_unit ] [<unknown>] [DW_LANG_C_plus_plus]
-!1 = metadata !{metadata !"<unknown>", metadata !""}
-!2 = metadata !{i32 0}
-!3 = metadata !{metadata !4, metadata !10}
-!4 = metadata !{i32 786478, metadata !5, metadata !6, metadata !"test", metadata !"test", metadata !"_Z4testi", i32 4, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @_Z4testi, null, null, metadata !2, i32 4} ; [ DW_TAG_subprogram ] [line 4] [def] [test]
-!5 = metadata !{metadata !"test.cpp", metadata !""}
-!6 = metadata !{i32 786473, metadata !5} ; [ DW_TAG_file_type ] [test.cpp]
-!7 = metadata !{i32 786453, i32 0, i32 0, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !8, i32 0, i32 0, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!8 = metadata !{metadata !9, metadata !9}
-!9 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!10 = metadata !{i32 786478, metadata !5, metadata !6, metadata !"test2", metadata !"test2", metadata !"_Z5test2v", i32 11, metadata !11, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 ()* @_Z5test2v, null, null, metadata !2, i32 11} ; [ DW_TAG_subprogram ] [line 11] [def] [test2]
-!11 = metadata !{i32 786453, i32 0, i32 0, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !12, i32 0, i32 0, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!12 = metadata !{metadata !9}
-!13 = metadata !{i32 786689, metadata !4, metadata !"k", metadata !6, i32 16777220, metadata !9, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [k] [line 4]
-!14 = metadata !{i32 4, i32 0, metadata !4, null}
-!15 = metadata !{i32 786688, metadata !4, metadata !"k2", metadata !6, i32 5, metadata !9, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [k2] [line 5]
-!16 = metadata !{i32 5, i32 0, metadata !4, null}
-!17 = metadata !{i32 6, i32 0, metadata !4, null}
-!18 = metadata !{i32 7, i32 0, metadata !4, null}
-!19 = metadata !{i32 8, i32 0, metadata !4, null}
-!20 = metadata !{i32 9, i32 0, metadata !4, null}
-!21 = metadata !{i32 14, i32 0, metadata !22, null}
-!22 = metadata !{i32 786443, metadata !5, metadata !10, i32 13, i32 0, i32 0} ; [ DW_TAG_lexical_block ] [test.cpp]
-!23 = metadata !{i32 15, i32 0, metadata !22, null}
-!24 = metadata !{i32 786688, metadata !10, metadata !"e", metadata !6, i32 16, metadata !9, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [e] [line 16]
-!25 = metadata !{i32 16, i32 0, metadata !10, null}
-!26 = metadata !{i32 17, i32 0, metadata !27, null}
-!27 = metadata !{i32 786443, metadata !5, metadata !10, i32 16, i32 0, i32 1} ; [ DW_TAG_lexical_block ] [test.cpp]
-!28 = metadata !{i32 18, i32 0, metadata !27, null}
-!29 = metadata !{i32 19, i32 0, metadata !10, null}
-!30 = metadata !{i32 20, i32 0, metadata !10, null}
+!llvm.module.flags = !{!31}
+
+!0 = !{!"0x11\004\00clang version 3.3 \000\00\000\00\000", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [<unknown>] [DW_LANG_C_plus_plus]
+!1 = !{!"<unknown>", !""}
+!2 = !{i32 0}
+!3 = !{!4, !10}
+!4 = !{!"0x2e\00test\00test\00_Z4testi\004\000\001\000\006\00256\000\004", !5, !6, !7, null, i32 (i32)* @_Z4testi, null, null, !2} ; [ DW_TAG_subprogram ] [line 4] [def] [test]
+!5 = !{!"test.cpp", !""}
+!6 = !{!"0x29", !5} ; [ DW_TAG_file_type ] [test.cpp]
+!7 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!8 = !{!9, !9}
+!9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!10 = !{!"0x2e\00test2\00test2\00_Z5test2v\0011\000\001\000\006\00256\000\0011", !5, !6, !11, null, i32 ()* @_Z5test2v, null, null, !2} ; [ DW_TAG_subprogram ] [line 11] [def] [test2]
+!11 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!12 = !{!9}
+!13 = !{!"0x101\00k\0016777220\000", !4, !6, !9} ; [ DW_TAG_arg_variable ] [k] [line 4]
+!14 = !MDLocation(line: 4, scope: !4)
+!15 = !{!"0x100\00k2\005\000", !4, !6, !9} ; [ DW_TAG_auto_variable ] [k2] [line 5]
+!16 = !MDLocation(line: 5, scope: !4)
+!17 = !MDLocation(line: 6, scope: !4)
+!18 = !MDLocation(line: 7, scope: !4)
+!19 = !MDLocation(line: 8, scope: !4)
+!20 = !MDLocation(line: 9, scope: !4)
+!21 = !MDLocation(line: 14, scope: !22)
+!22 = !{!"0xb\0013\000\000", !5, !10} ; [ DW_TAG_lexical_block ] [test.cpp]
+!23 = !MDLocation(line: 15, scope: !22)
+!24 = !{!"0x100\00e\0016\000", !10, !6, !9} ; [ DW_TAG_auto_variable ] [e] [line 16]
+!25 = !MDLocation(line: 16, scope: !10)
+!26 = !MDLocation(line: 17, scope: !27)
+!27 = !{!"0xb\0016\000\001", !5, !10} ; [ DW_TAG_lexical_block ] [test.cpp]
+!28 = !MDLocation(line: 18, scope: !27)
+!29 = !MDLocation(line: 19, scope: !10)
+!30 = !MDLocation(line: 20, scope: !10)
+!31 = !{i32 1, !"Debug Info Version", i32 2}