index a0a1c1c2e0614d95fb0e258184d39069b8c28d38..1c540ec31679fbce16f5e493fbcdf7f96e735414 100644 (file)
define i32 @main() uwtable {
entry:
- tail call void @llvm.dbg.value(metadata !1, i64 0, metadata !18, metadata !{i32 786690}), !dbg !21
- tail call void @llvm.dbg.value(metadata !1, i64 0, metadata !22, metadata !{i32 786690}), !dbg !23
+ tail call void @llvm.dbg.value(metadata !1, i64 0, metadata !18, metadata !{metadata !"0x102"}), !dbg !21
+ tail call void @llvm.dbg.value(metadata !1, i64 0, metadata !22, metadata !{metadata !"0x102"}), !dbg !23
tail call void @smth(i32 0), !dbg !24
tail call void @smth(i32 0), !dbg !25
ret i32 0, !dbg !19
@@ -18,39 +18,39 @@ declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnon
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!27}
-!0 = metadata !{i32 786449, metadata !26, i32 4, metadata !"clang version 3.2 (trunk 159419)", i1 true, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !""} ; [ DW_TAG_compile_unit ]
+!0 = metadata !{metadata !"0x11\004\00clang version 3.2 (trunk 159419)\001\00\000\00\000", metadata !26, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ]
!1 = metadata !{i32 0}
!2 = metadata !{}
!3 = metadata !{metadata !5, metadata !10}
-!5 = metadata !{i32 786478, metadata !26, metadata !6, metadata !"main", metadata !"main", metadata !"", i32 10, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, i32 ()* @main, null, null, metadata !2, i32 10} ; [ DW_TAG_subprogram ]
-!6 = metadata !{i32 786473, metadata !26} ; [ DW_TAG_file_type ]
-!7 = metadata !{i32 786453, null, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !8, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!5 = metadata !{metadata !"0x2e\00main\00main\00\0010\000\001\000\006\00256\001\0010", metadata !26, metadata !6, metadata !7, null, i32 ()* @main, null, null, metadata !2} ; [ DW_TAG_subprogram ]
+!6 = metadata !{metadata !"0x29", metadata !26} ; [ DW_TAG_file_type ]
+!7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!8 = metadata !{metadata !9}
-!9 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
-!10 = metadata !{i32 786478, metadata !26, metadata !6, metadata !"f", metadata !"f", metadata !"_ZL1fi", i32 3, metadata !11, i1 true, i1 true, i32 0, i32 0, null, i32 256, i1 true, null, null, null, metadata !13, i32 3} ; [ DW_TAG_subprogram ]
-!11 = metadata !{i32 786453, null, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !12, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!9 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
+!10 = metadata !{metadata !"0x2e\00f\00f\00_ZL1fi\003\001\001\000\006\00256\001\003", metadata !26, metadata !6, metadata !11, null, null, null, null, metadata !13} ; [ DW_TAG_subprogram ]
+!11 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!12 = metadata !{metadata !9, metadata !9}
!13 = metadata !{metadata !15, metadata !16}
-!15 = metadata !{i32 786689, metadata !10, metadata !"argument", metadata !6, i32 16777219, metadata !9, i32 0, i32 0} ; [ DW_TAG_arg_variable ]
+!15 = metadata !{metadata !"0x101\00argument\0016777219\000", metadata !10, metadata !6, metadata !9} ; [ DW_TAG_arg_variable ]
; Two DW_TAG_formal_parameter: one abstract and one inlined.
; ARGUMENT: {{.*Abbrev.*DW_TAG_formal_parameter}}
; ARGUMENT: {{.*Abbrev.*DW_TAG_formal_parameter}}
; ARGUMENT-NOT: {{.*Abbrev.*DW_TAG_formal_parameter}}
-!16 = metadata !{i32 786688, metadata !10, metadata !"local", metadata !6, i32 4, metadata !9, i32 0, i32 0} ; [ DW_TAG_auto_variable ]
+!16 = metadata !{metadata !"0x100\00local\004\000", metadata !10, metadata !6, metadata !9} ; [ DW_TAG_auto_variable ]
; Two DW_TAG_variable: one abstract and one inlined.
; VARIABLE: {{.*Abbrev.*DW_TAG_variable}}
; VARIABLE: {{.*Abbrev.*DW_TAG_variable}}
; VARIABLE-NOT: {{.*Abbrev.*DW_TAG_variable}}
-!18 = metadata !{i32 786689, metadata !10, metadata !"argument", metadata !6, i32 16777219, metadata !9, i32 0, metadata !19} ; [ DW_TAG_arg_variable ]
+!18 = metadata !{metadata !"0x101\00argument\0016777219\000", metadata !10, metadata !6, metadata !9, metadata !19} ; [ DW_TAG_arg_variable ]
!19 = metadata !{i32 11, i32 10, metadata !5, null}
!21 = metadata !{i32 3, i32 25, metadata !10, metadata !19}
-!22 = metadata !{i32 786688, metadata !10, metadata !"local", metadata !6, i32 4, metadata !9, i32 0, metadata !19} ; [ DW_TAG_auto_variable ]
+!22 = metadata !{metadata !"0x100\00local\004\000", metadata !10, metadata !6, metadata !9, metadata !19} ; [ DW_TAG_auto_variable ]
!23 = metadata !{i32 4, i32 16, metadata !10, metadata !19}
!24 = metadata !{i32 5, i32 3, metadata !10, metadata !19}
!25 = metadata !{i32 6, i32 3, metadata !10, metadata !19}
!26 = metadata !{metadata !"inline-bug.cc", metadata !"/tmp/dbginfo/pr13202"}
-!27 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
+!27 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}