]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blobdiff - test/DebugInfo/template-recursive-void.ll
IR: Make metadata typeless in assembly
[opencl/llvm.git] / test / DebugInfo / template-recursive-void.ll
index 155b3e845af696ad82923ca4f15091f3e7729a4b..b7e72445cd7fcaccd7b9b038703fcc0596a4d686 100644 (file)
 !llvm.dbg.cu = !{!0}
 !llvm.module.flags = !{!36, !37}
 
-!0 = metadata !{metadata !"0x11\004\00clang version 3.4 (trunk 187958) (llvm/trunk 187964)\000\00\000\00\000", metadata !1, metadata !2, metadata !2, metadata !2, metadata !3, metadata !2} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/echristo/tmp/debug-info-template-recursive.cpp] [DW_LANG_C_plus_plus]
-!1 = metadata !{metadata !"debug-info-template-recursive.cpp", metadata !"/usr/local/google/home/echristo/tmp"}
-!2 = metadata !{}
-!3 = metadata !{metadata !4}
-!4 = metadata !{metadata !"0x34\00filters\00filters\00\0010\000\001", null, metadata !5, metadata !6, %class.bar* @filters, null} ; [ DW_TAG_variable ] [filters] [line 10] [def]
-!5 = metadata !{metadata !"0x29", metadata !1}          ; [ DW_TAG_file_type ] [/usr/local/google/home/echristo/tmp/debug-info-template-recursive.cpp]
-!6 = metadata !{metadata !"0x2\00bar\009\008\008\000\000\000", metadata !1, null, null, metadata !7, null, null, null} ; [ DW_TAG_class_type ] [bar] [line 9, size 8, align 8, offset 0] [def] [from ]
-!7 = metadata !{metadata !8, metadata !31}
-!8 = metadata !{metadata !"0x1c\00\000\000\000\000\000", null, metadata !6, metadata !9} ; [ DW_TAG_inheritance ] [line 0, size 0, align 0, offset 0] [from foo<void>]
-!9 = metadata !{metadata !"0x2\00foo<void>\005\008\008\000\000\000", metadata !1, null, null, metadata !10, null, metadata !29, null} ; [ DW_TAG_class_type ] [foo<void>] [line 5, size 8, align 8, offset 0] [def] [from ]
-!10 = metadata !{metadata !11, metadata !19, metadata !25}
-!11 = metadata !{metadata !"0x1c\00\000\000\000\000\000", null, metadata !9, metadata !12} ; [ DW_TAG_inheritance ] [line 0, size 0, align 0, offset 0] [from base]
-!12 = metadata !{metadata !"0x2\00base\003\008\008\000\000\000", metadata !1, null, null, metadata !13, null, null, null} ; [ DW_TAG_class_type ] [base] [line 3, size 8, align 8, offset 0] [def] [from ]
-!13 = metadata !{metadata !14}
-!14 = metadata !{metadata !"0x2e\00base\00base\00\003\000\000\000\006\00320\000\003", metadata !1, metadata !12, metadata !15, null, null, null, i32 0, metadata !18} ; [ DW_TAG_subprogram ] [line 3] [base]
-!15 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!16 = metadata !{null, metadata !17}
-!17 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", i32 0, null, metadata !12} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from base]
-!18 = metadata !{i32 786468}
-!19 = metadata !{metadata !"0x2e\00operator=\00operator=\00_ZN3fooIvEaSES0_\006\000\000\000\006\00257\000\006", metadata !1, metadata !9, metadata !20, null, null, null, i32 0, metadata !24} ; [ DW_TAG_subprogram ] [line 6] [private] [operator=]
-!20 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !21, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!21 = metadata !{null, metadata !22, metadata !23}
-!22 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", i32 0, null, metadata !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from foo<void>]
-!23 = metadata !{metadata !"0x26\00\000\000\000\000\000", null, null, metadata !9} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from foo<void>]
-!24 = metadata !{i32 786468}
-!25 = metadata !{metadata !"0x2e\00foo\00foo\00\005\000\000\000\006\00320\000\005", metadata !1, metadata !9, metadata !26, null, null, null, i32 0, metadata !28} ; [ DW_TAG_subprogram ] [line 5] [foo]
-!26 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !27, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!27 = metadata !{null, metadata !22}
-!28 = metadata !{i32 786468}
-!29 = metadata !{metadata !30}
-!30 = metadata !{metadata !"0x2f\00T\000\000", null, null, null} ; [ DW_TAG_template_type_parameter ]
-!31 = metadata !{metadata !"0x2e\00bar\00bar\00\009\000\000\000\006\00320\000\009", metadata !1, metadata !6, metadata !32, null, null, null, i32 0, metadata !35} ; [ DW_TAG_subprogram ] [line 9] [bar]
-!32 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !33, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!33 = metadata !{null, metadata !34}
-!34 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", i32 0, null, metadata !6} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from bar]
-!35 = metadata !{i32 786468}
-!36 = metadata !{i32 2, metadata !"Dwarf Version", i32 3}
-!37 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!0 = !{!"0x11\004\00clang version 3.4 (trunk 187958) (llvm/trunk 187964)\000\00\000\00\000", !1, !2, !2, !2, !3, !2} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/echristo/tmp/debug-info-template-recursive.cpp] [DW_LANG_C_plus_plus]
+!1 = !{!"debug-info-template-recursive.cpp", !"/usr/local/google/home/echristo/tmp"}
+!2 = !{}
+!3 = !{!4}
+!4 = !{!"0x34\00filters\00filters\00\0010\000\001", null, !5, !6, %class.bar* @filters, null} ; [ DW_TAG_variable ] [filters] [line 10] [def]
+!5 = !{!"0x29", !1}          ; [ DW_TAG_file_type ] [/usr/local/google/home/echristo/tmp/debug-info-template-recursive.cpp]
+!6 = !{!"0x2\00bar\009\008\008\000\000\000", !1, null, null, !7, null, null, null} ; [ DW_TAG_class_type ] [bar] [line 9, size 8, align 8, offset 0] [def] [from ]
+!7 = !{!8, !31}
+!8 = !{!"0x1c\00\000\000\000\000\000", null, !6, !9} ; [ DW_TAG_inheritance ] [line 0, size 0, align 0, offset 0] [from foo<void>]
+!9 = !{!"0x2\00foo<void>\005\008\008\000\000\000", !1, null, null, !10, null, !29, null} ; [ DW_TAG_class_type ] [foo<void>] [line 5, size 8, align 8, offset 0] [def] [from ]
+!10 = !{!11, !19, !25}
+!11 = !{!"0x1c\00\000\000\000\000\000", null, !9, !12} ; [ DW_TAG_inheritance ] [line 0, size 0, align 0, offset 0] [from base]
+!12 = !{!"0x2\00base\003\008\008\000\000\000", !1, null, null, !13, null, null, null} ; [ DW_TAG_class_type ] [base] [line 3, size 8, align 8, offset 0] [def] [from ]
+!13 = !{!14}
+!14 = !{!"0x2e\00base\00base\00\003\000\000\000\006\00320\000\003", !1, !12, !15, null, null, null, i32 0, !18} ; [ DW_TAG_subprogram ] [line 3] [base]
+!15 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!16 = !{null, !17}
+!17 = !{!"0xf\00\000\0064\0064\000\001088", i32 0, null, !12} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from base]
+!18 = !{i32 786468}
+!19 = !{!"0x2e\00operator=\00operator=\00_ZN3fooIvEaSES0_\006\000\000\000\006\00257\000\006", !1, !9, !20, null, null, null, i32 0, !24} ; [ DW_TAG_subprogram ] [line 6] [private] [operator=]
+!20 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !21, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!21 = !{null, !22, !23}
+!22 = !{!"0xf\00\000\0064\0064\000\001088", i32 0, null, !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from foo<void>]
+!23 = !{!"0x26\00\000\000\000\000\000", null, null, !9} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from foo<void>]
+!24 = !{i32 786468}
+!25 = !{!"0x2e\00foo\00foo\00\005\000\000\000\006\00320\000\005", !1, !9, !26, null, null, null, i32 0, !28} ; [ DW_TAG_subprogram ] [line 5] [foo]
+!26 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !27, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!27 = !{null, !22}
+!28 = !{i32 786468}
+!29 = !{!30}
+!30 = !{!"0x2f\00T\000\000", null, null, null} ; [ DW_TAG_template_type_parameter ]
+!31 = !{!"0x2e\00bar\00bar\00\009\000\000\000\006\00320\000\009", !1, !6, !32, null, null, null, i32 0, !35} ; [ DW_TAG_subprogram ] [line 9] [bar]
+!32 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !33, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!33 = !{null, !34}
+!34 = !{!"0xf\00\000\0064\0064\000\001088", i32 0, null, !6} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from bar]
+!35 = !{i32 786468}
+!36 = !{i32 2, !"Dwarf Version", i32 3}
+!37 = !{i32 1, !"Debug Info Version", i32 2}