index 7f25f5a7b4af5502885f8631ef94a2a1f6f93655..0e4b15a6ce16d69646eb7b774a363f5a183f8dbe 100644 (file)
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!10, !11}
-!0 = metadata !{metadata !"0x11\004\00clang version 3.4\000\00\000\00\000", metadata !1, metadata !2, metadata !3, metadata !2, metadata !5, metadata !2} ; [ DW_TAG_compile_unit ] [foo.cpp] [DW_LANG_C_plus_plus]
-!1 = metadata !{metadata !"foo.cpp", metadata !"."}
-!2 = metadata !{}
-!3 = metadata !{metadata !4}
-!4 = metadata !{metadata !"0x13\00Foo\001\000\000\000\004\000", metadata !1, null, null, null, null, null, metadata !"_ZTS3Foo"} ; [ DW_TAG_structure_type ] [Foo] [line 1, size 0, align 0, offset 0] [decl] [from ]
-!5 = metadata !{metadata !6}
-!6 = metadata !{metadata !"0x34\00x\00x\00\004\000\001", null, metadata !7, metadata !8, i64* @x, null} ; [ DW_TAG_variable ] [x] [line 4] [def]
-!7 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [foo.cpp]
-!8 = metadata !{metadata !"0x1f\00\000\000\000\000\000", null, null, metadata !9, metadata !"_ZTS3Foo"} ; [ DW_TAG_ptr_to_member_type ] [line 0, size 0, align 0, offset 0] [from int]
-!9 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!10 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
-!11 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!0 = !{!"0x11\004\00clang version 3.4\000\00\000\00\000", !1, !2, !3, !2, !5, !2} ; [ DW_TAG_compile_unit ] [foo.cpp] [DW_LANG_C_plus_plus]
+!1 = !{!"foo.cpp", !"."}
+!2 = !{}
+!3 = !{!4}
+!4 = !{!"0x13\00Foo\001\000\000\000\004\000", !1, null, null, null, null, null, !"_ZTS3Foo"} ; [ DW_TAG_structure_type ] [Foo] [line 1, size 0, align 0, offset 0] [decl] [from ]
+!5 = !{!6}
+!6 = !{!"0x34\00x\00x\00\004\000\001", null, !7, !8, i64* @x, null} ; [ DW_TAG_variable ] [x] [line 4] [def]
+!7 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [foo.cpp]
+!8 = !{!"0x1f\00\000\000\000\000\000", null, null, !9, !"_ZTS3Foo"} ; [ DW_TAG_ptr_to_member_type ] [line 0, size 0, align 0, offset 0] [from int]
+!9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!10 = !{i32 2, !"Dwarf Version", i32 2}
+!11 = !{i32 1, !"Debug Info Version", i32 2}